Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ALS-065-Y-25-25H
Part Number
|
---|
ALS-065-Y-25-25H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Misalignment | Allowable Torque Range (N•m) | Hole diameter D1 (mm) | Hole diameter D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Max. Rotational Speed Range (r/min) | Feature | Body Material | Allowable Torque (Nm) | Maximum Rotation Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Shaft Hole Specifications | Shaft hole finished | Keyway Standard | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
112.32 € | 1 | 24 Days | 10 | Angular Misalignment / Eccentricity / Axial Misalignment | 50.01 to 100.00 | 25 | 25 | 65 | 90 | 4,001 to 10,000 | Backlash 0 / Low Inertia Moment / Vibration Absorption | Aluminum | 95 | 7400 | 0.02 to 0.2 | 0.15 | 1 | 0~+1.5 | 3.57×10-4 | Shaft hole processed products | Keyway + Tap hole | d1: old JIS (2-type) / d2: new JIS |
Loading...
Type | Jaw Type | Application | Standard / Servo Motor / Stepping Motor / Encoder | Category | Coupling body |
---|---|---|---|---|---|
Buffer Part Material | Polyurethane Resin | Operating Temperature Range(°C) | -30::80 |
This page is Claw couplings / mounting selectable / claw disc: PU, Shore A90 / body: aluminium / ALS-Y / MIKI PULLEY, part number ALS-065-Y-25-25H.
You can find the detail information about specifications and dimensions on part number ALS-065-Y-25-25H.
Configure
Basic Attributes
Allowable Misalignment
Feature
Type
Allowable Torque Range(N•m)
Hole diameter D1(mm)
Hole diameter D2(mm)
Outer Diameter(mm)
Overall Length(mm)
Max. Rotational Speed Range(r/min)
Body Material
Allowable Torque(Nm)
Maximum Rotation Speed(r/min)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
Allowable Angular Misalignment(deg)
Shaft Hole Specifications
Shaft hole finished
Keyway Standard
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ALS-014-Y-3-5 |
ALS-014-Y-3-6 |
ALS-014-Y-3-6.35 |
ALS-065-Y-25-28 |
ALS-065-Y-25-28H |
ALS-065-Y-25-28N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Misalignment | Allowable Torque Range (N•m) | Hole diameter D1 (mm) | Hole diameter D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Max. Rotational Speed Range (r/min) | Feature | Body Material | Allowable Torque (Nm) | Maximum Rotation Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Shaft Hole Specifications | Shaft hole finished | Keyway Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.33 € | 1 | 24 Days | 10 | Angular Misalignment / Eccentricity / Axial Misalignment | 1.01 to 3.00 | 3 | 5 | 14 | 22 | 10,001 to 78,000 | Low Inertia Moment / Backlash 0 / Vibration Absorption | Aluminum | 1.2 | 34100 | 0.02 to 0.2 | 0.1 | 1 | 0~+0.6 | 1.91×10-7 | Shaft hole processed products | Round hole+tap hole | d1, d2: old JIS (2-type) | ||
22.33 € | 1 | 24 Days | 10 | Angular Misalignment / Eccentricity / Axial Misalignment | 1.01 to 3.00 | 3 | 6 | 14 | 22 | 10,001 to 78,000 | Low Inertia Moment / Backlash 0 / Vibration Absorption | Aluminum | 1.2 | 34100 | 0.02 to 0.2 | 0.1 | 1 | 0~+0.6 | 1.91×10-7 | Shaft hole processed products | Round hole+tap hole | d1, d2: old JIS (2-type) | ||
22.33 € | 1 | 24 Days | 10 | Angular Misalignment / Eccentricity / Axial Misalignment | 1.01 to 3.00 | 3 | 6.35 | 14 | 22 | 10,001 to 78,000 | Low Inertia Moment / Backlash 0 / Vibration Absorption | Aluminum | 1.2 | 34100 | 0.02 to 0.2 | 0.1 | 1 | 0~+0.6 | 1.91×10-7 | Shaft hole processed products | Round hole+tap hole | d1, d2: old JIS (2-type) | ||
112.32 € | 1 | 24 Days | 10 | Angular Misalignment / Eccentricity / Axial Misalignment | 50.01 to 100.00 | 25 | 28 | 65 | 90 | 4,001 to 10,000 | Low Inertia Moment / Backlash 0 / Vibration Absorption | Aluminum | 95 | 7400 | 0.02 to 0.2 | 0.15 | 1 | 0~+1.5 | 3.57×10-4 | Shaft hole processed products | Keyway + Tap hole | d1, d2: old JIS (2-type) | ||
112.32 € | 1 | 24 Days | 10 | Angular Misalignment / Eccentricity / Axial Misalignment | 50.01 to 100.00 | 25 | 28 | 65 | 90 | 4,001 to 10,000 | Low Inertia Moment / Backlash 0 / Vibration Absorption | Aluminum | 95 | 7400 | 0.02 to 0.2 | 0.15 | 1 | 0~+1.5 | 3.57×10-4 | Shaft hole processed products | Keyway + Tap hole | d1: old JIS (2-type) / d2: new JIS | ||
112.32 € | 1 | 24 Days | 10 | Angular Misalignment / Eccentricity / Axial Misalignment | 50.01 to 100.00 | 25 | 28 | 65 | 90 | 4,001 to 10,000 | Low Inertia Moment / Backlash 0 / Vibration Absorption | Aluminum | 95 | 7400 | 0.02 to 0.2 | 0.15 | 1 | 0~+1.5 | 3.57×10-4 | Shaft hole processed products | Keyway + Tap hole | d1: old JIS (2-type) / d2: new standard motor compatible |