Single Unit Steel Roller (Roller for Conveyor), Diameter ⌀57 × Width 90 - 990 (SR Type)

Single Unit Steel Roller (Roller for Conveyor), Diameter ⌀57 × Width 90 - 990 (SR Type)
  • Volume Discount
[Features]
• Medium load ⌀57 steel roller.
• Transport length and roller width can be specified within the range of 90 - 990 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SR90N-A
SR90N-N
SR150N-A
SR150N-N
SR240N-A
SR240N-N
SR305N-A
SR305N-N
SR390N-A
SR390N-N
SR490N-A
SR490N-N
SR620N-A
SR620N-N
SR690N-A
SR690N-N
SR790N-A
SR790N-N
SR890N-A
SR890N-N
SR990N-A
SR990N-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Type Width W
(mm)
Load (Standard)
(N)

11.83 €

1 8 Days With Shaft901569.1

12.32 €

1 8 Days No Shaft901569.1

13.40 €

1 5 Days With Shaft1501569.1

13.09 €

1 8 Days No Shaft1501569.1

16.06 €

1 8 Days With Shaft2401323.9

15.81 €

1 8 Days No Shaft2401323.9

17.26 €

1 8 Days With Shaft3051078.7

17.26 €

1 8 Days No Shaft3051078.7

19.97 €

1 8 Days With Shaft390833.6

19.97 €

1 8 Days No Shaft390833.6

22.14 €

1 8 Days With Shaft490686.5

22.14 €

1 8 Days No Shaft490686.5

25.40 €

1 8 Days With Shaft620539.4

25.40 €

1 8 Days No Shaft620539.4

27.20 €

1 8 Days With Shaft690490.3

27.20 €

1 Available 8 Days No Shaft690490.3

30.11 €

1 8 Days With Shaft790392.3

30.11 €

1 8 Days No Shaft790392.3

33.36 €

1 8 Days With Shaft890637.4

33.36 €

1 Available 8 Days No Shaft890637.4

37.16 €

1 Available 8 Days With Shaft990588.4

37.16 €

1 8 Days No Shaft990588.4

Loading...

  1. 1

Basic information

Type Long Roller Long Roller Type Straight Bearing Double
Roller Material Steel O.D. D(Ø) 57 Properties Standard
Lining NA Surface Treatment NA Bearing Material Steel
Operating Temperature Range(°C) 0::40 Bearing Type Standard Bearing

Tech Support