Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ER-65RE
Part Number
|
---|
ER-65RE |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Wheel Bearings | JAN Code | Order Code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.66 € | 1 | 12 Days | 82 | [Antistatic] Electrical Conductivity | ~35.00 | 30 | Rubber | NA | 56 | - | 70 | 42 | - | 21 | - | Light Load | None | - | - |
Loading...
Caster Type | Plate Type Fixed | Stopper | NA | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round Hole | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck |
This page is ER Type Fixed Wheel Plate Type, part number ER-65RE.
You can find the detail information about specifications and dimensions on part number ER-65RE.
Configure
Basic Attributes
Properties
Mounting Hole Pitch, Short Length Direction W1(mm)
Wheel Dia. D(mm)
Swivel Radius(mm)
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Material
Wheel Characteristics
Mounting Hole Pitch, Long Length Direction L1(mm)
Plate Length(mm)
Plate Width(mm)
Wheel Width(mm)
Wheel Bearings
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ER-100RH |
ER-100RHE |
ER-100UHF |
ER-65RH |
ER-65UR |
ER-75EL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Wheel Bearings | JAN Code | Order Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.98 € | 1 | Available | 5 Days | 122 | - | 35.01~80.00 | 50 | Rubber | NA | 82 | 40 | 100 | 58 | 100 | 25 | - | Light/Medium Load | NA | - | - | |
18.72 € | 1 | 12 Days | 122 | [Antistatic] Electrical Conductivity | 35.01~80.00 | - | Rubber | NA | 82 | - | 100 | 58 | - | - | - | Light Load | None | - | - | ||
16.76 € | 1 | 12 Days | 122 | Quiet | 35.01~80.00 | 60 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 82 | 40 | 100 | 58 | 100 | 28 | - | Light/Medium Load | Available | - | - | ||
5.01 € | 1 | 7 Days | 82 | - | ~35.00 | 30 | Rubber | NA | 56 | 28 | 70 | 42 | 65 | 21 | - | Light Load | NA | - | - | ||
6.35 € | 1 | 5 Days | 82 | - | 35.01~80.00 | 40 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 56 | 28 | 70 | 42 | 65 | 21 | - | Light Load | NA | - | - | ||
6.60 € | 1 | 5 Days | 92 | - | ~35.00 | 30 | Elastomer | Chemical Resistance | 56 | 28 | 70 | 42 | 75 | 21 | - | Light Load | NA | 4562182578587 | 380-3155 |