Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ET-100NR-UNF1/2X25
Part Number
|
---|
ET-100NR-UNF1/2X25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Wheel Bearings | Pitch | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.78 € | 1 | 10 Days | 126 | - | 35.01~80.00 | 60 | [Others] Nylon Foil Rubber | NA | UNF1/2 | 100 | 27 | 82 | Light/Medium Load | NA | - |
Loading...
Caster Type | Screw-In Type | Stopper | NA | Fitting Material | Steel |
---|---|---|---|---|---|
Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck |
This page is ET Model Swivel Wheel Screw-In Type, part number ET-100NR-UNF1/2X25.
You can find the detail information about specifications and dimensions on part number ET-100NR-UNF1/2X25.
Configure
Basic Attributes
Properties
Wheel Material
Pitch
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Characteristics
Thread Dia.
Wheel Dia. D(mm)
Wheel Width(mm)
Swivel Radius(mm)
Wheel Bearings
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ET-100EL-W3/4X40 |
ET-100N-M12X35 |
ET-100N-M16X40 |
ET-100NR-W3/4X40 |
ET-100NRB-M12X35 |
ET-100NRB-M16X40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Wheel Bearings | Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.40 € | 1 | 10 Days | 126 | - | 35.01~80.00 | 50 | Elastomer | Chemical Resistance | W3/4 | 100 | 27 | 82 | Light/Medium Load | NA | - | ||
8.39 € | 1 | 7 Days | 126 | - | 35.01~80.00 | 60 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | M12 | 100 | 25 | 82 | Light/Medium Load | NA | - | ||
11.72 € | 1 | 7 Days | 126 | - | 35.01~80.00 | 60 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | M16 | 100 | 25 | 82 | Light/Medium Load | NA | - | ||
13.65 € | 1 | 10 Days | 126 | - | 35.01~80.00 | 60 | [Others] Nylon Foil Rubber | NA | W3/4 | 100 | 27 | 82 | Light/Medium Load | NA | - | ||
15.30 € | 1 | 12 Days | 126 | - | 35.01~80.00 | 60 | [Others] Nylon Foil Rubber | NA | M12 | 100 | 27 | 82 | Light/Medium Load | Available | - | ||
18.86 € | 1 | 12 Days | 126 | - | 35.01~80.00 | 60 | [Others] Nylon Foil Rubber | NA | M16 | 100 | 27 | 82 | Light/Medium Load | Available | - |