Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E-100EL
Part Number
|
---|
E-100EL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Application | Swivel Radius (mm) | Load Category | Wheel Bearings | JAN Code | Order Code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.44 € | 1 | 5 Days | 122 | - | 35.01~80.00 | 50 | Elastomer | Chemical Resistance | 82 | 40 | 100 | 58 | 100 | 27 | Commercial Facilities Display / Streamlining of Logistics, Hand Truck | 82 | Light/Medium Load | NA | - | - |
Loading...
Caster Type | Plate Type Universal | Stopper | NA | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round Hole |
This page is E Model Swivel Wheel Plate Type, part number E-100EL.
You can find the detail information about specifications and dimensions on part number E-100EL.
Configure
Basic Attributes
Properties
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Material
Wheel Characteristics
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Plate Length(mm)
Plate Width(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Swivel Radius(mm)
Wheel Bearings
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E-100N |
E-100NR |
E-100NRB |
E-100RH |
E-100RHE |
E-100UHF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Application | Swivel Radius (mm) | Load Category | Wheel Bearings | JAN Code | Order Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.10 € | 1 | 5 Days | 122 | - | 35.01~80.00 | 60 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 82 | 40 | 100 | 58 | 100 | 25 | Streamlining of Logistics, Hand Truck / Commercial Facilities Display | 82 | Light/Medium Load | NA | - | - | ||
12.87 € | 1 | 10 Days | 122 | - | 35.01~80.00 | 60 | [Others] Nylon Foil Rubber | NA | 82 | 40 | 100 | 58 | 100 | 27 | Streamlining of Logistics, Hand Truck / Commercial Facilities Display | 82 | Light/Medium Load | NA | - | - | ||
16.23 € | 1 | 12 Days | 122 | - | 35.01~80.00 | 60 | [Others] Nylon Foil Rubber | NA | 82 | 40 | 100 | 58 | 100 | 27 | Streamlining of Logistics, Hand Truck / Commercial Facilities Display | 82 | Light/Medium Load | Available | - | - | ||
12.99 € | 1 | 5 Days | 122 | - | 35.01~80.00 | 50 | Rubber | NA | 82 | 40 | 100 | 58 | 100 | 25 | Streamlining of Logistics, Hand Truck / Commercial Facilities Display | 82 | Light/Medium Load | NA | - | - | ||
17.62 € | 1 | 12 Days | 122 | [Antistatic] Electrical Conductivity | 35.01~80.00 | - | Rubber | NA | 82 | - | 100 | 58 | - | - | Streamlining of Logistics, Hand Truck / Commercial Facilities Display | 82 | Light Load | None | - | - | ||
16.95 € | 1 | 12 Days | 122 | Quiet | 35.01~80.00 | 60 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 82 | 40 | 100 | 58 | 100 | 28 | Streamlining of Logistics, Hand Truck / Commercial Facilities Display | 82 | Light/Medium Load | Available | - | - |