Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GR-25EL
Part Number
|
---|
GR-25EL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Load Category | Wheel Bearings | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.95 € | 1 | 7 Days | - | 35 | ~35.00 | 8 | Elastomer | Chemical Resistance | Round holes (two holes) | 29 | - | 36 | 18 | 25 | 12 | Light Load | None |
Loading...
Caster Type | Plate Type Fixed | Stopper | NA | Fitting Material | Steel |
---|---|---|---|---|---|
Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture |
This page is GR Model Fixed Wheel Plate Type, part number GR-25EL.
You can find the detail information about specifications and dimensions on part number GR-25EL.
Configure
Basic Attributes
Mounting Hole Pitch, Short Length Direction W1(mm)
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Material
Wheel Characteristics
Mounting Hole Type
Mounting Hole Pitch, Long Length Direction L1(mm)
Plate Length(mm)
Plate Width(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Wheel Bearings
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GR-25BN |
GR-25N |
GR-25R |
GR-25UR |
GR-32BN |
GR-32EL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Load Category | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.86 € | 1 | 12 Days | - | 35 | ~35.00 | 10 | [Nylon] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | Round holes (two holes) | 29 | - | 36 | 18 | 25 | 12 | Light Load | None | ||
1.06 € | 1 | Available |
Same day
Stock | 10 | 35 | ~35.00 | 10 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Round holes (two holes) | 29 | - | 36 | 18 | 25 | 12 | Light Load | NA | |
1.12 € | 1 | Available |
Same day
Stock | - | 35 | ~35.00 | 8 | Rubber | NA | Round holes (two holes) | 29 | - | 36 | 18 | 25 | 12 | Light Load | NA | |
1.33 € | 1 | Available |
Same day
Stock | 10 | 35 | ~35.00 | 10 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Round holes (two holes) | 29 | - | 36 | 18 | 25 | 12 | Light Load | NA | |
1.07 € | 1 | 12 Days | - | 42 | ~35.00 | 18 | [Nylon] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | Round holes (two holes) | 29 | - | 36 | 20 | 32 | 14 | Light Load | None | ||
1.17 € | 1 | 7 Days | - | 42 | ~35.00 | 12 | Elastomer | Chemical Resistance | Round holes (two holes) | 29 | - | 36 | 20 | 32 | 14 | Light Load | None |