Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HG-75PB
Part Number
|
---|
HG-75PB |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Wheel Bearings | JAN Code | Order Code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.34 € | 1 | 5 Days | 10 | 106 | 220.01~320.00 | NA | 320 | Phenol | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | 71 | 71 | 90 | 90 | 75 | 38 | 61 | Heavy Load | Available | - | - |
Loading...
Caster Type | Plate Type Universal | Properties | Low Floor Heavy Load | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round Hole | Application | Commercial Facilities Display / OA equipment, information and communication equipment |
This page is HG Type Swivel Wheel Plate Type, part number HG-75PB.
You can find the detail information about specifications and dimensions on part number HG-75PB.
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Stopper
Allowable Load(daN)
Wheel Material
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Plate Length(mm)
Plate Width(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Swivel Radius(mm)
Wheel Bearings
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HG-50GNB |
HG-50GNB(P54X36) |
HG-65AU |
HG-65GNB |
HG-65GNBS |
HG-65PB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Height H (mm) | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Wheel Bearings | JAN Code | Order Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.34 € | 1 | 5 Days | 10 | 68 | 140.01~220.00 | NA | 160 | [Nylon] Reinforced Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 50 | 50 | 64 | 64 | 50 | 28 | 51 | Medium Load | NA | - | - | ||
19.31 € | 1 | 5 Days | 10 | 68 | 140.01~220.00 | NA | 160 | [Nylon] Reinforced Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 54 | 36 | 70 | 54 | 50 | 28 | 51 | Medium Load | NA | - | - | ||
38.80 € | 1 | Available | 5 Days | - | 92 | 220.01~320.00 | NA | 300 | [Urethane] Aluminum Foil Thermosetting Urethane Foam | Oil Resistance / Heat-Resistance | 71 | 71 | 90 | 90 | 65 | 38 | 57 | Heavy Load | NA | 4580322260574 | 440-5081 | |
32.01 € | 1 | 5 Days | 10 | 92 | 220.01~320.00 | NA | 300 | [Nylon] Reinforced Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 71 | 71 | 90 | 90 | 65 | 38 | 57 | Medium Load | Available | 4562182579119 | 437-2409 | ||
36.38 € | 1 | Available | 5 Days | 10 | 92 | 220.01~320.00 | With Rotation Stopper | 300 | [Nylon] Reinforced Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 71 | 71 | 90 | 90 | 65 | 38 | 67 | Medium Load | Available | 4580322260376 | 437-2417 | |
42.90 € | 1 | Available | 5 Days | 10 | 92 | 220.01~320.00 | NA | 300 | Phenol | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance | 71 | 71 | 90 | 90 | 65 | 38 | 57 | Heavy Load | Available | - | - |