Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HR-75AU
Part Number
|
---|
HR-75AU |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Application | Load Category | Wheel Bearings | JAN Code | Order Code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.92 € | 1 | 7 Days | - | 106 | 220.01~320.00 | 320 | [Urethane] Aluminum Foil Thermosetting Urethane Foam | Oil Resistance / Heat-Resistance | 103 | 52 | 123 | 72 | 75 | 38 | Commercial Facilities Display | Heavy Load | NA | 4580322260604 | 440-5111 |
Loading...
Caster Type | Plate Type Fixed | Properties | Low Floor Heavy Load | Stopper | NA |
---|---|---|---|---|---|
Fitting Material | Steel | Mounting Hole Type | Round Hole |
This page is HR Type Fixed Wheel Plate Type, part number HR-75AU.
You can find the detail information about specifications and dimensions on part number HR-75AU.
Configure
Basic Attributes
Wheel Material
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Plate Length(mm)
Plate Width(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Wheel Bearings
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HR-50GNB |
HR-65AU |
HR-65GNB |
HR-65PB |
HR-75GNB |
HR-75PB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Application | Load Category | Wheel Bearings | JAN Code | Order Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.15 € | 1 | Available | 5 Days | 10 | 68 | 140.01~220.00 | 160 | [Nylon] Reinforced Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 66 | 36 | 80 | 50 | 50 | 28 | OA equipment, information and communication equipment / Commercial Facilities Display | Medium Load | NA | - | - | |
29.40 € | 1 | 5 Days | - | 92 | 220.01~320.00 | 300 | [Urethane] Aluminum Foil Thermosetting Urethane Foam | Oil Resistance / Heat-Resistance | 91 | 47 | 111 | 67 | 65 | 38 | Commercial Facilities Display | Heavy Load | NA | 4580322260598 | 440-5102 | ||
20.43 € | 1 | 5 Days | 10 | 92 | 220.01~320.00 | 300 | [Nylon] Reinforced Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 91 | 47 | 111 | 67 | 65 | 38 | OA equipment, information and communication equipment / Commercial Facilities Display | Heavy Load | Available | 4580322260390 | 437-2441 | ||
35.13 € | 1 | Available | 5 Days | 10 | 92 | 220.01~320.00 | 300 | Phenol | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance | 91 | 47 | 111 | 67 | 65 | 38 | OA equipment, information and communication equipment / Commercial Facilities Display | Heavy Load | Available | - | - | |
21.85 € | 1 | 5 Days | 10 | 106 | 220.01~320.00 | 320 | [Nylon] Reinforced Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 103 | 52 | 123 | 72 | 75 | 38 | OA equipment, information and communication equipment / Commercial Facilities Display | Heavy Load | Available | 4580322260406 | 437-2450 | ||
42.88 € | 1 | Available | 5 Days | 10 | 106 | 220.01~320.00 | 320 | Phenol | Gasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance | 103 | 52 | 123 | 72 | 75 | 38 | OA equipment, information and communication equipment / Commercial Facilities Display | Heavy Load | Available | - | - |