Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LT-65RHE-UNF1/2X14
Part Number
|
---|
LT-65RHE-UNF1/2X14 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Properties | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Wheel Bearings | Axis Length (mm) | Pitch | JAN Code | Order Code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.90 € | 1 | 12 Days | - | - | [Antistatic] Electrical Conductivity | ~35.00 | NA | 30 | Rubber | NA | UNF1/2 | - | 21 | 56 | Light Load | None | 14 | - | - | - |
Loading...
Caster Type | Screw-In Type | Fitting Material | Steel | Application | Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture |
---|
This page is LT Model Swivel Wheel Screw-In Type, part number LT-65RHE-UNF1/2X14.
You can find the detail information about specifications and dimensions on part number LT-65RHE-UNF1/2X14.
Configure
Basic Attributes
Mounting Height H(mm)
Properties
Wheel Dia. D(mm)
Pitch
Type
Load Range(daN)
Stopper
Allowable Load(daN)
Wheel Material
Wheel Characteristics
Thread Dia.
Wheel Width(mm)
Swivel Radius(mm)
Wheel Bearings
Axis Length(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LT-40R-M12X14 |
LT-40R-M12X35 |
LT-40R-UNF1/2X14 |
LT-65RHE-W3/8X14 |
LT-65UR-M12X14 |
LT-65UR-M12X35 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Height H (mm) | Properties | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Wheel Bearings | Axis Length (mm) | Pitch | JAN Code | Order Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.78 € | 1 | Available | 5 Days | - | 59 | - | ~35.00 | NA | 25 | Rubber | NA | M12 | 40 | 17 | 41 | Light Load | NA | 14 | - | - | - | |
3.38 € | 1 | 5 Days | - | 59 | - | ~35.00 | NA | 25 | Rubber | NA | M12 | 40 | 17 | 41 | Light Load | NA | 35 | - | 4562182576651 | 360-9014 | ||
3.38 € | 1 | 10 Days | - | 59 | - | ~35.00 | NA | 25 | Rubber | NA | UNF1/2 | 40 | 17 | 41 | Light Load | NA | 14 | - | - | - | ||
8.90 € | 1 | 12 Days | - | - | [Antistatic] Electrical Conductivity | ~35.00 | NA | 30 | Rubber | NA | W3/8 | - | 21 | 56 | Light Load | None | 14 | - | - | - | ||
7.42 € | 1 | 10 Days | 10 | 85 | - | 35.01~80.00 | NA | 40 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | M12 | 65 | 21 | 56 | Light Load | NA | 14 | - | - | - | ||
6.74 € | 1 | 10 Days | 10 | 85 | - | 35.01~80.00 | NA | 40 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | M12(P1.75) | 65 | 21 | 56 | Light Load | NA | 35 | - | - | - |