LT Model Swivel Wheel Screw-In Type (Part Numbers - CAD Download)

LT Model Swivel Wheel Screw-In Type
  • Volume Discount
[Features] General swivel castor with good manoeuvrability and load capacity. [Features] For product displays, shelving, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LT-50N-UNF1/2X14

Part Number
LT-50N-UNF1/2X14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Height H
(mm)
Properties Load Range
(daN)
Stopper Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(mm)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings Axis Length
(mm)
Pitch JAN Code Order Code

3.42 €

1 10 Days -68-35.01~80.00NA30[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceUNF1/2502147Light LoadNA14---

Loading...

  1. 1

Basic information

Caster Type Screw-In Type Fitting Material Steel Application Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture

This page is LT Model Swivel Wheel Screw-In Type, part number LT-50N-UNF1/2X14.
You can find the detail information about specifications and dimensions on part number LT-50N-UNF1/2X14.

Variation of this product

Part Number
LT-40R-M12X14
LT-40R-M12X35
LT-40R-UNF1/2X14
LT-50N-W3/8X14
LT-50R-M12X14
LT-50R-M12X35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMounting Height H
(mm)
Properties Load Range
(daN)
Stopper Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(mm)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings Axis Length
(mm)
Pitch JAN Code Order Code

3.78 €

1 Available 5 Days -59-~35.00NA25RubberNAM12401741Light LoadNA14---

3.38 €

1 5 Days -59-~35.00NA25RubberNAM12401741Light LoadNA35-4562182576651360-9014

3.38 €

1 10 Days -59-~35.00NA25RubberNAUNF1/2401741Light LoadNA14---

3.42 €

1 Available 5 Days -68-35.01~80.00NA30[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceW3/8502147Light LoadNA14---

3.83 €

1 5 Days -68-~35.00NA30RubberNAM12502047Light LoadNA14---

2.57 €

1 7 Days -68-~35.00NA30RubberNAM12502047Light LoadNA35-4562182576668360-9073

Tech Support