Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SA-100W
Part Number
|
---|
SA-100W |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Base Surface, □ A (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Wheel Bearings | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.76 € | 1 | Available | 5 Days | - | 132 | - | 80.01~140.00 | 90 | Rubber | NA | 45 | 100 | 32 | 82 | Light/Medium Load | Available |
Loading...
Caster Type | Angle Type | Stopper | NA | Fitting Material | Steel |
---|---|---|---|---|---|
Application | Steel shelve, woodwork furniture |
This page is SA Model Swivel Wheel Angled Type, part number SA-100W.
You can find the detail information about specifications and dimensions on part number SA-100W.
Configure
Basic Attributes
Properties
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Material
Wheel Characteristics
Base Surface, □ A(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Swivel Radius(mm)
Wheel Bearings
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SA-50N |
SA-50R |
SA-50RE |
SA-65N |
SA-65RH |
SA-65RHE |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Base Surface, □ A (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.45 € | 1 | Available | 5 Days | 10 | 65 | - | 35.01~80.00 | 40 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 31 | 50 | 21 | 47 | Light Load | NA | |
4.72 € | 1 | 5 Days | - | 65 | - | ~35.00 | 30 | Rubber | NA | 31 | 50 | 20 | 47 | Light Load | NA | ||
7.64 € | 1 | Available | 11 Days | - | 65 | [Antistatic] Electrical Conductivity | ~35.00 | 30 | Rubber | NA | 31 | - | 20 | 47 | Light Load | None | |
11.76 € | 1 | 5 Days | - | 88 | - | 35.01~80.00 | 60 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 45 | 65 | 25 | 61 | Light/Medium Load | NA | ||
13.96 € | 1 | 5 Days | - | 88 | - | 35.01~80.00 | 50 | Rubber | NA | 45 | 65 | 25 | 61 | Light/Medium Load | NA | ||
21.72 € | 1 | 11 Days | - | 88 | [Antistatic] Electrical Conductivity | 35.01~80.00 | - | Rubber | NA | 45 | - | - | 61 | Light Load | None |