• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

SGR Model Rigid Wheel Plate Type (Part Numbers - CAD Download)

SGR Model Rigid Wheel Plate Type
[Features] The swivel caster allows the angle of the upper set to be selected in 45° increments. [Features] Used for dolly, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SGR-75UHF-45L

Part Number
SGR-75UHF-45L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Properties Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Short Length Direction W1
(mm)
Wheel Dia. D
(mm)
Wheel Width
(mm)
Wheel Bearings Specified Angle of Plate

18.86 €

1 11 Days 93Quiet70[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance427526Available45L

Loading...

  1. 1

Basic information

Caster Type Plate Type Fixed Load Range(daN) 35.01~80.00 Stopper NA
Fitting Material Steel Mounting Hole Type Round Hole Mounting Hole Pitch, Long Length Direction L1(mm) 55
Plate Length(mm) 70 Plate Width(mm) 58 Application Streamlining of Logistics, Hand Truck
Load Category Light/Medium Load

This page is SGR Model Rigid Wheel Plate Type, part number SGR-75UHF-45L.
You can find the detail information about specifications and dimensions on part number SGR-75UHF-45L.

Variation of this product

Part Number
SGR-100BN-90
SGR-100EL-45L
SGR-100EL-45R
SGR-75UHF-45R
SGR-75UR-45L
SGR-75UR-45R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Properties Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Short Length Direction W1
(mm)
Wheel Dia. D
(mm)
Wheel Width
(mm)
Wheel Bearings Specified Angle of Plate

15.86 €

1 9 Days 122-60[Nylon] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance---None90

16.20 €

1 11 Days 122-50ElastomerChemical Resistance4210027NA45L

16.20 €

1 11 Days 122-50ElastomerChemical Resistance4210027NA45R

18.86 €

1 11 Days 93Quiet70[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance427526Available45R

14.53 €

1 11 Days 93-70[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance427526NA45L

14.53 €

1 11 Days 93-70[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance427526NA45R

Tech Support