Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SGR-75NR-90
Part Number
|
---|
SGR-75NR-90 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Properties | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Short Length Direction W1 (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Wheel Bearings | Specified Angle of Plate | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.96 € | 1 | 11 Days | 93 | - | 60 | [Others] Nylon Foil Rubber | NA | 42 | 75 | 27 | NA | 90 |
Loading...
Caster Type | Plate Type Fixed | Load Range(daN) | 35.01~80.00 | Stopper | NA |
---|---|---|---|---|---|
Fitting Material | Steel | Mounting Hole Type | Round Hole | Mounting Hole Pitch, Long Length Direction L1(mm) | 55 |
Plate Length(mm) | 70 | Plate Width(mm) | 58 | Application | Streamlining of Logistics, Hand Truck |
Load Category | Light/Medium Load |
This page is SGR Model Rigid Wheel Plate Type, part number SGR-75NR-90.
You can find the detail information about specifications and dimensions on part number SGR-75NR-90.
Configure
Basic Attributes
Properties
Wheel Material
Type
Mounting Height H(mm)
Allowable Load(daN)
Wheel Characteristics
Mounting Hole Pitch, Short Length Direction W1(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Wheel Bearings
Specified Angle of Plate
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SGR-100BN-90 |
SGR-100EL-45L |
SGR-100EL-45R |
SGR-75NRB |
SGR-75NRB-45L |
SGR-75NRB-45R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Properties | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Short Length Direction W1 (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Wheel Bearings | Specified Angle of Plate |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.86 € | 1 | 9 Days | 122 | - | 60 | [Nylon] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | - | - | - | None | 90 | ||
16.20 € | 1 | 11 Days | 122 | - | 50 | Elastomer | Chemical Resistance | 42 | 100 | 27 | NA | 45L | ||
16.20 € | 1 | 11 Days | 122 | - | 50 | Elastomer | Chemical Resistance | 42 | 100 | 27 | NA | 45R | ||
17.69 € | 1 | 11 Days | 93 | - | 60 | [Others] Nylon Foil Rubber | NA | 42 | 75 | 27 | Available | 0 | ||
17.69 € | 1 | 11 Days | 93 | - | 60 | [Others] Nylon Foil Rubber | NA | 42 | 75 | 27 | Available | 45L | ||
17.69 € | 1 | 11 Days | 93 | - | 60 | [Others] Nylon Foil Rubber | NA | 42 | 75 | 27 | Available | 45R |