SG Model Swivel Wheel Plate Type (Part Numbers - CAD Download)

SG Model Swivel Wheel Plate Type
  • Volume Discount
[Features] Swivel plate caster for light duty platform trolley. [Features] Used for drive orientation platform trolley.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SG-65UR

Part Number
SG-65UR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Height H
(mm)
Properties Stopper Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Wheel Dia. D
(mm)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Load Category Wheel Bearings JAN Code Order Code

10.33 €

1 7 Days 1085-NA60[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance5542706525Streamlining of Logistics, Hand Truck61Light/Medium LoadNA--

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal Load Range(daN) 35.01~80.00 Fitting Material Steel
Mounting Hole Type Round Hole Plate Width(mm) 58

Tech Support