Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SG-100NRB
Part Number
|
---|
SG-100NRB |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Properties | Stopper | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Application | Swivel Radius (mm) | Load Category | Wheel Bearings | JAN Code | Order Code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.30 € | 1 | 17 Days | - | 122 | - | NA | 60 | [Others] Nylon Foil Rubber | NA | 82 | 40 | 100 | 100 | 27 | Streamlining of Logistics, Hand Truck | 82 | Light/Medium Load | Available | - | - |
Loading...
Caster Type | Plate Type Universal | Load Range(daN) | 35.01~80.00 | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round Hole | Plate Width(mm) | 58 |
This page is SG Model Swivel Wheel Plate Type, part number SG-100NRB.
You can find the detail information about specifications and dimensions on part number SG-100NRB.
Configure
Basic Attributes
Properties
Wheel Material
Type
Mounting Height H(mm)
Stopper
Allowable Load(daN)
Wheel Characteristics
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Plate Length(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Swivel Radius(mm)
Wheel Bearings
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SG-100EL |
SG-100N |
SG-100NR |
SG-100RH |
SG-100RHE |
SG-100UHF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Height H (mm) | Properties | Stopper | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Application | Swivel Radius (mm) | Load Category | Wheel Bearings | JAN Code | Order Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.27 € | 1 | 5 Days | - | 122 | - | NA | 50 | Elastomer | Chemical Resistance | 82 | 40 | 100 | 100 | 27 | Streamlining of Logistics, Hand Truck | 82 | Light/Medium Load | NA | - | - | ||
11.28 € | 1 | 7 Days | - | 122 | - | NA | 60 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 82 | 40 | 100 | 100 | 25 | Streamlining of Logistics, Hand Truck | 82 | Light/Medium Load | NA | - | - | ||
14.41 € | 1 | 10 Days | - | 122 | - | NA | 60 | [Others] Nylon Foil Rubber | NA | 82 | 40 | 100 | 100 | 27 | Streamlining of Logistics, Hand Truck | 82 | Light/Medium Load | NA | - | - | ||
13.18 € | 1 | 5 Days | - | 122 | - | NA | 50 | Rubber | NA | 82 | 40 | 100 | 100 | 25 | Streamlining of Logistics, Hand Truck | 82 | Light/Medium Load | NA | - | - | ||
20.63 € | 1 | 7 Days | - | 122 | [Antistatic] Electrical Conductivity | NA | - | Rubber | NA | 82 | - | 100 | - | - | Streamlining of Logistics, Hand Truck | 82 | Light Load | None | - | - | ||
13.35 € | 1 | Available | 5 Days | - | 122 | - | NA | 60 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 82 | 40 | 100 | 100 | 28 | Streamlining of Logistics, Hand Truck | 82 | Light/Medium Load | Available | - | - |