Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SK-125WP
Part Number
|
---|
SK-125WP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Combination of Slotted Hole Pitch | Wheel Bearings | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.05 € | 1 | 5 Days | 168 | 120 | Rubber | NA | 75(80) | 104 | 110 | 125 | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | NA |
Loading...
Caster Type | Plate Type Fixed | Load Range(daN) | 80.01~140.00 | Stopper | NA |
---|---|---|---|---|---|
Fitting Material | Steel | Mounting Hole Type | Long Hole | Mounting Hole Pitch, Short Length Direction W1(mm) | 75(80) |
Wheel Width(mm) | 32 | Application | Streamlining of Logistics, Hand Truck / Vertical lift | Load Category | Medium Load |
This page is SK Model Rigid Wheel Plate Type, part number SK-125WP.
You can find the detail information about specifications and dimensions on part number SK-125WP.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Allowable Load(daN)
Wheel Material
Wheel Characteristics
Mounting Hole Pitch, Long Length Direction L1(mm)
Plate Length(mm)
Plate Width(mm)
Wheel Dia. D(mm)
Combination of Slotted Hole Pitch
Wheel Bearings
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SK-100GU |
SK-100N |
SK-100UW |
SK-100W |
SK-100WP |
SK-125W |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Combination of Slotted Hole Pitch | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.65 € | 1 | 5 Days | 132 | 100 | [Others] Nylon Foil Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 80(90) | 110 | 75 | 100 | - | Available | ||
12.92 € | 1 | 5 Days | 132 | 120 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 80(90) | 110 | 75 | 100 | - | NA | ||
27.61 € | 1 | 12 Days | 132 | 120 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 80(90) | 110 | 75 | 100 | - | Available | ||
16.88 € | 1 | 5 Days | 132 | 120 | Rubber | NA | 80(90) | 110 | 75 | 100 | - | Available | ||
15.80 € | 1 | 5 Days | 132 | 120 | Rubber | NA | 80(90) | 110 | 75 | 100 | - | NA | ||
23.40 € | 1 | 7 Days | 168 | 120 | Rubber | NA | 75(80) | 104 | 110 | 125 | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | Available |