Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SR-50UR
Part Number
|
---|
SR-50UR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Properties | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Load Category | Wheel Bearings | JAN Code | Order Code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.57 € | 1 | 5 Days | 10 | 70 | - | 60 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 55 | 28 | 70 | 47 | 50 | 25 | Light/Medium Load | NA | - | - |
Loading...
Caster Type | Plate Type Fixed | Load Range(daN) | 35.01~80.00 | Stopper | NA |
---|---|---|---|---|---|
Fitting Material | Steel | Mounting Hole Type | Round Hole | Application | Streamlining of Logistics, Hand Truck |
This page is SR Model Rigid Wheel Plate Type, part number SR-50UR.
You can find the detail information about specifications and dimensions on part number SR-50UR.
Configure
Basic Attributes
Properties
Wheel Material
Wheel Characteristics
Type
Mounting Height H(mm)
Allowable Load(daN)
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Plate Length(mm)
Plate Width(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Wheel Bearings
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SR-100NR |
SR-100NRB |
SR-100RH |
SR-65BN |
SR-65EL |
SR-65N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Height H (mm) | Properties | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Load Category | Wheel Bearings | JAN Code | Order Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.84 € | 1 | 10 Days | - | 122 | - | 60 | [Others] Nylon Foil Rubber | NA | 82 | 40 | 100 | 58 | 100 | 27 | Light/Medium Load | NA | - | - | ||
15.64 € | 1 | 12 Days | - | 122 | - | 60 | [Others] Nylon Foil Rubber | NA | 82 | 40 | 100 | 58 | 100 | 27 | Light/Medium Load | Available | - | - | ||
11.67 € | 1 | 5 Days | - | 122 | - | 50 | Rubber | NA | 82 | 40 | 100 | 58 | 100 | 25 | Light/Medium Load | NA | - | - | ||
6.29 € | 1 | 10 Days | - | - | - | 70 | [Nylon] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 55 | - | 70 | - | - | - | Light Load | None | - | - | ||
6.27 € | 1 | 5 Days | - | 85 | - | 40 | Elastomer | Chemical Resistance | 55 | 28 | 70 | 47 | 65 | 27 | Light Load | NA | 4562182579515 | 412-7251 | ||
4.79 € | 1 | 5 Days | 10 | 85 | - | 70 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 55 | 28 | 70 | 47 | 65 | 25 | Light/Medium Load | NA | - | - |