Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SUS-ER-100N
Part Number
|
---|
SUS-ER-100N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Load Category | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.24 € | 1 | 5 Days | 122 | 35.01~80.00 | 60 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 82 | 40 | 100 | 58 | 100 | 25 | Light/Medium Load |
Loading...
Caster Type | Plate Type Fixed | Stopper | NA | Fitting Material | Stainless Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round Hole | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck | Wheel Bearings | NA |
This page is SUS-ER Type Fixed Wheel Plate Type, part number SUS-ER-100N.
You can find the detail information about specifications and dimensions on part number SUS-ER-100N.
Configure
Basic Attributes
Wheel Material
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Plate Length(mm)
Plate Width(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SUS-ER-100EL |
SUS-ER-100NR |
SUS-ER-100RH |
SUS-ER-100UR |
SUS-ER-50EL |
SUS-ER-50N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.35 € | 1 | 12 Days | 122 | 35.01~80.00 | 50 | Elastomer | Chemical Resistance | 82 | 40 | 100 | 58 | 100 | 27 | Light/Medium Load | ||
21.77 € | 1 | 12 Days | 122 | 35.01~80.00 | 60 | [Others] Nylon Foil Rubber | NA | 82 | 40 | 100 | 58 | 100 | 27 | Light/Medium Load | ||
21.85 € | 1 | 12 Days | 122 | 35.01~80.00 | 50 | Rubber | NA | 82 | 40 | 100 | 58 | 100 | 25 | Light/Medium Load | ||
21.99 € | 1 | 5 Days | 122 | 35.01~80.00 | 60 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 82 | 40 | 100 | 58 | 100 | 28 | Light/Medium Load | ||
6.07 € | 1 | 12 Days | 65 | ~35.00 | 25 | Elastomer | Chemical Resistance | 56 | 28 | 70 | 42 | 50 | 20 | Light Load | ||
4.85 € | 1 | Available |
Same day
Stock | 65 | 35.01~80.00 | 40 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 56 | 28 | 70 | 42 | 50 | 21 | Light Load |