SUS-ER Type Fixed Wheel Plate Type (Part Numbers - CAD Download)

SUS-ER Type Fixed Wheel Plate Type
  • Volume Discount
A compact, all-stainless steel-made caster used for hand trucks, store appliances, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SUS-ER-100N

Part Number
SUS-ER-100N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(mm)
Wheel Width
(mm)
Load Category

17.24 €

1 5 Days 12235.01~80.0060[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance82401005810025Light/Medium Load

Loading...

  1. 1

Basic information

Caster Type Plate Type Fixed Stopper NA Fitting Material Stainless Steel
Mounting Hole Type Round Hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck Wheel Bearings NA

This page is SUS-ER Type Fixed Wheel Plate Type, part number SUS-ER-100N.
You can find the detail information about specifications and dimensions on part number SUS-ER-100N.

Variation of this product

Part Number
SUS-ER-100EL
SUS-ER-100NR
SUS-ER-100RH
SUS-ER-100UR
SUS-ER-50EL
SUS-ER-50N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(mm)
Wheel Width
(mm)
Load Category

18.35 €

1 12 Days 12235.01~80.0050ElastomerChemical Resistance82401005810027Light/Medium Load

21.77 €

1 12 Days 12235.01~80.0060[Others] Nylon Foil RubberNA82401005810027Light/Medium Load

21.85 €

1 12 Days 12235.01~80.0050RubberNA82401005810025Light/Medium Load

21.99 €

1 5 Days 12235.01~80.0060[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance82401005810028Light/Medium Load

6.07 €

1 12 Days 65~35.0025ElastomerChemical Resistance562870425020Light Load

4.85 €

1 Available Same day

Stock

6535.01~80.0040[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance562870425021Light Load

Tech Support