UHG Type Swivel Wheel Plate Type (Part Numbers - CAD Download)

UHG Type Swivel Wheel Plate Type
  • Volume Discount
[Features]
· A low floor type caster for heavy loads that is designed for large machinery and devices

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UHG-80MC

Part Number
UHG-80MC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(mm)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category

109.59 €

1 5 Days Plate Type Universal120Low Floor Heavy Load750.01~800[Engineering Plastics] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance806010085804863Extra heavy load

Loading...

  1. 1

Basic information

Stopper NA Fitting Material Steel Mounting Hole Type Round Hole
Application Commercial Facilities Display / OA equipment, information and communication equipment Wheel Bearings Available

This page is UHG Type Swivel Wheel Plate Type, part number UHG-80MC.
You can find the detail information about specifications and dimensions on part number UHG-80MC.

Variation of this product

Part Number
UHG-100MC
UHG-50GFB
UHG-50MC
UHG-50MCE
UHG-50PB
UHG-65GFB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(mm)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category

158.90 €

1 Available Same day

Stock

Plate Type Universal140Low Floor Heavy Load750.01~800[Engineering Plastics] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance121591501101004872Extra heavy load

38.84 €

1 Available 5 Days Plate Type Universal79Low Floor Heavy Load220.01~320.00300[Nylon] Reinforced NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance64648484503849Heavy Load

49.80 €

1 5 Days Plate Type Universal79Low Floor Heavy Load320.01~485.00400[Engineering Plastics] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance64648484503849Extra heavy load

58.54 €

1 Available 7 Days Plate Type Universal / Low Floor Heavy Load79[Antistatic] Electrical Conductivity320.01~485.00400[Engineering Plastics] MC Nylon (Conductive)Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance64648484503849Extra heavy load

36.69 €

1 5 Days Plate Type Universal79Low Floor Heavy Load320.01~485.00400PhenolGasoline Resistance (Light Oil included) / Chemical Resistance / Oil Resistance64648484503849Extra heavy load

51.12 €

1 5 Days Plate Type Universal97Low Floor Heavy Load320.01~485.00400[Engineering Plastics] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance7878100100654854Extra heavy load

Tech Support