Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UHG-50PB
Part Number
|
---|
UHG-50PB |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.69 € | 1 | 5 Days | Plate Type Universal | 79 | Low Floor Heavy Load | 320.01~485.00 | 400 | Phenol | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | 64 | 64 | 84 | 84 | 50 | 38 | 49 | Extra heavy load |
Loading...
Stopper | NA | Fitting Material | Steel | Mounting Hole Type | Round Hole |
---|---|---|---|---|---|
Application | Commercial Facilities Display / OA equipment, information and communication equipment | Wheel Bearings | Available |
This page is UHG Type Swivel Wheel Plate Type, part number UHG-50PB.
You can find the detail information about specifications and dimensions on part number UHG-50PB.
Configure
Basic Attributes
Wheel Characteristics
Type
Caster Type
Mounting Height H(mm)
Properties
Load Range(daN)
Allowable Load(daN)
Wheel Material
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Plate Length(mm)
Plate Width(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Swivel Radius(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
UHG-50GFB |
UHG-50MC |
UHG-50MCE |
UHG-65GFB |
UHG-65MC |
UHG-65MCE |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | Load Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.84 € | 1 | Available | 5 Days | Plate Type Universal | 79 | Low Floor Heavy Load | 220.01~320.00 | 300 | [Nylon] Reinforced Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 64 | 64 | 84 | 84 | 50 | 38 | 49 | Heavy Load | |
49.80 € | 1 | 5 Days | Plate Type Universal | 79 | Low Floor Heavy Load | 320.01~485.00 | 400 | [Engineering Plastics] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 64 | 64 | 84 | 84 | 50 | 38 | 49 | Extra heavy load | ||
58.54 € | 1 | Available | 7 Days | Plate Type Universal / Low Floor Heavy Load | 79 | [Antistatic] Electrical Conductivity | 320.01~485.00 | 400 | [Engineering Plastics] MC Nylon (Conductive) | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 64 | 64 | 84 | 84 | 50 | 38 | 49 | Extra heavy load | |
51.12 € | 1 | 5 Days | Plate Type Universal | 97 | Low Floor Heavy Load | 320.01~485.00 | 400 | [Engineering Plastics] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 78 | 78 | 100 | 100 | 65 | 48 | 54 | Extra heavy load | ||
68.83 € | 1 | 5 Days | Plate Type Universal | 97 | Low Floor Heavy Load | 485.01~750.00 | 600 | [Engineering Plastics] MC Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 78 | 78 | 100 | 100 | 65 | 48 | 54 | Extra heavy load | ||
89.52 € | 1 | 7 Days | Plate Type Universal / Low Floor Heavy Load | 97 | [Antistatic] Electrical Conductivity | 485.01~750.00 | 600 | [Engineering Plastics] MC Nylon (Conductive) | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 78 | 78 | 100 | 100 | 65 | 48 | 54 | Extra heavy load |