UHG Type Swivel Wheel Plate Type (Part Numbers - CAD Download)

UHG Type Swivel Wheel Plate Type
  • Volume Discount
[Features]
· A low floor type caster for heavy loads that is designed for large machinery and devices

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UHG-50MCE

Part Number
UHG-50MCE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(mm)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category

58.54 €

1 Available 7 Days Plate Type Universal / Low Floor Heavy Load79[Antistatic] Electrical Conductivity320.01~485.00400[Engineering Plastics] MC Nylon (Conductive)Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance64648484503849Extra heavy load

Loading...

  1. 1

Basic information

Stopper NA Fitting Material Steel Mounting Hole Type Round Hole
Application Commercial Facilities Display / OA equipment, information and communication equipment Wheel Bearings Available

Tech Support