Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WK-100
Part Number
|
---|
WK-100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Load Category | Wheel Bearings | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.28 € | 1 | Available |
Same day
Stock | 144 | 80.01~140.00 | 120 | Rubber | NA | 80 | 45 | 115 | 80 | 100 | 32 | Medium Load | Available |
Loading...
Caster Type | Plate Type Fixed | Stopper | NA | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round Hole | Application | Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift |
This page is K Model Rigid Wheel Plate Type, part number WK-100.
You can find the detail information about specifications and dimensions on part number WK-100.
Configure
Stock
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Material
Wheel Characteristics
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Plate Length(mm)
Plate Width(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Wheel Bearings
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GUK-200 |
GUK-75 |
MCBK-100 |
WK-100-G |
WK-130 |
WK-150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Load Category | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
68.35 € | 1 | 5 Days | 250 | 220.01~320.00 | 250 | [Others] Nylon Foil Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 112 | 63 | 151 | 102 | 200 | 43 | Heavy Load | Available | ||
17.83 € | 1 | 5 Days | 103 | 80.01~140.00 | 100 | [Others] Nylon Foil Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 63 | 40 | 95 | 72 | 75 | 32 | Medium Load | Available | ||
51.18 € | 1 | 5 Days | - | 80.01~140.00 | 100 | [Engineering Plastics] MC Nylon (Conductive) | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | - | - | 115 | 80 | - | - | Heavy Load | Yes | ||
21.24 € | 1 | 14 Days | - | 80.01~140.00 | 120 | Rubber | NA | - | - | 115 | 80 | - | - | Heavy Load | None | ||
27.24 € | 1 | Available |
Same day
Stock | 177 | 140.01~220.00 | 180 | Rubber | NA | 100 | 56 | 137 | 93 | 130 | 40 | Medium Load | Available | |
30.72 € | 1 | Available |
Same day
Stock | 198 | 140.01~220.00 | 200 | Rubber | NA | 100 | 56 | 137 | 93 | 150 | 40 | Heavy Load | Available |