Slide Pack, FBW50110XR Shape (Part Numbers - CAD Download)

Slide Pack, FBW50110XR Shape
  • Volume Discount
[Features]
· This FBW-XR shape slide pack is made with a precision pressing process applied to a ball case. The slider with embedded ball is a direct acting system with unlimited linear motion.
· Use in combination with a slide rail for lightweight and compact system that provides nimble linear motion.
· Optimal for a variety of light load slide parts used in equipment such as photocopiers, tool cabinets, various electronic device cabinets, vending machines, manufacturing machinery slide covers, cash registers, and curtain walls.
· Austenitic stainless steel is used for parts such as the rails, mounting plates, and stoppers, providing high level corrosion resistance.
· The FBW3590XR 50110XR rail wall thickness has been increased, thereby improving rigidity compared with conventional products.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FBW50110XR+300L

Part Number
FBW50110XR+300L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRail length Lo (range selection)
(mm)
Stroke length (with one slider) (range selection)
(mm)
Type Number of Sliders
(piece)
Seal Rail Length Lo
(mm)
Stroke length (with one slider)
(mm)
Metal Dust-proof Cover Allowable Static Load Pa
(N)
Allowable Static Load Pb
(N)
Allowable Static Load Pc
(N)
Attached Component Series

73.99 €

1 Available 22 Days 10Up to 300100.1 to 200Set Product1NA300170NA1960500390-

Loading...

  1. 1

This page is Slide Pack, FBW50110XR Shape, part number FBW50110XR+300L.
You can find the detail information about specifications and dimensions on part number FBW50110XR+300L.

Variation of this product

Part Number
2FBW50110XR+1800L
2FBW50110XR+300L
2FBW50110XR+350L
FBW50110XR+350L
FBW50110XR+400L
FBW50110XR+450L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSRail length Lo (range selection)
(mm)
Stroke length (with one slider) (range selection)
(mm)
Type Number of Sliders
(piece)
Seal Rail Length Lo
(mm)
Stroke length (with one slider)
(mm)
Metal Dust-proof Cover Allowable Static Load Pa
(N)
Allowable Static Load Pb
(N)
Allowable Static Load Pc
(N)
Attached Component Series

398.16 €

1 Available Same day

Stock

101000.1 or More1000.1 or MoreSet Product2NA18001670NA1960500390-

116.48 €

1 Available 25 Days 10Up to 300100.1 to 200Set Product2NA300170NA1960500390-

133.71 €

1 Available Same day

Stock

10300.1 to 400200.1 to 300Set Product2NA350220NA1960500390-

92.40 €

1 Available Same day

Stock

10300.1 to 400200.1 to 300Set Product1NA350220NA1960500390-

97.12 €

1 Available Same day

Stock

10300.1 to 400200.1 to 300Set Product1NA400270NA1960500390-

100.35 €

1 Available Same day

Stock

10400.1 to 500300.1 to 400Set Product1NA450320NA1960500390-

Tech Support