Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
HPF-0405 |
HPF-0505 |
HPF-0510 |
HPF-0606 |
HPF-0610 |
HPF-0808 |
HPF-0815 |
HPF-1010 |
HPF-1015 |
HPF-1212 |
HPF-1220 |
HPF-1515 |
HPF-1520 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | I.D. d (mm) | O.D. D (mm) | L (mm) | Flange Outside Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|
0.73 € | 1 | Available | 5 Days | 10 | 4 | 5 | 5 | 8 | |
0.91 € 0.64 € | 1 | Available |
Same day
Stock | 10 | 5 | 6 | 5 | 10 | |
0.73 € | 1 | 5 Days | 10 | 5 | 6 | 10 | 10 | ||
0.82 € 0.57 € | 1 | Available |
Same day
Stock | - | 6 | 7 | 6 | 11 | |
0.73 € | 1 | 8 Days | 10 | 6 | 7 | 10 | 11 | ||
0.95 € | 1 | 5 Days | - | 8 | 9 | 8 | 13 | ||
0.99 € 0.69 € | 1 | Available |
Same day
Stock | 10 | 8 | 9 | 15 | 13 | |
1.04 € | 1 | 8 Days | - | 10 | 11 | 10 | 16 | ||
1.04 € | 1 | 8 Days | - | 10 | 11 | 15 | 16 | ||
1.04 € | 1 | 5 Days | - | 12 | 13 | 12 | 18 | ||
1.06 € | 1 | 8 Days | - | 12 | 13 | 20 | 18 | ||
1.24 € | 1 | Available |
Same day
Stock | - | 15 | 16 | 15 | 22 | |
1.29 € | 1 | 8 Days | - | 15 | 16 | 20 | 22 |
Loading...
Type | Flange | Multi-Layer LF | Metal mesh PTFE (tetrafluoroethylene) composite | Operating Environment | Standard / In Oil |
---|---|---|---|---|---|
Maximum Allowable PV Value Range(N/mm2•m/s) | 1.1~2.0 | Maximum Allowable PV Value(N/mm²·m/s) | 1.65 | Maximum Allowable Surface Pressure P(N/mm2) | 49 |
Maximum Allowable Velocity V(m/s) | 0.35 | Length Type | Single | Housing Fitting | H7 |
Lubrication | Non-Lubricated | Operating Temperature Range(°C) | -50::250 |
Configure
Stock
Basic Attributes
I.D. d(mm)
O.D. D(mm)
L(mm)
Flange Outside Diameter(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes