Wear Plate General Purpose Plate #2000 (CWP)

Wear Plate General Purpose Plate #2000 (CWP)
  • Promotional pricing ends 30/11/2024
A solid lubricant has been dispersed to allow for use in any movement direction and achieves excellent performance in micro movements as well.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CWP-100150
CWP-100200
CWP-100250
CWP-125150
CWP-150250
CWP-28100
CWP-28150
CWP-2875
CWP-38100
CWP-4875
CWP-75250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSWidth W
(mm)
Length L
(mm)

125.17 €

1 12 Days 10100150

170.68 €

1 12 Days 10100200

178.55 €

1 12 Days -100250

143.73 €

1 12 Days 10125150

236.74 €

1 12 Days 10150250

68.08 €

1 12 Days 1028100

94.80 €

1 12 Days 1028150

58.22 €

1 12 Days 102875

69.09 €

1 12 Days 1038100

52.02 €

36.41 €

1 Same day

Stock

-4875

138.50 €

1 12 Days 1075250

Loading...

  1. 1

Basic information

Material Metal system Metal system material Solid lubricant distributed Sintering Lubrication Non-Lubricated
Thickness t(mm) 20 Maximum Allowable Surface Pressure P(N/mm2) 24.5 Maximum Allowable Velocity V(m/s) 0.5
Maximum Allowable PV Value(N/mm2·m/s) 1.63

Tech Support