Wear Plate Thin Wall 5 mm Type #2000 (CWT)

Wear Plate Thin Wall 5 mm Type #2000 (CWT)
  • Volume Discount
A solid lubricant has been dispersed to allow for use in any movement direction and achieves excellent performance in micro movements as well.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CWT-100150
CWT-2250
CWT-2275
CWT-28100
CWT-28150
CWT-2875
CWT-38100
CWT-38150
CWT-3850
CWT-48100
CWT-4875
CWT-75100
CWT-75125
CWT-75150
CWT-7575
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSWidth W
(mm)
Length L
(mm)

125.04 €

1 33 Days 10100150

45.69 €

1 Available 34 Days 102250

50.68 €

1 5 Days -2275

60.50 €

1 5 Days -28100

68.91 €

1 12 Days -28150

52.23 €

1 12 Days 102875

63.87 €

1 5 Days -38100

74.91 €

1 12 Days -38150

50.76 €

1 12 Days 103850

67.66 €

1 Available 5 Days -48100

60.72 €

1 12 Days -4875

83.75 €

1 12 Days -75100

95.95 €

1 Available 12 Days 1075125

107.31 €

1 12 Days -75150

73.47 €

1 12 Days -7575

Loading...

  1. 1

Basic information

Material Metal system Metal system material Solid lubricant distributed Sintering Lubrication Non-Lubricated
Thickness t(mm) 5 Maximum Allowable Surface Pressure P(N/mm2) 24.5 Maximum Allowable Velocity V(m/s) 0.5
Maximum Allowable PV Value(N/mm2·m/s) 1.63

Tech Support