Plain bearing bushes / plastic / 77S

Plain bearing bushes / plastic / 77S
  • Volume Discount
Has a low friction coefficient, and does not experience stick slip. Can also be used in a wide range of temperatures from low to high.

[Features]
· Choose your PartsNo. according to the appropriate inner and outer diameter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
77S-1120
77S-1933
77S-1940
77S-58118
77S-68117
77S-78156
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSI.D. d
(mm)
O.D. D
(mm)
L
(mm)

165.04 €

1 14 Days 101120500

262.63 €

1 14 Days 101933500

452.25 €

1 Available 14 Days 101940500

516.16 €

1 Available 19 Days 1058118100

479.50 €

1 19 Days 1068117100

820.13 €

1 Available 19 Days -78156100

Loading...

  1. 1

Basic information

Type Straight type Lubrication Non-Lubricated The kind of shape Bushing

Tech Support