Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CFH10-1UUR
Part Number
|
---|
CFH10-1UUR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Roller Type | Outer Diameter D (φ) | Width C (mm) | Cam follower stud screw (mm) | Fastening Methods | Material | Basic Load Rating Dynamic Rating (kN) | Basic Load Rating Static Rating (kN) | Allowable Rotational Speed (1/min) | Sealing Structure | Track Load Capacity (kN) | Dedicated Grease Fitting Included | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.07 € | 1 | Available |
Same day
Stock | 10 | Spherical Outer Ring | 26 | 12 | M10 | With Driver Groove | Carbon steel | 5.33 | 6.78 | 17000 | Shield Type | 2.06 | NA |
Loading...
Classification | Cam Follower | Roller Outer Circumference | N/A | Cam Followers Type | Eccentricity |
---|---|---|---|---|---|
Size Standard | Metric System | Axis | Available | Rolling Guide Method | With Gage |
This page is Cam Follower CFH Model, part number CFH10-1UUR.
You can find the detail information about specifications and dimensions on part number CFH10-1UUR.
Configure
Stock
Basic Attributes
Type
Roller Type
Outer Diameter D(φ)
Width C(mm)
Cam follower stud screw(mm)
Fastening Methods
Material
Allowable Rotational Speed(1/min)
Sealing Structure
Track Load Capacity(kN)
Dedicated Grease Fitting Included
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CFH10-1M |
CFH10-1M-A |
CFH10-1MR |
CFH10-1UUR-A |
CFH10-A |
CFH10M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Roller Type | Outer Diameter D (φ) | Width C (mm) | Cam follower stud screw (mm) | Fastening Methods | Material | Basic Load Rating Dynamic Rating (kN) | Basic Load Rating Static Rating (kN) | Allowable Rotational Speed (1/min) | Sealing Structure | Track Load Capacity (kN) | Dedicated Grease Fitting Included |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
55.83 € | 1 | Available |
Same day
Stock | - | Cylindrical Outer Ring | 26 | 12 | M10 | With Driver Groove | Stainless Steel | 5.33 | 6.78 | 17000 | Open Type | 5.49 | NA | |
62.20 € | 1 | Available |
Same day
Stock | - | Cylindrical Outer Ring | 26 | 12 | M10 | With Head Hexagonal Hole | Stainless Steel | 5.33 | 6.78 | 17000 | No Seal | 5.49 | - | |
65.38 € | 1 | Available |
Same day
Stock | - | Spherical Outer Ring | 26 | 12 | M10 | With Driver Groove | Stainless Steel | 5.33 | 6.78 | 17000 | Open Type | 2.06 | NA | |
50.42 € | 1 | Available | 12 Days | 10 | Spherical Outer Ring | 26 | 12 | M10 | With Head Hexagonal Hole | Carbon steel | 5.33 | 6.78 | 17000 | With Seal | 2.06 | - | |
29.62 € | 1 | Available | 5 Days | 10 | Cylindrical Outer Ring | 22 | 12 | M10 | With Head Hexagonal Hole | Carbon steel | 5.33 | 6.78 | 17000 | No Seal | 4.7 | - | |
54.27 € | 1 | Available |
Same day
Stock | - | Cylindrical Outer Ring | 22 | 12 | M10 | With Driver Groove | Stainless Steel | 5.33 | 6.78 | 17000 | Open Type | 4.7 | NA |