Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CFH10R
Part Number
|
---|
CFH10R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Roller Type | Outer Diameter D (φ) | Width C (mm) | Cam follower stud screw (mm) | Fastening Methods | Material | Basic Load Rating Dynamic Rating (kN) | Basic Load Rating Static Rating (kN) | Allowable Rotational Speed (1/min) | Sealing Structure | Track Load Capacity (kN) | Dedicated Grease Fitting Included | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.70 € | 1 | Available |
Same day
Stock | - | Spherical Outer Ring | 22 | 12 | M10 | With Driver Groove | Carbon steel | 5.33 | 6.78 | 17000 | Open Type | 1.67 | NA |
Loading...
Classification | Cam Follower | Roller Outer Circumference | N/A | Cam Followers Type | Eccentricity |
---|---|---|---|---|---|
Size Standard | Metric System | Axis | Available | Rolling Guide Method | With Gage |
This page is Cam Follower CFH Model, part number CFH10R.
You can find the detail information about specifications and dimensions on part number CFH10R.
Configure
Stock
Basic Attributes
Type
Roller Type
Outer Diameter D(φ)
Width C(mm)
Cam follower stud screw(mm)
Fastening Methods
Material
Allowable Rotational Speed(1/min)
Sealing Structure
Track Load Capacity(kN)
Dedicated Grease Fitting Included
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CFH10-1M |
CFH10-1M-A |
CFH10-1MR |
CFH10R-A |
CFH10UU |
CFH10UU-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Roller Type | Outer Diameter D (φ) | Width C (mm) | Cam follower stud screw (mm) | Fastening Methods | Material | Basic Load Rating Dynamic Rating (kN) | Basic Load Rating Static Rating (kN) | Allowable Rotational Speed (1/min) | Sealing Structure | Track Load Capacity (kN) | Dedicated Grease Fitting Included |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
55.83 € | 1 | Available |
Same day
Stock | - | Cylindrical Outer Ring | 26 | 12 | M10 | With Driver Groove | Stainless Steel | 5.33 | 6.78 | 17000 | Open Type | 5.49 | NA | |
62.20 € | 1 | Available |
Same day
Stock | - | Cylindrical Outer Ring | 26 | 12 | M10 | With Head Hexagonal Hole | Stainless Steel | 5.33 | 6.78 | 17000 | No Seal | 5.49 | - | |
65.38 € | 1 | Available |
Same day
Stock | - | Spherical Outer Ring | 26 | 12 | M10 | With Driver Groove | Stainless Steel | 5.33 | 6.78 | 17000 | Open Type | 2.06 | NA | |
39.89 € | 1 | Available |
Same day
Stock | 10 | Spherical Outer Ring | 22 | 12 | M10 | With Head Hexagonal Hole | Carbon steel | 5.33 | 6.78 | 17000 | No Seal | 1.67 | - | |
38.29 € | 1 | Available |
Same day
Stock | - | Cylindrical Outer Ring | 22 | 12 | M10 | With Driver Groove | Carbon steel | 5.33 | 6.78 | 17000 | Shield Type | 4.7 | NA | |
43.39 € | 1 | Available | 5 Days | 10 | Cylindrical Outer Ring | 22 | 12 | M10 | With Head Hexagonal Hole | Carbon steel | 5.33 | 6.78 | 17000 | With Seal | 4.7 | - |