Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SCK-FA-1.2-N1
Part Number
|
---|
SCK-FA-1.2-N1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Structure | Stroke S (mm) | Nominal Mounting Screw M | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Maximum Collision Velocity (m/s) | Overall Length L (mm) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | Max. Operating Cycle (cycle/min) | Absorbed amount of energy per minute (J/min) | Locknut | Support Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
128.86 € | 1 |
Same day
Stock | Adjustable Type | 15 | M25 | 25 | 11.8 | 2 | 122.5 | 1400 | 17.2 | 30 | 360 | Available | Flange Shape |
Loading...
Main Body/Related Parts | Main Body | Orifice Method | Single Orifice | Usage Environment | Standard |
---|---|---|---|---|---|
Main Body Material | Aluminum | Operating Temperature Range(°C) | -10::80 | Tip caps | Available |
(Copper-Type) Material Limit | Standard |
This page is Shock Killer Adjustable SCK Series, part number SCK-FA-1.2-N1.
You can find the detail information about specifications and dimensions on part number SCK-FA-1.2-N1.
Configure
Stock
Basic Attributes
Type
Structure
Stroke S(mm)
Nominal Mounting Screw [M]
Max. Absorbed Energy(J)
Maximum Collision Velocity(m/s)
Overall Length L(mm)
Max. Drag Value(N)
Piston Rod Return Force (N)(N)
Max. Operating Cycle(cycle/min)
Absorbed amount of energy per minute(J/min)
Locknut
Support Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SCK-00-0.01-N1 |
SCK-00-0.03 |
SCK-00-0.03-N1 |
SCK-FA-12 |
SCK-FA-12-N1 |
SCK-FA-2.6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Structure | Stroke S (mm) | Nominal Mounting Screw M | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Maximum Collision Velocity (m/s) | Overall Length L (mm) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | Max. Operating Cycle (cycle/min) | Absorbed amount of energy per minute (J/min) | Locknut | Support Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
55.49 € | 1 | Available | 10 Days | [Fixed Type] Non-Adjustable Type | 10 | M12 | 12 | 0.098 | 1 | 55 | 59 | 5 | 45 | 4.5 | Available | Basic Type | |
41.83 € | 1 | 6 Days | [Fixed Type] Non-Adjustable Type | 10 | M16 | 16 | 0.294 | 1 | 70 | 147 | 10.5 | 45 | 16 | NA | Basic Type | ||
57.92 € | 1 |
Same day
Stock | [Fixed Type] Non-Adjustable Type | 10 | M16 | 16 | 0.294 | 1 | 70 | 147 | 10.5 | 45 | 16 | Available | Basic Type | ||
201.59 € | 1 | 10 Days | Adjustable Type | 25 | M40 | 40 | 118 | 3 | 175.6 | 8600 | 39.0 | 12 | 1440 | NA | Flange Shape | ||
222.42 € | 1 | 10 Days | Adjustable Type | 25 | M40 | 40 | 118 | 3 | 175.6 | 8600 | 39.0 | 12 | 1440 | Available | Flange Shape | ||
112.01 € | 1 |
Same day
Stock | Adjustable Type | 15 | M25 | 25 | 25.5 | 2 | 122.5 | 3100 | 17.2 | 25 | 650 | NA | Flange Shape |