Miniature profiled rail guides / rail type selectable / carriage dimensions selectable / stainless steel / RSR (Part Numbers - CAD Download)

Miniature profiled rail guides / rail type selectable / carriage dimensions selectable / stainless steel / RSR
A miniature type with a compact structure. Can be mounted in space saving areas.

[Features]
· RSR/RSR-W type circulates the ball row using the end plate that is assembled in the LM block when the ball rotates the rotating side with two rows that have been precision ground into the LM block and LM rail.
· The ball circulates and moves in the compact structure, which allows it to move on an infinite straight line with no restrictions on stroke.
· The LM block has been designed into a shape that allows for rigidity to be obtained when there is limited space, and is combined with a large diameter ball in order to obtain high rigidity in all directions.
· Ultra compact: A compact linear system that is highly reliable because there is no mis
alignment in the cages that are prone to problems in the ball sliding limited stroke type or in the cross roller guide.
Can withstand load in all directions: Incurs load in all directions, and can adequately use a single shaft guide for small moment loads.
· In particular, the RSR-W type that has an increased number of effective balls to increase the LM rail width to achieve increased rigidity against moments, and two parallel linear brush shafts can be used to achieve a linear motion with excellent durability and a compact size.
· Stainless steel LM block, LM rail, and LM rail are all compatible with stainless steel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RSR3N+[101-220/1]LM
RSR3N+[101-220/1]LPM
RSR3NC1+[101-220/1]LM
RSR3NC1+[101-220/1]LPM
2RSR3NC1+[101-220/1]LM
2RSR3NC1+[101-220/1]LPM
2RSR3N+[101-220/1]LM
2RSR3N+[101-220/1]LPM
3RSR3N+[101-220/1]LM
3RSR3N+[101-220/1]LPM
3RSR3NC1+[101-220/1]LM
3RSR3NC1+[101-220/1]LPM
4RSR3N+[101-220/1]LM
4RSR3N+[101-220/1]LPM
4RSR3NC1+[101-220/1]LM
4RSR3NC1+[101-220/1]LPM
5RSR3N+[101-220/1]LM
5RSR3N+[101-220/1]LPM
5RSR3NC1+[101-220/1]LM
5RSR3NC1+[101-220/1]LPM
6RSR3N+[101-220/1]LM
6RSR3N+[101-220/1]LPM
6RSR3NC1+[101-220/1]LM
6RSR3NC1+[101-220/1]LPM
7RSR3N+[101-220/1]LM
7RSR3N+[101-220/1]LPM
7RSR3NC1+[101-220/1]LM
7RSR3NC1+[101-220/1]LPM
8RSR3N+[101-220/1]LM
8RSR3N+[101-220/1]LPM
8RSR3NC1+[101-220/1]LM
8RSR3NC1+[101-220/1]LPM
9RSR3N+[101-220/1]LM
9RSR3N+[101-220/1]LPM
9RSR3NC1+[101-220/1]LM
9RSR3NC1+[101-220/1]LPM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 28 Days

-

1 28 Days

-

1 28 Days

-

1 28 Days

-

1 28 Days

-

1 28 Days

-

1 28 Days

-

1 28 Days

-

1 28 Days

-

1 28 Days

-

1 28 Days

-

1 28 Days

-

1 28 Days

-

1 28 Days

-

1 28 Days

-

1 28 Days

-

1 28 Days

-

1 28 Days

-

1 28 Days

-

1 28 Days

-

1 28 Days

-

1 28 Days

-

1 28 Days

-

1 28 Days

-

1 28 Days

-

1 28 Days

-

1 28 Days

-

1 28 Days

-

1 28 Days

-

1 28 Days

-

1 28 Days

-

1 28 Days

-

1 28 Days

-

1 28 Days

-

1 28 Days

-

1 28 Days

Loading...

  1. 1

Basic information

Set / Single Item Set Block Type Standard Rail Type Standard
Rail Width W1(mm) 3 Mounting Height M(mm) 4 Material Stainless Steel
Nominal Part Number 3 Ball Arrangement Standard Retainer N/A
Rolling Element Ball Basic Load Rating Dynamic Rating C(N) 300 Basic Load Rating Static Rating Co(N) 440
Allowable Static Moment MA(Nm) 0.726 Allowable Static Moment MB(Nm) 0.726 Allowable Static Moment MC(Nm) 0.73
Block Mounting Hole Pitch (Width Direction)(mm) 0 Block Mounting Hole Pitch (Length Direction)(mm) 5.5 Block Mounting Hole Diameter 2
Rail Mounting Hole Pitch(mm) 10 Rail Mounting Hole Diameter 2 Block external dimension W(mm) 8
Block external dimension L(mm) 16 Mounting hole for blocks Tapped Hole Number of block mounting holes(holes) 2
Mounting Hole Screw Depth(mm) 1.3 Block dimension L1(mm) 10.7

Tech Support