Energy Chain Outer Snap Opening and Closing Type Intermediate (E2/medium) 255 Type (Part Numbers)

Energy Chain Outer Snap Opening and Closing Type Intermediate (E2/medium) 255 Type
High endurance as standard. External opening and closing, makes internal partitioning possible at any point. (255)

[Features]
· Snap opening and closing can be selected on both left and right sides, and access from the top is also possible.
· Sliding surface for horizontal type side molds.
· Thick pivot diameter for durability and long life.
· Double stopper mechanism for durability and long free span.
· Small pitch, low noise, smooth running.
· Attachable by using the mounting bracket attached to the cable clamp
· The internal structure does not damage cables.
· External surface shape resists dust entry.
· The side surface design makes it easy to combine links

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
255.03.[055,​075,​100,​125,​150,​175,​200,​225,​250].0-[1-100/1]
255.03.[055,​075,​100,​125,​150,​175,​200,​225,​250].0-[1-100/1]-[2030.12PZ1B,​2030.12PZ1BK1,​2030.12PZ1,​2030.34PZ1B,​2030.34PZ1BK1,​2030.34PZ1]
255.05.[055,​075,​100,​125,​150,​175,​200,​225,​250].0-[1-100/1]
255.05.[055,​075,​100,​125,​150,​175,​200,​225,​250].0-[1-100/1]-[2050.12PZ1B,​2050.12PZ1BK1,​2050.12PZ1,​2050.34PZ1B,​2050.34PZ1BK1,​2050.34PZ1]
255.07.[055,​075,​100,​125,​150,​175,​200,​225,​250].0-[1-100/1]
255.07.[055,​075,​100,​125,​150,​175,​200,​225,​250].0-[1-100/1]-[2070.12PZ1B,​2070.12PZ1BK1,​2070.12PZ1,​2070.34PZ1B,​2070.34PZ1BK1,​2070.34PZ1]
255.10.[055,​075,​100,​125,​150,​175,​200,​225,​250].0-[1-100/1]
255.10.[055,​075,​100,​125,​150,​175,​200,​225,​250].0-[1-100/1]-[2100.12PZ1B,​2100.12PZ1BK1,​2100.12PZ1,​2100.34PZ1B,​2100.34PZ1BK1,​2100.34PZ1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSInternal Width
(mm)
Number of Links Bending Radius Color Mounting Bracket
1 20 Days 10381 ~ 10055 ~ 250BlackNo mounting bracket
1 20 Days 10381 ~ 10055 ~ 250Black2030.12PZ1, Full set, Plastic, locking, without tiewrap plates / 2030.12PZ1B, Full set, Plastic, locking, with tiewrap plates / 2030.12PZ1BK1, Full set, Plastic, locking, with tiewrap plates, 10 cable tiewraps / 2030.34PZ1, Full set, Plastic, pivoting, without tiewrap plates / 2030.34PZ1B, Full set, Plastic, pivoting, with tiewrap plates / 2030.34PZ1BK1, Full set, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps
1 20 Days 10571 ~ 10055 ~ 250BlackNo mounting bracket
1 20 Days 10571 ~ 10055 ~ 250Black2050.12PZ1, Full set, Plastic, locking, without tiewrap plates / 2050.12PZ1B, Full set, Plastic, locking, with tiewrap plates / 2050.12PZ1BK1, Full set, Plastic, locking, with tiewrap plates, 10 cable tiewraps / 2050.34PZ1, Full set, Plastic, pivoting, without tiewrap plates / 2050.34PZ1B, Full set, Plastic, pivoting, with tiewrap plates / 2050.34PZ1BK1, Full set, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps
1 20 Days 10771 ~ 10055 ~ 250BlackNo mounting bracket
1 20 Days 10771 ~ 10055 ~ 250Black2070.12PZ1, Full set, Plastic, locking, without tiewrap plates / 2070.12PZ1B, Full set, Plastic, locking, with tiewrap plates / 2070.12PZ1BK1, Full set, Plastic, locking, with tiewrap plates, 10 cable tiewraps / 2070.34PZ1, Full set, Plastic, pivoting, without tiewrap plates / 2070.34PZ1B, Full set, Plastic, pivoting, with tiewrap plates / 2070.34PZ1BK1, Full set, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps
1 20 Days 101031 ~ 10055 ~ 250BlackNo mounting bracket
1 20 Days 101031 ~ 10055 ~ 250Black2100.12PZ1, Full set, Plastic, locking, without tiewrap plates / 2100.12PZ1B, Full set, Plastic, locking, with tiewrap plates / 2100.12PZ1BK1, Full set, Plastic, locking, with tiewrap plates, 10 cable tiewraps / 2100.34PZ1, Full set, Plastic, pivoting, without tiewrap plates / 2100.34PZ1B, Full set, Plastic, pivoting, with tiewrap plates / 2100.34PZ1BK1, Full set, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps

Loading...

  1. 1

Basic information

Energy Chains Type Square Shape Cover Type Crossbar Type Characteristics Standard
Internal Height(mm) 24 No. of Internal Partitions for Carriers Not Included Max. Cable O.D. Dp(φ) 22
Working Speed(m/s) 10 Pitch P(mm) 27.8 Opening-closing Type Outer Circumferential Side
Cable Insertion Type Snap (Open / Close) Motion Type 2 Sizeal Motion Operating Temperature(°C) -40::120
Energy Chains Material Resin Proper Number of Links for Horizontal Use(Less than ___ pcs.) 50

Tech Support