Plain bearing bushes / plastic (iglidur) / XSM (Part Numbers - CAD Download)

Plain bearing bushes / plastic (iglidur) / XSM
  • Volume Discount
iglidur® X is defined by its combination of high temperature resistance with compressive strength, along with high resistance to chemicals. iglidur® X is designed for higher speeds than other iglidur® bearings.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XSM-2832-20

iglidur® X | The Chemical and Temperature Specialist, Sleeve Bearing (Form S)

Product Information


Up to 150 MPa static
iglidur® X is defined by its combination of high temperature resistance with compressive strength, along with high resistance to chemicals. iglidur® X is designed for higher speeds than other iglidur® bearings.
When to use it?
• For pressure loads up to 150 MPa
• For linear movements with stainless steel at high temperatures
• Universal resistance to chemicals
• Temperature resistant from –100 °C to +250 °C in continuous operation (short-term to +315 °C)
• Very low moisture absorption
• High wear resistance over the entire temperature range
When not to use it?
• For very low wear at high loads
   ►iglidur® Q
   ►iglidur® Z
• For economical underwater applications
   ►iglidur® H
   ►iglidur® H370
• For edge pressure
   ►iglidur® Z
Typical application areas
• Beverage technology
• Woodworking
• Plastic processing industry
• Aerospace engineering
• Cleanroom

Material Properties

General propertiesUnitiglidur® XTesting method
Densityg/cm31.44 
Colour black 
Max. moisture absorption at +23 °C/50 % r.h.% weight0.1DIN 53495
Max. water absorption% weight0.5 
Coefficient of sliding friction, dynamic, against steelμ0.09–0.27 
pv value, max. (dry)MPa · m/s1.32 
Mechanical properties
Flexural modulusMPa8,100DIN 53457
Flexural strength at +20 °CMPa170DIN 53452
Compressive strengthMPa100 
Max. recommended surface pressure (+20 °C)MPa150 
Shore-D hardness 85DIN 53505
Physical and thermal properties
Max. long-term application temperature°C+250 
Max. short-term application temperature°C+315 
Min. long-term application temperature°C–100 
Heat conductivityW/m · K0.6ASTM C 177
Coefficient of thermal expansion (at +23 °C)K–1 · 10–55DIN 53752
Electrical properties5)
Specific contact resistanceΩcm< 105DIN IEC 93
Surface resistanceΩ< 103DIN 53482
5) The good conductivity of this plastic material under certain circumstances can favour the generation of corrosion on the metallic contact components.

Dimensions

Sleeve Bearing (Form S)

2) Thickness < 1 mm: chamfer = 20°
 
Chamfer in relation to the d1
d1 [mm]:Ø 1–6Ø 6–12Ø 12–30Ø > 30
f [mm]:0.30.50.81.2



Dimensions [mm]
d1d1-d2b1Part No.
 Tolerance3) h13 
2.0+0.006
+0.046
3.53.0XSM-0203-03
3.04.53.0XSM-0304-03
3.04.56.0XSM-0304-06
4.0+0.010
+0.058
5.54.0XSM-0405-04
4.05.56.0XSM-0405-06
4.05.09.0XSM-0405-09
4.05.510.0XSM-0405-10
5.07.03.5XSM-0507-035
5.07.05.0XSM-0507-05
5.07.08.0XSM-0507-08
5.07.010.0XSM-0507-10
6.08.06.0XSM-0608-06
6.08.08.0XSM-0608-08
6.08.010.0XSM-0608-10
6.08.013.8XSM-0608-13
7.0+0.013
+0.071
9.010.0XSM-0709-10
7.09.012.0XSM-0709-12
8.010.06.0XSM-0810-06
8.010.08.0XSM-0810-08
8.010.010.0XSM-0810-10
8.010.012.0XSM-0810-12
8.010.015.0XSM-0810-15
10.012.03.5XSM-1012-035
10.012.06.0XSM-1012-06
10.012.08.0XSM-1012-08
10.012.010.0XSM-1012-10
10.012.012.0XSM-1012-12
10.012.015.0XSM-1012-15
10.012.020.0XSM-1012-20
12.0+0.016
+0.086
14.03.5XSM-1214-035
12.014.06.0XSM-1214-06
12.014.08.0XSM-1214-08
12.014.010.0XSM-1214-10
12.014.012.0XSM-1214-12
12.014.015.0XSM-1214-15
12.014.020.0XSM-1214-20
12.014.025.0XSM-1214-25
13.015.010.0XSM-1315-10
13.015.020.0XSM-1315-20
14.016.012.0XSM-1416-12
14.016.015.0XSM-1416-15
14.016.020.0XSM-1416-20
14.016.025.0XSM-1416-25
15.017.07.0XSM-1517-07
15.017.010.0XSM-1517-10
15.017.015.0XSM-1517-15
15.017.020.0XSM-1517-20
15.017.025.0XSM-1517-25
16.018.010.0XSM-1618-10
16.018.012.0XSM-1618-12
16.018.015.0XSM-1618-15
16.018.020.0XSM-1618-20
16.018.025.0XSM-1618-25
16.018.035.0XSM-1618-35
17.019.020.0XSM-1719-20
18.020.015.0XSM-1820-15
18.020.020.0XSM-1820-20
18.020.025.0XSM-1820-25
20.0+0.020
+0.104
22.014.0XSM-2022-140
20.022.014.5XSM-2022-145
20.022.017.0XSM-2022-17
20.022.018.0XSM-2022-18
20.022.020.0XSM-2022-20
20.023.07.0XSM-2023-07
20.023.010.0XSM-2023-10
20.023.015.0XSM-2023-15
20.023.020.0XSM-2023-20
20.023.025.0XSM-2023-25
20.023.030.0XSM-2023-30
22.025.015.0XSM-2225-15
22.025.020.0XSM-2225-20
22.025.025.0XSM-2225-25
22.025.030.0XSM-2225-30
24.026.020.0XSM-2426-20
24.027.06.0XSM-2427-06
24.027.015.0XSM-2427-15
24.027.020.0XSM-2427-20
24.027.025.0XSM-2427-25
24.027.030.0XSM-2427-30
25.028.07.7XSM-2528-077
25.028.09.0XSM-2528-09
25.028.012.0XSM-2528-12
25.028.013.0XSM-2528-13
25.028.015.0XSM-2528-15
25.028.020.0XSM-2528-20
25.028.025.0XSM-2528-25
25.028.030.0XSM-2528-30
25.028.035.0XSM-2528-35
26.028.010.0XSM-2628-10
27.030.05.7XSM-2730-05
28.032.020.0XSM-2832-20
28.032.025.0XSM-2832-25
28.032.030.0XSM-2832-30
28.032.069.0XSM-2832-69
30.034.015.0XSM-3034-15
30.034.020.0XSM-3034-20
30.034.025.0XSM-3034-25
30.034.030.0XSM-3034-30
30.034.040.0XSM-3034-40
32.0+0.025
+0.125
36.020.0XSM-3236-20
32.036.025.0XSM-3236-25
32.036.030.0XSM-3236-30
32.036.035.0XSM-3236-35
32.036.040.0XSM-3236-40
32.036.054.0XSM-3236-54
35.039.020.0XSM-3539-20
35.039.030.0XSM-3539-30
35.039.040.0XSM-3539-40
35.039.050.0XSM-3539-50
40.044.020.0XSM-4044-20
40.044.030.0XSM-4044-30
40.044.040.0XSM-4044-40
40.044.050.0XSM-4044-50
45.050.020.0XSM-4550-20
45.050.030.0XSM-4550-30
45.050.040.0XSM-4550-40
45.050.050.0XSM-4550-50
50.055.020.0XSM-5055-20
50.055.030.0XSM-5055-30
50.055.040.0XSM-5055-40
50.055.050.0XSM-5055-50
50.055.060.0XSM-5055-60
55.0+0.030
+0.150
60.050.0XSM-5560-50
60.065.045.0XSM-6065-45
60.065.060.0XSM-6065-60
65.070.050.0XSM-6570-50
70.075.070.0XSM-7075-70
75.080.060.0XSM-7580-60
80.085.0100.0XSM-8085-100
90.0+0.036
+0.176
95.0100.0XSM-9095-100
100.0115.0100.0XSM-100105-100
110.0115.0100.0XSM-110115-100
120.0125.0100.0XSM-120125-100
3) After press-fit.
Part Number
XSM-2832-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSType Resin Group Environment Inner Diameter d1
(mm)
O.D. d2
(mm)
Overall Length b1
(mm)
Maximum Allowable PV Value Range
(N/mm2•m/s)
Maximum Allowable PV Value
(N/mm²·m/s)
Max. Allowable Surface Pressure P
(N/mm2)
Max. Allowable Velocity V
(m/s)
Recommended Shaft Tolerance Thickness t
(mm)
Lubrication Condition Operating Temperature Range
(°C)

15.48 €

1 Available 3 Days -Sleeve TypeHigh Performance Polymer GroupStandard / Heat Resistant / Foreign Object Resistant / Vibration Resistant / In Oil / In Water / In Seawater / In Chemical2832201.1 to 2.01.321501.5h92Unlubricated-

Loading...

  1. 1

Basic information

Recommended Housing Hole Tolerance H7

This page is Plain bearing bushes / plastic (iglidur) / XSM, part number XSM-2832-20.
You can find the detail information about specifications and dimensions on part number XSM-2832-20.

Variation of this product

Part Number
XSM-0405-04
XSM-0405-06
XSM-0405-09
XSM-2832-30
XSM-2832-69
XSM-3034-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSType Resin Group Environment Inner Diameter d1
(mm)
O.D. d2
(mm)
Overall Length b1
(mm)
Maximum Allowable PV Value Range
(N/mm2•m/s)
Maximum Allowable PV Value
(N/mm²·m/s)
Max. Allowable Surface Pressure P
(N/mm2)
Max. Allowable Velocity V
(m/s)
Recommended Shaft Tolerance Thickness t
(mm)
Lubrication Condition Operating Temperature Range
(°C)

6.68 €

1 Available 3 Days 10Sleeve TypeHigh Performance Polymer GroupHeat Resistant / Standard / Vibration Resistant / Foreign Object Resistant / In Water / In Oil / In Chemical / In Seawater45.541.1 to 2.01.321501.5h90.75Unlubricated-100~250

6.86 €

1 Available Same day

Stock

10-High Performance Polymer GroupHeat Resistant / Standard / Vibration Resistant / Foreign Object Resistant / In Water / In Oil / In Chemical / In Seawater45.56-1.3215010-0.75Unlubricated-

7.50 €

1 Available 3 Days 10-High Performance Polymer GroupHeat Resistant / Standard / Vibration Resistant / Foreign Object Resistant / In Water / In Oil / In Chemical / In Seawater459-1.3215010-0.5Unlubricated-

16.20 €

1 Available Same day

Stock

-Sleeve TypeHigh Performance Polymer GroupHeat Resistant / Standard / Vibration Resistant / Foreign Object Resistant / In Water / In Oil / In Chemical / In Seawater2832301.1 to 2.01.321501.5h92Unlubricated-

32.42 €

1 Available Same day

Stock

10-High Performance Polymer GroupHeat Resistant / Standard / Vibration Resistant / Foreign Object Resistant / In Water / In Oil / In Chemical / In Seawater283269-1.3215010-2Unlubricated-

13.86 €

1 Available Same day

Stock

10-High Performance Polymer GroupHeat Resistant / Standard / Vibration Resistant / Foreign Object Resistant / In Water / In Oil / In Chemical / In Seawater303415-1.3215010-2Unlubricated-

Tech Support