Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XSM-0304-06
General properties | Unit | iglidur® X | Testing method |
Density | g/cm3 | 1.44 | |
Colour | black | ||
Max. moisture absorption at +23 °C/50 % r.h. | % weight | 0.1 | DIN 53495 |
Max. water absorption | % weight | 0.5 | |
Coefficient of sliding friction, dynamic, against steel | μ | 0.09–0.27 | |
pv value, max. (dry) | MPa · m/s | 1.32 | |
Mechanical properties | |||
Flexural modulus | MPa | 8,100 | DIN 53457 |
Flexural strength at +20 °C | MPa | 170 | DIN 53452 |
Compressive strength | MPa | 100 | |
Max. recommended surface pressure (+20 °C) | MPa | 150 | |
Shore-D hardness | 85 | DIN 53505 | |
Physical and thermal properties | |||
Max. long-term application temperature | °C | +250 | |
Max. short-term application temperature | °C | +315 | |
Min. long-term application temperature | °C | –100 | |
Heat conductivity | W/m · K | 0.6 | ASTM C 177 |
Coefficient of thermal expansion (at +23 °C) | K–1 · 10–5 | 5 | DIN 53752 |
Electrical properties5) | |||
Specific contact resistance | Ωcm | < 105 | DIN IEC 93 |
Surface resistance | Ω | < 103 | DIN 53482 |
Chamfer in relation to the d1 | ||||
d1 [mm]: | Ø 1–6 | Ø 6–12 | Ø 12–30 | Ø > 30 |
f [mm]: | 0.3 | 0.5 | 0.8 | 1.2 |
d1 | d1- | d2 | b1 | Part No. |
Tolerance3) | h13 | |||
2.0 | +0.006 +0.046 | 3.5 | 3.0 | XSM-0203-03 |
3.0 | 4.5 | 3.0 | XSM-0304-03 | |
3.0 | 4.5 | 6.0 | XSM-0304-06 | |
4.0 | +0.010 +0.058 | 5.5 | 4.0 | XSM-0405-04 |
4.0 | 5.5 | 6.0 | XSM-0405-06 | |
4.0 | 5.0 | 9.0 | XSM-0405-09 | |
4.0 | 5.5 | 10.0 | XSM-0405-10 | |
5.0 | 7.0 | 3.5 | XSM-0507-035 | |
5.0 | 7.0 | 5.0 | XSM-0507-05 | |
5.0 | 7.0 | 8.0 | XSM-0507-08 | |
5.0 | 7.0 | 10.0 | XSM-0507-10 | |
6.0 | 8.0 | 6.0 | XSM-0608-06 | |
6.0 | 8.0 | 8.0 | XSM-0608-08 | |
6.0 | 8.0 | 10.0 | XSM-0608-10 | |
6.0 | 8.0 | 13.8 | XSM-0608-13 | |
7.0 | +0.013 +0.071 | 9.0 | 10.0 | XSM-0709-10 |
7.0 | 9.0 | 12.0 | XSM-0709-12 | |
8.0 | 10.0 | 6.0 | XSM-0810-06 | |
8.0 | 10.0 | 8.0 | XSM-0810-08 | |
8.0 | 10.0 | 10.0 | XSM-0810-10 | |
8.0 | 10.0 | 12.0 | XSM-0810-12 | |
8.0 | 10.0 | 15.0 | XSM-0810-15 | |
10.0 | 12.0 | 3.5 | XSM-1012-035 | |
10.0 | 12.0 | 6.0 | XSM-1012-06 | |
10.0 | 12.0 | 8.0 | XSM-1012-08 | |
10.0 | 12.0 | 10.0 | XSM-1012-10 | |
10.0 | 12.0 | 12.0 | XSM-1012-12 | |
10.0 | 12.0 | 15.0 | XSM-1012-15 | |
10.0 | 12.0 | 20.0 | XSM-1012-20 | |
12.0 | +0.016 +0.086 | 14.0 | 3.5 | XSM-1214-035 |
12.0 | 14.0 | 6.0 | XSM-1214-06 | |
12.0 | 14.0 | 8.0 | XSM-1214-08 | |
12.0 | 14.0 | 10.0 | XSM-1214-10 | |
12.0 | 14.0 | 12.0 | XSM-1214-12 | |
12.0 | 14.0 | 15.0 | XSM-1214-15 | |
12.0 | 14.0 | 20.0 | XSM-1214-20 | |
12.0 | 14.0 | 25.0 | XSM-1214-25 | |
13.0 | 15.0 | 10.0 | XSM-1315-10 | |
13.0 | 15.0 | 20.0 | XSM-1315-20 | |
14.0 | 16.0 | 12.0 | XSM-1416-12 | |
14.0 | 16.0 | 15.0 | XSM-1416-15 | |
14.0 | 16.0 | 20.0 | XSM-1416-20 | |
14.0 | 16.0 | 25.0 | XSM-1416-25 | |
15.0 | 17.0 | 7.0 | XSM-1517-07 | |
15.0 | 17.0 | 10.0 | XSM-1517-10 | |
15.0 | 17.0 | 15.0 | XSM-1517-15 | |
15.0 | 17.0 | 20.0 | XSM-1517-20 | |
15.0 | 17.0 | 25.0 | XSM-1517-25 | |
16.0 | 18.0 | 10.0 | XSM-1618-10 | |
16.0 | 18.0 | 12.0 | XSM-1618-12 | |
16.0 | 18.0 | 15.0 | XSM-1618-15 | |
16.0 | 18.0 | 20.0 | XSM-1618-20 | |
16.0 | 18.0 | 25.0 | XSM-1618-25 | |
16.0 | 18.0 | 35.0 | XSM-1618-35 | |
17.0 | 19.0 | 20.0 | XSM-1719-20 | |
18.0 | 20.0 | 15.0 | XSM-1820-15 | |
18.0 | 20.0 | 20.0 | XSM-1820-20 | |
18.0 | 20.0 | 25.0 | XSM-1820-25 | |
20.0 | +0.020 +0.104 | 22.0 | 14.0 | XSM-2022-140 |
20.0 | 22.0 | 14.5 | XSM-2022-145 | |
20.0 | 22.0 | 17.0 | XSM-2022-17 | |
20.0 | 22.0 | 18.0 | XSM-2022-18 | |
20.0 | 22.0 | 20.0 | XSM-2022-20 | |
20.0 | 23.0 | 7.0 | XSM-2023-07 | |
20.0 | 23.0 | 10.0 | XSM-2023-10 | |
20.0 | 23.0 | 15.0 | XSM-2023-15 | |
20.0 | 23.0 | 20.0 | XSM-2023-20 | |
20.0 | 23.0 | 25.0 | XSM-2023-25 | |
20.0 | 23.0 | 30.0 | XSM-2023-30 | |
22.0 | 25.0 | 15.0 | XSM-2225-15 | |
22.0 | 25.0 | 20.0 | XSM-2225-20 | |
22.0 | 25.0 | 25.0 | XSM-2225-25 | |
22.0 | 25.0 | 30.0 | XSM-2225-30 | |
24.0 | 26.0 | 20.0 | XSM-2426-20 | |
24.0 | 27.0 | 6.0 | XSM-2427-06 | |
24.0 | 27.0 | 15.0 | XSM-2427-15 | |
24.0 | 27.0 | 20.0 | XSM-2427-20 | |
24.0 | 27.0 | 25.0 | XSM-2427-25 | |
24.0 | 27.0 | 30.0 | XSM-2427-30 | |
25.0 | 28.0 | 7.7 | XSM-2528-077 | |
25.0 | 28.0 | 9.0 | XSM-2528-09 | |
25.0 | 28.0 | 12.0 | XSM-2528-12 | |
25.0 | 28.0 | 13.0 | XSM-2528-13 | |
25.0 | 28.0 | 15.0 | XSM-2528-15 | |
25.0 | 28.0 | 20.0 | XSM-2528-20 | |
25.0 | 28.0 | 25.0 | XSM-2528-25 | |
25.0 | 28.0 | 30.0 | XSM-2528-30 | |
25.0 | 28.0 | 35.0 | XSM-2528-35 | |
26.0 | 28.0 | 10.0 | XSM-2628-10 | |
27.0 | 30.0 | 5.7 | XSM-2730-05 | |
28.0 | 32.0 | 20.0 | XSM-2832-20 | |
28.0 | 32.0 | 25.0 | XSM-2832-25 | |
28.0 | 32.0 | 30.0 | XSM-2832-30 | |
28.0 | 32.0 | 69.0 | XSM-2832-69 | |
30.0 | 34.0 | 15.0 | XSM-3034-15 | |
30.0 | 34.0 | 20.0 | XSM-3034-20 | |
30.0 | 34.0 | 25.0 | XSM-3034-25 | |
30.0 | 34.0 | 30.0 | XSM-3034-30 | |
30.0 | 34.0 | 40.0 | XSM-3034-40 | |
32.0 | +0.025 +0.125 | 36.0 | 20.0 | XSM-3236-20 |
32.0 | 36.0 | 25.0 | XSM-3236-25 | |
32.0 | 36.0 | 30.0 | XSM-3236-30 | |
32.0 | 36.0 | 35.0 | XSM-3236-35 | |
32.0 | 36.0 | 40.0 | XSM-3236-40 | |
32.0 | 36.0 | 54.0 | XSM-3236-54 | |
35.0 | 39.0 | 20.0 | XSM-3539-20 | |
35.0 | 39.0 | 30.0 | XSM-3539-30 | |
35.0 | 39.0 | 40.0 | XSM-3539-40 | |
35.0 | 39.0 | 50.0 | XSM-3539-50 | |
40.0 | 44.0 | 20.0 | XSM-4044-20 | |
40.0 | 44.0 | 30.0 | XSM-4044-30 | |
40.0 | 44.0 | 40.0 | XSM-4044-40 | |
40.0 | 44.0 | 50.0 | XSM-4044-50 | |
45.0 | 50.0 | 20.0 | XSM-4550-20 | |
45.0 | 50.0 | 30.0 | XSM-4550-30 | |
45.0 | 50.0 | 40.0 | XSM-4550-40 | |
45.0 | 50.0 | 50.0 | XSM-4550-50 | |
50.0 | 55.0 | 20.0 | XSM-5055-20 | |
50.0 | 55.0 | 30.0 | XSM-5055-30 | |
50.0 | 55.0 | 40.0 | XSM-5055-40 | |
50.0 | 55.0 | 50.0 | XSM-5055-50 | |
50.0 | 55.0 | 60.0 | XSM-5055-60 | |
55.0 | +0.030 +0.150 | 60.0 | 50.0 | XSM-5560-50 |
60.0 | 65.0 | 45.0 | XSM-6065-45 | |
60.0 | 65.0 | 60.0 | XSM-6065-60 | |
65.0 | 70.0 | 50.0 | XSM-6570-50 | |
70.0 | 75.0 | 70.0 | XSM-7075-70 | |
75.0 | 80.0 | 60.0 | XSM-7580-60 | |
80.0 | 85.0 | 100.0 | XSM-8085-100 | |
90.0 | +0.036 +0.176 | 95.0 | 100.0 | XSM-9095-100 |
100.0 | 115.0 | 100.0 | XSM-100105-100 | |
110.0 | 115.0 | 100.0 | XSM-110115-100 | |
120.0 | 125.0 | 100.0 | XSM-120125-100 |
Part Number
|
---|
XSM-0304-06 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type | Resin Group | Environment | Inner Diameter d1 (mm) | O.D. d2 (mm) | Overall Length b1 (mm) | Maximum Allowable PV Value Range (N/mm2•m/s) | Maximum Allowable PV Value (N/mm²·m/s) | Max. Allowable Surface Pressure P (N/mm2) | Max. Allowable Velocity V (m/s) | Recommended Shaft Tolerance | Thickness t (mm) | Lubrication Condition | Operating Temperature Range (°C) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.70 € | 1 | Available |
Same day
Stock | 10 | Sleeve Type | High Performance Polymer Group | Standard / Heat Resistant / Foreign Object Resistant / Vibration Resistant / In Oil / In Water / In Seawater / In Chemical | 3 | 4.5 | 6 | 1.1 to 2.0 | 1.32 | 150 | 1.5 | h9 | - | Unlubricated | -100~250 |
Loading...
Recommended Housing Hole Tolerance | H7 |
---|
This page is Plain bearing bushes / plastic (iglidur) / XSM, part number XSM-0304-06.
You can find the detail information about specifications and dimensions on part number XSM-0304-06.
Configure
Stock
Basic Attributes
Environment
Thickness t(mm)
Type
Type
Resin Group
Inner Diameter d1(mm)
O.D. d2(mm)
Overall Length b1(mm)
Maximum Allowable PV Value Range(N/mm2•m/s)
Maximum Allowable PV Value(N/mm²·m/s)
Max. Allowable Surface Pressure P(N/mm2)
Max. Allowable Velocity V(m/s)
Recommended Shaft Tolerance
Lubrication Condition
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
XSM-0203-03 |
XSM-0304-03 |
XSM-0405-04 |
XSM-0405-06 |
XSM-0405-09 |
XSM-0405-10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Type | Resin Group | Environment | Inner Diameter d1 (mm) | O.D. d2 (mm) | Overall Length b1 (mm) | Maximum Allowable PV Value Range (N/mm2•m/s) | Maximum Allowable PV Value (N/mm²·m/s) | Max. Allowable Surface Pressure P (N/mm2) | Max. Allowable Velocity V (m/s) | Recommended Shaft Tolerance | Thickness t (mm) | Lubrication Condition | Operating Temperature Range (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.62 € | 1 | Available |
Same day
Stock | 10 | Sleeve Type | High Performance Polymer Group | Heat Resistant / Standard / Vibration Resistant / Foreign Object Resistant / In Water / In Oil / In Chemical / In Seawater | 2 | 3.5 | 3 | 1.1 to 2.0 | 1.32 | 150 | 1.5 | h9 | - | Unlubricated | -100~250 | |
6.64 € | 1 | Available | 14 Days | 10 | Sleeve Type | High Performance Polymer Group | Heat Resistant / Standard / Vibration Resistant / Foreign Object Resistant / In Water / In Oil / In Chemical / In Seawater | 3 | 4.5 | 3 | 1.1 to 2.0 | 1.32 | 150 | 1.5 | h9 | - | Unlubricated | -100~250 | |
6.68 € | 1 | Available | 3 Days | 10 | Sleeve Type | High Performance Polymer Group | Heat Resistant / Standard / Vibration Resistant / Foreign Object Resistant / In Water / In Oil / In Chemical / In Seawater | 4 | 5.5 | 4 | 1.1 to 2.0 | 1.32 | 150 | 1.5 | h9 | 0.75 | Unlubricated | -100~250 | |
6.86 € | 1 | Available |
Same day
Stock | 10 | - | High Performance Polymer Group | Heat Resistant / Standard / Vibration Resistant / Foreign Object Resistant / In Water / In Oil / In Chemical / In Seawater | 4 | 5.5 | 6 | - | 1.32 | 150 | 10 | - | 0.75 | Unlubricated | - | |
7.50 € | 1 | Available | 3 Days | 10 | - | High Performance Polymer Group | Heat Resistant / Standard / Vibration Resistant / Foreign Object Resistant / In Water / In Oil / In Chemical / In Seawater | 4 | 5 | 9 | - | 1.32 | 150 | 10 | - | 0.5 | Unlubricated | - | |
7.54 € | 1 | Available |
Same day
Stock | 10 | - | High Performance Polymer Group | Heat Resistant / Standard / Vibration Resistant / Foreign Object Resistant / In Water / In Oil / In Chemical / In Seawater | 4 | 5.5 | 10 | - | 1.32 | 150 | 10 | - | 0.75 | Unlubricated | - |