Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Minimum order quantity | Volume Discount | RoHS | No. of Internal Partitions for Carriers | Internal Width (mm) | Max. Cable O.D. Dp (φ) | Number of Links | Bending Radius | Color | Mounting Bracket | |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | 10 | Not Included | 75 | 35 | - | - | Black | E3075.1PZ, For the moving end, Plastic, locking, without tiewrap plate / E3075.1PZB, For the moving end, Plastic, locking, with tiewrap plate / E3075.1PZ.A1, For the moving end, Pre-assembled as A1, Plastic, locking, without tiewrap plate / E3075.1PZB.A1, For the moving end, Pre-assembled as A1, Plastic, locking, with tiewrap plate / E3075.1PZBK1.A1, For the moving end, Pre-assembled as A1, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3075.1PZBK1.A2, For the moving end, Pre-assembled as A2, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3075.1PZBK1.A3, For the moving end, Pre-assembled as A3, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3075.1PZBK1.A4, For the moving end, Pre-assembled as A4, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3075.1PZBK1, For the moving end, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3075.1PZ.A2, For the moving end, Pre-assembled as A2, Plastic, locking, without tiewrap plate / E3075.1PZB.A2, For the moving end, Pre-assembled as A2, Plastic, locking, with tiewrap plate / E3075.1PZ.A3, For the moving end, Pre-assembled as A3, Plastic, locking, without tiewrap plate / E3075.1PZB.A3, For the moving end, Pre-assembled as A3, Plastic, locking, with tiewrap plate / E3075.1PZ.A4, For the moving end, Pre-assembled as A4, Plastic, locking, without tiewrap plate / E3075.1PZB.A4, For the moving end, Pre-assembled as A4, Plastic, locking, with tiewrap plate / E3075.12PZ, Full set, Plastic, locking, without tiewrap plates / E3075.12PZB, Full set, Plastic, locking, with tiewrap plates / E3075.12PZ.A1, Full set, Pre-assembled as A1, Plastic, locking, without tiewrap plates / E3075.12PZB.A1, Full set, Pre-assembled as A1, Plastic, locking, with tiewrap plates / E3075.12PZBK1.A1, Full set, Pre-assembled as A1, Plastic, locking, with tiewrap plates, 10 cable tiewraps / E3075.12PZBK1.A2, Full set, Pre-assembled as A2, Plastic, locking, with tiewrap plates, 10 cable tiewraps / E3075.12PZBK1.A3, Full set, Pre-assembled as A3, Plastic, locking, with tiewrap plates, 10 cable tiewraps / E3075.12PZBK1.A4, Full set, Pre-assembled as A4, Plastic, locking, with tiewrap plates, 10 cable tiewraps / E3075.12PZBK1, Full set, Plastic, locking, with tiewrap plates, 10 cable tiewraps / E3075.12PZ.A2, Full set, Pre-assembled as A2, Plastic, locking, without tiewrap plates / E3075.12PZB.A2, Full set, Pre-assembled as A2, Plastic, locking, with tiewrap plates / E3075.12PZ.A3, Full set, Pre-assembled as A3, Plastic, locking, without tiewrap plates / E3075.12PZB.A3, Full set, Pre-assembled as A3, Plastic, locking, with tiewrap plates / E3075.12PZ.A4, Full set, Pre-assembled as A4, Plastic, locking, without tiewrap plates / E3075.12PZB.A4, Full set, Pre-assembled as A4, Plastic, locking, with tiewrap plates / E3075.2PZ, For the fixed-end side, Plastic, locking, without tiewrap plate / E3075.2PZB, For the fixed-end side, Plastic, locking, with tiewrap plate / E3075.2PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, locking, without tiewrap plate / E3075.2PZB.A1, For the fixed-end side, Pre-assembled as A1, Plastic, locking, with tiewrap plate / E3075.2PZBK1.A1, For the fixed-end side, Pre-assembled as A1, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3075.2PZBK1.A2, For the fixed-end side, Pre-assembled as A2, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3075.2PZBK1.A3, For the fixed-end side, Pre-assembled as A3, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3075.2PZBK1.A4, For the fixed-end side, Pre-assembled as A4, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3075.2PZBK1, For the fixed-end side, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3075.2PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, locking, without tiewrap plate / E3075.2PZB.A2, For the fixed-end side, Pre-assembled as A2, Plastic, locking, with tiewrap plate / E3075.2PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, locking, without tiewrap plate / E3075.2PZB.A3, For the fixed-end side, Pre-assembled as A3, Plastic, locking, with tiewrap plate / E3075.2PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, locking, without tiewrap plate / E3075.2PZB.A4, For the fixed-end side, Pre-assembled as A4, Plastic, locking, with tiewrap plate / E3075.3PZ, For the moving end, Plastic, pivoting, without tiewrap plate / E3075.3PZB, For the moving end, Plastic, pivoting, with tiewrap plate / E3075.3PZ.A1, For the moving end, Pre-assembled as A1, Plastic, pivoting, without tiewrap plate / E3075.3PZB.A1, For the moving end, Pre-assembled as A1, Plastic, pivoting, with tiewrap plate / E3075.3PZBK1.A1, For the moving end, Pre-assembled as A1, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3075.3PZBK1.A2, For the moving end, Pre-assembled as A2, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3075.3PZBK1.A3, For the moving end, Pre-assembled as A3, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3075.3PZBK1.A4, For the moving end, Pre-assembled as A4, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3075.3PZBK1, For the moving end, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3075.3PZ.A2, For the moving end, Pre-assembled as A2, Plastic, pivoting, without tiewrap plate / E3075.3PZB.A2, For the moving end, Pre-assembled as A2, Plastic, pivoting, with tiewrap plate / E3075.3PZ.A3, For the moving end, Pre-assembled as A3, Plastic, pivoting, without tiewrap plate / E3075.3PZB.A3, For the moving end, Pre-assembled as A3, Plastic, pivoting, with tiewrap plate / E3075.3PZ.A4, For the moving end, Pre-assembled as A4, Plastic, pivoting, without tiewrap plate / E3075.3PZB.A4, For the moving end, Pre-assembled as A4, Plastic, pivoting, with tiewrap plate / E3075.34PZ, Full set, Plastic, pivoting, without tiewrap plates / E3075.34PZB, Full set, Plastic, pivoting, with tiewrap plates / E3075.34PZ.A1, Full set, Pre-assembled as A1, Plastic, pivoting, without tiewrap plates / E3075.34PZB.A1, Full set, Pre-assembled as A1, Plastic, pivoting, with tiewrap plates / E3075.34PZBK1.A1, Full set, Pre-assembled as A1, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / E3075.34PZBK1.A2, Full set, Pre-assembled as A2, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / E3075.34PZBK1.A3, Full set, Pre-assembled as A3, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / E3075.34PZBK1.A4, Full set, Pre-assembled as A4, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / E3075.34PZBK1, Full set, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / E3075.34PZ.A2, Full set, Pre-assembled as A2, Plastic, pivoting, without tiewrap plates / E3075.34PZB.A2, Full set, Pre-assembled as A2, Plastic, pivoting, with tiewrap plates / E3075.34PZ.A3, Full set, Pre-assembled as A3, Plastic, pivoting, without tiewrap plates / E3075.34PZB.A3, Full set, Pre-assembled as A3, Plastic, pivoting, with tiewrap plates / E3075.34PZ.A4, Full set, Pre-assembled as A4, Plastic, pivoting, without tiewrap plates / E3075.34PZB.A4, Full set, Pre-assembled as A4, Plastic, pivoting, with tiewrap plates / E3075.4PZ, For the fixed-end side, Plastic, pivoting, without tiewrap plate / E3075.4PZB, For the fixed-end side, Plastic, pivoting, with tiewrap plate / E3075.4PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, pivoting, without tiewrap plate / E3075.4PZB.A1, For the fixed-end side, Pre-assembled as A1, Plastic, pivoting, with tiewrap plate / E3075.4PZBK1.A1, For the fixed-end side, Pre-assembled as A1, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3075.4PZBK1.A2, For the fixed-end side, Pre-assembled as A2, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3075.4PZBK1.A3, For the fixed-end side, Pre-assembled as A3, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3075.4PZBK1.A4, For the fixed-end side, Pre-assembled as A4, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3075.4PZBK1, For the fixed-end side, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3075.4PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, pivoting, without tiewrap plate / E3075.4PZB.A2, For the fixed-end side, Pre-assembled as A2, Plastic, pivoting, with tiewrap plate / E3075.4PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, pivoting, without tiewrap plate / E3075.4PZB.A3, For the fixed-end side, Pre-assembled as A3, Plastic, pivoting, with tiewrap plate / E3075.4PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, pivoting, without tiewrap plate / E3075.4PZB.A4, For the fixed-end side, Pre-assembled as A4, Plastic, pivoting, with tiewrap plate / No mounting bracket | ||
1 | 5 Days | 10 | Not Included | 75 | 35 | - | - | Black | E3075.1PZ, For the moving end, Plastic, locking, without tiewrap plate / E3075.1PZB, For the moving end, Plastic, locking, with tiewrap plate / E3075.1PZ.A1, For the moving end, Pre-assembled as A1, Plastic, locking, without tiewrap plate / E3075.1PZB.A1, For the moving end, Pre-assembled as A1, Plastic, locking, with tiewrap plate / E3075.1PZBK1.A1, For the moving end, Pre-assembled as A1, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3075.1PZBK1.A2, For the moving end, Pre-assembled as A2, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3075.1PZBK1.A3, For the moving end, Pre-assembled as A3, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3075.1PZBK1.A4, For the moving end, Pre-assembled as A4, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3075.1PZBK1, For the moving end, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3075.1PZ.A2, For the moving end, Pre-assembled as A2, Plastic, locking, without tiewrap plate / E3075.1PZB.A2, For the moving end, Pre-assembled as A2, Plastic, locking, with tiewrap plate / E3075.1PZ.A3, For the moving end, Pre-assembled as A3, Plastic, locking, without tiewrap plate / E3075.1PZB.A3, For the moving end, Pre-assembled as A3, Plastic, locking, with tiewrap plate / E3075.1PZ.A4, For the moving end, Pre-assembled as A4, Plastic, locking, without tiewrap plate / E3075.1PZB.A4, For the moving end, Pre-assembled as A4, Plastic, locking, with tiewrap plate / E3075.12PZ, Full set, Plastic, locking, without tiewrap plates / E3075.12PZB, Full set, Plastic, locking, with tiewrap plates / E3075.12PZ.A1, Full set, Pre-assembled as A1, Plastic, locking, without tiewrap plates / E3075.12PZB.A1, Full set, Pre-assembled as A1, Plastic, locking, with tiewrap plates / E3075.12PZBK1.A1, Full set, Pre-assembled as A1, Plastic, locking, with tiewrap plates, 10 cable tiewraps / E3075.12PZBK1.A2, Full set, Pre-assembled as A2, Plastic, locking, with tiewrap plates, 10 cable tiewraps / E3075.12PZBK1.A3, Full set, Pre-assembled as A3, Plastic, locking, with tiewrap plates, 10 cable tiewraps / E3075.12PZBK1.A4, Full set, Pre-assembled as A4, Plastic, locking, with tiewrap plates, 10 cable tiewraps / E3075.12PZBK1, Full set, Plastic, locking, with tiewrap plates, 10 cable tiewraps / E3075.12PZ.A2, Full set, Pre-assembled as A2, Plastic, locking, without tiewrap plates / E3075.12PZB.A2, Full set, Pre-assembled as A2, Plastic, locking, with tiewrap plates / E3075.12PZ.A3, Full set, Pre-assembled as A3, Plastic, locking, without tiewrap plates / E3075.12PZB.A3, Full set, Pre-assembled as A3, Plastic, locking, with tiewrap plates / E3075.12PZ.A4, Full set, Pre-assembled as A4, Plastic, locking, without tiewrap plates / E3075.12PZB.A4, Full set, Pre-assembled as A4, Plastic, locking, with tiewrap plates / E3075.2PZ, For the fixed-end side, Plastic, locking, without tiewrap plate / E3075.2PZB, For the fixed-end side, Plastic, locking, with tiewrap plate / E3075.2PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, locking, without tiewrap plate / E3075.2PZB.A1, For the fixed-end side, Pre-assembled as A1, Plastic, locking, with tiewrap plate / E3075.2PZBK1.A1, For the fixed-end side, Pre-assembled as A1, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3075.2PZBK1.A2, For the fixed-end side, Pre-assembled as A2, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3075.2PZBK1.A3, For the fixed-end side, Pre-assembled as A3, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3075.2PZBK1.A4, For the fixed-end side, Pre-assembled as A4, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3075.2PZBK1, For the fixed-end side, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3075.2PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, locking, without tiewrap plate / E3075.2PZB.A2, For the fixed-end side, Pre-assembled as A2, Plastic, locking, with tiewrap plate / E3075.2PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, locking, without tiewrap plate / E3075.2PZB.A3, For the fixed-end side, Pre-assembled as A3, Plastic, locking, with tiewrap plate / E3075.2PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, locking, without tiewrap plate / E3075.2PZB.A4, For the fixed-end side, Pre-assembled as A4, Plastic, locking, with tiewrap plate / E3075.3PZ, For the moving end, Plastic, pivoting, without tiewrap plate / E3075.3PZB, For the moving end, Plastic, pivoting, with tiewrap plate / E3075.3PZ.A1, For the moving end, Pre-assembled as A1, Plastic, pivoting, without tiewrap plate / E3075.3PZB.A1, For the moving end, Pre-assembled as A1, Plastic, pivoting, with tiewrap plate / E3075.3PZBK1.A1, For the moving end, Pre-assembled as A1, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3075.3PZBK1.A2, For the moving end, Pre-assembled as A2, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3075.3PZBK1.A3, For the moving end, Pre-assembled as A3, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3075.3PZBK1.A4, For the moving end, Pre-assembled as A4, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3075.3PZBK1, For the moving end, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3075.3PZ.A2, For the moving end, Pre-assembled as A2, Plastic, pivoting, without tiewrap plate / E3075.3PZB.A2, For the moving end, Pre-assembled as A2, Plastic, pivoting, with tiewrap plate / E3075.3PZ.A3, For the moving end, Pre-assembled as A3, Plastic, pivoting, without tiewrap plate / E3075.3PZB.A3, For the moving end, Pre-assembled as A3, Plastic, pivoting, with tiewrap plate / E3075.3PZ.A4, For the moving end, Pre-assembled as A4, Plastic, pivoting, without tiewrap plate / E3075.3PZB.A4, For the moving end, Pre-assembled as A4, Plastic, pivoting, with tiewrap plate / E3075.34PZ, Full set, Plastic, pivoting, without tiewrap plates / E3075.34PZB, Full set, Plastic, pivoting, with tiewrap plates / E3075.34PZ.A1, Full set, Pre-assembled as A1, Plastic, pivoting, without tiewrap plates / E3075.34PZB.A1, Full set, Pre-assembled as A1, Plastic, pivoting, with tiewrap plates / E3075.34PZBK1.A1, Full set, Pre-assembled as A1, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / E3075.34PZBK1.A2, Full set, Pre-assembled as A2, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / E3075.34PZBK1.A3, Full set, Pre-assembled as A3, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / E3075.34PZBK1.A4, Full set, Pre-assembled as A4, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / E3075.34PZBK1, Full set, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / E3075.34PZ.A2, Full set, Pre-assembled as A2, Plastic, pivoting, without tiewrap plates / E3075.34PZB.A2, Full set, Pre-assembled as A2, Plastic, pivoting, with tiewrap plates / E3075.34PZ.A3, Full set, Pre-assembled as A3, Plastic, pivoting, without tiewrap plates / E3075.34PZB.A3, Full set, Pre-assembled as A3, Plastic, pivoting, with tiewrap plates / E3075.34PZ.A4, Full set, Pre-assembled as A4, Plastic, pivoting, without tiewrap plates / E3075.34PZB.A4, Full set, Pre-assembled as A4, Plastic, pivoting, with tiewrap plates / E3075.4PZ, For the fixed-end side, Plastic, pivoting, without tiewrap plate / E3075.4PZB, For the fixed-end side, Plastic, pivoting, with tiewrap plate / E3075.4PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, pivoting, without tiewrap plate / E3075.4PZB.A1, For the fixed-end side, Pre-assembled as A1, Plastic, pivoting, with tiewrap plate / E3075.4PZBK1.A1, For the fixed-end side, Pre-assembled as A1, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3075.4PZBK1.A2, For the fixed-end side, Pre-assembled as A2, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3075.4PZBK1.A3, For the fixed-end side, Pre-assembled as A3, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3075.4PZBK1.A4, For the fixed-end side, Pre-assembled as A4, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3075.4PZBK1, For the fixed-end side, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3075.4PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, pivoting, without tiewrap plate / E3075.4PZB.A2, For the fixed-end side, Pre-assembled as A2, Plastic, pivoting, with tiewrap plate / E3075.4PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, pivoting, without tiewrap plate / E3075.4PZB.A3, For the fixed-end side, Pre-assembled as A3, Plastic, pivoting, with tiewrap plate / E3075.4PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, pivoting, without tiewrap plate / E3075.4PZB.A4, For the fixed-end side, Pre-assembled as A4, Plastic, pivoting, with tiewrap plate / No mounting bracket | ||
1 | 5 Days | 10 | Horizontal 2 Partitions | 96 | 18 | - | - | Black | E3100.1PZ, For the moving end, Plastic, locking, without tiewrap plate / E3100.1PZB, For the moving end, Plastic, locking, with tiewrap plate / E3100.1PZ.A1, For the moving end, Pre-assembled as A1, Plastic, locking, without tiewrap plate / E3100.1PZB.A1, For the moving end, Pre-assembled as A1, Plastic, locking, with tiewrap plate / E3100.1PZBK1.A1, For the moving end, Pre-assembled as A1, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.1PZBK1.A2, For the moving end, Pre-assembled as A2, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.1PZBK1.A3, For the moving end, Pre-assembled as A3, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.1PZBK1.A4, For the moving end, Pre-assembled as A4, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.1PZBK1, For the moving end, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.1PZ.A2, For the moving end, Pre-assembled as A2, Plastic, locking, without tiewrap plate / E3100.1PZB.A2, For the moving end, Pre-assembled as A2, Plastic, locking, with tiewrap plate / E3100.1PZ.A3, For the moving end, Pre-assembled as A3, Plastic, locking, without tiewrap plate / E3100.1PZB.A3, For the moving end, Pre-assembled as A3, Plastic, locking, with tiewrap plate / E3100.1PZ.A4, For the moving end, Pre-assembled as A4, Plastic, locking, without tiewrap plate / E3100.1PZB.A4, For the moving end, Pre-assembled as A4, Plastic, locking, with tiewrap plate / E3100.12PZ, Full set, Plastic, locking, without tiewrap plates / E3100.12PZB, Full set, Plastic, locking, with tiewrap plates / E3100.12PZ.A1, Full set, Pre-assembled as A1, Plastic, locking, without tiewrap plates / E3100.12PZB.A1, Full set, Pre-assembled as A1, Plastic, locking, with tiewrap plates / E3100.12PZBK1.A1, Full set, Pre-assembled as A1, Plastic, locking, with tiewrap plates, 10 cable tiewraps / E3100.12PZBK1.A2, Full set, Pre-assembled as A2, Plastic, locking, with tiewrap plates, 10 cable tiewraps / E3100.12PZBK1.A3, Full set, Pre-assembled as A3, Plastic, locking, with tiewrap plates, 10 cable tiewraps / E3100.12PZBK1.A4, Full set, Pre-assembled as A4, Plastic, locking, with tiewrap plates, 10 cable tiewraps / E3100.12PZBK1, Full set, Plastic, locking, with tiewrap plates, 10 cable tiewraps / E3100.12PZ.A2, Full set, Pre-assembled as A2, Plastic, locking, without tiewrap plates / E3100.12PZB.A2, Full set, Pre-assembled as A2, Plastic, locking, with tiewrap plates / E3100.12PZ.A3, Full set, Pre-assembled as A3, Plastic, locking, without tiewrap plates / E3100.12PZB.A3, Full set, Pre-assembled as A3, Plastic, locking, with tiewrap plates / E3100.12PZ.A4, Full set, Pre-assembled as A4, Plastic, locking, without tiewrap plates / E3100.12PZB.A4, Full set, Pre-assembled as A4, Plastic, locking, with tiewrap plates / E3100.2PZ, For the fixed-end side, Plastic, locking, without tiewrap plate / E3100.2PZB, For the fixed-end side, Plastic, locking, with tiewrap plate / E3100.2PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, locking, without tiewrap plate / E3100.2PZB.A1, For the fixed-end side, Pre-assembled as A1, Plastic, locking, with tiewrap plate / E3100.2PZBK1.A1, For the fixed-end side, Pre-assembled as A1, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.2PZBK1.A2, For the fixed-end side, Pre-assembled as A2, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.2PZBK1.A3, For the fixed-end side, Pre-assembled as A3, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.2PZBK1.A4, For the fixed-end side, Pre-assembled as A4, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.2PZBK1, For the fixed-end side, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.2PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, locking, without tiewrap plate / E3100.2PZB.A2, For the fixed-end side, Pre-assembled as A2, Plastic, locking, with tiewrap plate / E3100.2PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, locking, without tiewrap plate / E3100.2PZB.A3, For the fixed-end side, Pre-assembled as A3, Plastic, locking, with tiewrap plate / E3100.2PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, locking, without tiewrap plate / E3100.2PZB.A4, For the fixed-end side, Pre-assembled as A4, Plastic, locking, with tiewrap plate / E3100.3PZ, For the moving end, Plastic, pivoting, without tiewrap plate / E3100.3PZB, For the moving end, Plastic, pivoting, with tiewrap plate / E3100.3PZ.A1, For the moving end, Pre-assembled as A1, Plastic, pivoting, without tiewrap plate / E3100.3PZB.A1, For the moving end, Pre-assembled as A1, Plastic, pivoting, with tiewrap plate / E3100.3PZBK1.A1, For the moving end, Pre-assembled as A1, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.3PZBK1.A2, For the moving end, Pre-assembled as A2, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.3PZBK1.A3, For the moving end, Pre-assembled as A3, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.3PZBK1.A4, For the moving end, Pre-assembled as A4, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.3PZBK1, For the moving end, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.3PZ.A2, For the moving end, Pre-assembled as A2, Plastic, pivoting, without tiewrap plate / E3100.3PZB.A2, For the moving end, Pre-assembled as A2, Plastic, pivoting, with tiewrap plate / E3100.3PZ.A3, For the moving end, Pre-assembled as A3, Plastic, pivoting, without tiewrap plate / E3100.3PZB.A3, For the moving end, Pre-assembled as A3, Plastic, pivoting, with tiewrap plate / E3100.3PZ.A4, For the moving end, Pre-assembled as A4, Plastic, pivoting, without tiewrap plate / E3100.3PZB.A4, For the moving end, Pre-assembled as A4, Plastic, pivoting, with tiewrap plate / E3100.34PZ, Full set, Plastic, pivoting, without tiewrap plates / E3100.34PZB, Full set, Plastic, pivoting, with tiewrap plates / E3100.34PZ.A1, Full set, Pre-assembled as A1, Plastic, pivoting, without tiewrap plates / E3100.34PZB.A1, Full set, Pre-assembled as A1, Plastic, pivoting, with tiewrap plates / E3100.34PZBK1.A1, Full set, Pre-assembled as A1, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / E3100.34PZBK1.A2, Full set, Pre-assembled as A2, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / E3100.34PZBK1.A3, Full set, Pre-assembled as A3, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / E3100.34PZBK1.A4, Full set, Pre-assembled as A4, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / E3100.34PZBK1, Full set, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / E3100.34PZ.A2, Full set, Pre-assembled as A2, Plastic, pivoting, without tiewrap plates / E3100.34PZB.A2, Full set, Pre-assembled as A2, Plastic, pivoting, with tiewrap plates / E3100.34PZ.A3, Full set, Pre-assembled as A3, Plastic, pivoting, without tiewrap plates / E3100.34PZB.A3, Full set, Pre-assembled as A3, Plastic, pivoting, with tiewrap plates / E3100.34PZ.A4, Full set, Pre-assembled as A4, Plastic, pivoting, without tiewrap plates / E3100.34PZB.A4, Full set, Pre-assembled as A4, Plastic, pivoting, with tiewrap plates / E3100.4PZ, For the fixed-end side, Plastic, pivoting, without tiewrap plate / E3100.4PZB, For the fixed-end side, Plastic, pivoting, with tiewrap plate / E3100.4PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, pivoting, without tiewrap plate / E3100.4PZB.A1, For the fixed-end side, Pre-assembled as A1, Plastic, pivoting, with tiewrap plate / E3100.4PZBK1.A1, For the fixed-end side, Pre-assembled as A1, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.4PZBK1.A2, For the fixed-end side, Pre-assembled as A2, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.4PZBK1.A3, For the fixed-end side, Pre-assembled as A3, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.4PZBK1.A4, For the fixed-end side, Pre-assembled as A4, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.4PZBK1, For the fixed-end side, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.4PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, pivoting, without tiewrap plate / E3100.4PZB.A2, For the fixed-end side, Pre-assembled as A2, Plastic, pivoting, with tiewrap plate / E3100.4PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, pivoting, without tiewrap plate / E3100.4PZB.A3, For the fixed-end side, Pre-assembled as A3, Plastic, pivoting, with tiewrap plate / E3100.4PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, pivoting, without tiewrap plate / E3100.4PZB.A4, For the fixed-end side, Pre-assembled as A4, Plastic, pivoting, with tiewrap plate / No mounting bracket | ||
1 | 5 Days | 10 | Horizontal 2 Partitions | 96 | 18 | - | - | Black | E3100.1PZ, For the moving end, Plastic, locking, without tiewrap plate / E3100.1PZB, For the moving end, Plastic, locking, with tiewrap plate / E3100.1PZ.A1, For the moving end, Pre-assembled as A1, Plastic, locking, without tiewrap plate / E3100.1PZB.A1, For the moving end, Pre-assembled as A1, Plastic, locking, with tiewrap plate / E3100.1PZBK1.A1, For the moving end, Pre-assembled as A1, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.1PZBK1.A2, For the moving end, Pre-assembled as A2, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.1PZBK1.A3, For the moving end, Pre-assembled as A3, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.1PZBK1.A4, For the moving end, Pre-assembled as A4, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.1PZBK1, For the moving end, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.1PZ.A2, For the moving end, Pre-assembled as A2, Plastic, locking, without tiewrap plate / E3100.1PZB.A2, For the moving end, Pre-assembled as A2, Plastic, locking, with tiewrap plate / E3100.1PZ.A3, For the moving end, Pre-assembled as A3, Plastic, locking, without tiewrap plate / E3100.1PZB.A3, For the moving end, Pre-assembled as A3, Plastic, locking, with tiewrap plate / E3100.1PZ.A4, For the moving end, Pre-assembled as A4, Plastic, locking, without tiewrap plate / E3100.1PZB.A4, For the moving end, Pre-assembled as A4, Plastic, locking, with tiewrap plate / E3100.12PZ, Full set, Plastic, locking, without tiewrap plates / E3100.12PZB, Full set, Plastic, locking, with tiewrap plates / E3100.12PZ.A1, Full set, Pre-assembled as A1, Plastic, locking, without tiewrap plates / E3100.12PZB.A1, Full set, Pre-assembled as A1, Plastic, locking, with tiewrap plates / E3100.12PZBK1.A1, Full set, Pre-assembled as A1, Plastic, locking, with tiewrap plates, 10 cable tiewraps / E3100.12PZBK1.A2, Full set, Pre-assembled as A2, Plastic, locking, with tiewrap plates, 10 cable tiewraps / E3100.12PZBK1.A3, Full set, Pre-assembled as A3, Plastic, locking, with tiewrap plates, 10 cable tiewraps / E3100.12PZBK1.A4, Full set, Pre-assembled as A4, Plastic, locking, with tiewrap plates, 10 cable tiewraps / E3100.12PZBK1, Full set, Plastic, locking, with tiewrap plates, 10 cable tiewraps / E3100.12PZ.A2, Full set, Pre-assembled as A2, Plastic, locking, without tiewrap plates / E3100.12PZB.A2, Full set, Pre-assembled as A2, Plastic, locking, with tiewrap plates / E3100.12PZ.A3, Full set, Pre-assembled as A3, Plastic, locking, without tiewrap plates / E3100.12PZB.A3, Full set, Pre-assembled as A3, Plastic, locking, with tiewrap plates / E3100.12PZ.A4, Full set, Pre-assembled as A4, Plastic, locking, without tiewrap plates / E3100.12PZB.A4, Full set, Pre-assembled as A4, Plastic, locking, with tiewrap plates / E3100.2PZ, For the fixed-end side, Plastic, locking, without tiewrap plate / E3100.2PZB, For the fixed-end side, Plastic, locking, with tiewrap plate / E3100.2PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, locking, without tiewrap plate / E3100.2PZB.A1, For the fixed-end side, Pre-assembled as A1, Plastic, locking, with tiewrap plate / E3100.2PZBK1.A1, For the fixed-end side, Pre-assembled as A1, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.2PZBK1.A2, For the fixed-end side, Pre-assembled as A2, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.2PZBK1.A3, For the fixed-end side, Pre-assembled as A3, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.2PZBK1.A4, For the fixed-end side, Pre-assembled as A4, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.2PZBK1, For the fixed-end side, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.2PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, locking, without tiewrap plate / E3100.2PZB.A2, For the fixed-end side, Pre-assembled as A2, Plastic, locking, with tiewrap plate / E3100.2PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, locking, without tiewrap plate / E3100.2PZB.A3, For the fixed-end side, Pre-assembled as A3, Plastic, locking, with tiewrap plate / E3100.2PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, locking, without tiewrap plate / E3100.2PZB.A4, For the fixed-end side, Pre-assembled as A4, Plastic, locking, with tiewrap plate / E3100.3PZ, For the moving end, Plastic, pivoting, without tiewrap plate / E3100.3PZB, For the moving end, Plastic, pivoting, with tiewrap plate / E3100.3PZ.A1, For the moving end, Pre-assembled as A1, Plastic, pivoting, without tiewrap plate / E3100.3PZB.A1, For the moving end, Pre-assembled as A1, Plastic, pivoting, with tiewrap plate / E3100.3PZBK1.A1, For the moving end, Pre-assembled as A1, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.3PZBK1.A2, For the moving end, Pre-assembled as A2, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.3PZBK1.A3, For the moving end, Pre-assembled as A3, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.3PZBK1.A4, For the moving end, Pre-assembled as A4, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.3PZBK1, For the moving end, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.3PZ.A2, For the moving end, Pre-assembled as A2, Plastic, pivoting, without tiewrap plate / E3100.3PZB.A2, For the moving end, Pre-assembled as A2, Plastic, pivoting, with tiewrap plate / E3100.3PZ.A3, For the moving end, Pre-assembled as A3, Plastic, pivoting, without tiewrap plate / E3100.3PZB.A3, For the moving end, Pre-assembled as A3, Plastic, pivoting, with tiewrap plate / E3100.3PZ.A4, For the moving end, Pre-assembled as A4, Plastic, pivoting, without tiewrap plate / E3100.3PZB.A4, For the moving end, Pre-assembled as A4, Plastic, pivoting, with tiewrap plate / E3100.34PZ, Full set, Plastic, pivoting, without tiewrap plates / E3100.34PZB, Full set, Plastic, pivoting, with tiewrap plates / E3100.34PZ.A1, Full set, Pre-assembled as A1, Plastic, pivoting, without tiewrap plates / E3100.34PZB.A1, Full set, Pre-assembled as A1, Plastic, pivoting, with tiewrap plates / E3100.34PZBK1.A1, Full set, Pre-assembled as A1, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / E3100.34PZBK1.A2, Full set, Pre-assembled as A2, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / E3100.34PZBK1.A3, Full set, Pre-assembled as A3, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / E3100.34PZBK1.A4, Full set, Pre-assembled as A4, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / E3100.34PZBK1, Full set, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / E3100.34PZ.A2, Full set, Pre-assembled as A2, Plastic, pivoting, without tiewrap plates / E3100.34PZB.A2, Full set, Pre-assembled as A2, Plastic, pivoting, with tiewrap plates / E3100.34PZ.A3, Full set, Pre-assembled as A3, Plastic, pivoting, without tiewrap plates / E3100.34PZB.A3, Full set, Pre-assembled as A3, Plastic, pivoting, with tiewrap plates / E3100.34PZ.A4, Full set, Pre-assembled as A4, Plastic, pivoting, without tiewrap plates / E3100.34PZB.A4, Full set, Pre-assembled as A4, Plastic, pivoting, with tiewrap plates / E3100.4PZ, For the fixed-end side, Plastic, pivoting, without tiewrap plate / E3100.4PZB, For the fixed-end side, Plastic, pivoting, with tiewrap plate / E3100.4PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, pivoting, without tiewrap plate / E3100.4PZB.A1, For the fixed-end side, Pre-assembled as A1, Plastic, pivoting, with tiewrap plate / E3100.4PZBK1.A1, For the fixed-end side, Pre-assembled as A1, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.4PZBK1.A2, For the fixed-end side, Pre-assembled as A2, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.4PZBK1.A3, For the fixed-end side, Pre-assembled as A3, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.4PZBK1.A4, For the fixed-end side, Pre-assembled as A4, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.4PZBK1, For the fixed-end side, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.4PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, pivoting, without tiewrap plate / E3100.4PZB.A2, For the fixed-end side, Pre-assembled as A2, Plastic, pivoting, with tiewrap plate / E3100.4PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, pivoting, without tiewrap plate / E3100.4PZB.A3, For the fixed-end side, Pre-assembled as A3, Plastic, pivoting, with tiewrap plate / E3100.4PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, pivoting, without tiewrap plate / E3100.4PZB.A4, For the fixed-end side, Pre-assembled as A4, Plastic, pivoting, with tiewrap plate / No mounting bracket | ||
1 | 5 Days | 10 | Horizontal 2 Partitions | 96 | 18 | - | - | Black | E3100.1PZ, For the moving end, Plastic, locking, without tiewrap plate / E3100.1PZB, For the moving end, Plastic, locking, with tiewrap plate / E3100.1PZ.A1, For the moving end, Pre-assembled as A1, Plastic, locking, without tiewrap plate / E3100.1PZB.A1, For the moving end, Pre-assembled as A1, Plastic, locking, with tiewrap plate / E3100.1PZBK1.A1, For the moving end, Pre-assembled as A1, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.1PZBK1.A2, For the moving end, Pre-assembled as A2, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.1PZBK1.A3, For the moving end, Pre-assembled as A3, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.1PZBK1.A4, For the moving end, Pre-assembled as A4, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.1PZBK1, For the moving end, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.1PZ.A2, For the moving end, Pre-assembled as A2, Plastic, locking, without tiewrap plate / E3100.1PZB.A2, For the moving end, Pre-assembled as A2, Plastic, locking, with tiewrap plate / E3100.1PZ.A3, For the moving end, Pre-assembled as A3, Plastic, locking, without tiewrap plate / E3100.1PZB.A3, For the moving end, Pre-assembled as A3, Plastic, locking, with tiewrap plate / E3100.1PZ.A4, For the moving end, Pre-assembled as A4, Plastic, locking, without tiewrap plate / E3100.1PZB.A4, For the moving end, Pre-assembled as A4, Plastic, locking, with tiewrap plate / E3100.12PZ, Full set, Plastic, locking, without tiewrap plates / E3100.12PZB, Full set, Plastic, locking, with tiewrap plates / E3100.12PZ.A1, Full set, Pre-assembled as A1, Plastic, locking, without tiewrap plates / E3100.12PZB.A1, Full set, Pre-assembled as A1, Plastic, locking, with tiewrap plates / E3100.12PZBK1.A1, Full set, Pre-assembled as A1, Plastic, locking, with tiewrap plates, 10 cable tiewraps / E3100.12PZBK1.A2, Full set, Pre-assembled as A2, Plastic, locking, with tiewrap plates, 10 cable tiewraps / E3100.12PZBK1.A3, Full set, Pre-assembled as A3, Plastic, locking, with tiewrap plates, 10 cable tiewraps / E3100.12PZBK1.A4, Full set, Pre-assembled as A4, Plastic, locking, with tiewrap plates, 10 cable tiewraps / E3100.12PZBK1, Full set, Plastic, locking, with tiewrap plates, 10 cable tiewraps / E3100.12PZ.A2, Full set, Pre-assembled as A2, Plastic, locking, without tiewrap plates / E3100.12PZB.A2, Full set, Pre-assembled as A2, Plastic, locking, with tiewrap plates / E3100.12PZ.A3, Full set, Pre-assembled as A3, Plastic, locking, without tiewrap plates / E3100.12PZB.A3, Full set, Pre-assembled as A3, Plastic, locking, with tiewrap plates / E3100.12PZ.A4, Full set, Pre-assembled as A4, Plastic, locking, without tiewrap plates / E3100.12PZB.A4, Full set, Pre-assembled as A4, Plastic, locking, with tiewrap plates / E3100.2PZ, For the fixed-end side, Plastic, locking, without tiewrap plate / E3100.2PZB, For the fixed-end side, Plastic, locking, with tiewrap plate / E3100.2PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, locking, without tiewrap plate / E3100.2PZB.A1, For the fixed-end side, Pre-assembled as A1, Plastic, locking, with tiewrap plate / E3100.2PZBK1.A1, For the fixed-end side, Pre-assembled as A1, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.2PZBK1.A2, For the fixed-end side, Pre-assembled as A2, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.2PZBK1.A3, For the fixed-end side, Pre-assembled as A3, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.2PZBK1.A4, For the fixed-end side, Pre-assembled as A4, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.2PZBK1, For the fixed-end side, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.2PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, locking, without tiewrap plate / E3100.2PZB.A2, For the fixed-end side, Pre-assembled as A2, Plastic, locking, with tiewrap plate / E3100.2PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, locking, without tiewrap plate / E3100.2PZB.A3, For the fixed-end side, Pre-assembled as A3, Plastic, locking, with tiewrap plate / E3100.2PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, locking, without tiewrap plate / E3100.2PZB.A4, For the fixed-end side, Pre-assembled as A4, Plastic, locking, with tiewrap plate / E3100.3PZ, For the moving end, Plastic, pivoting, without tiewrap plate / E3100.3PZB, For the moving end, Plastic, pivoting, with tiewrap plate / E3100.3PZ.A1, For the moving end, Pre-assembled as A1, Plastic, pivoting, without tiewrap plate / E3100.3PZB.A1, For the moving end, Pre-assembled as A1, Plastic, pivoting, with tiewrap plate / E3100.3PZBK1.A1, For the moving end, Pre-assembled as A1, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.3PZBK1.A2, For the moving end, Pre-assembled as A2, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.3PZBK1.A3, For the moving end, Pre-assembled as A3, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.3PZBK1.A4, For the moving end, Pre-assembled as A4, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.3PZBK1, For the moving end, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.3PZ.A2, For the moving end, Pre-assembled as A2, Plastic, pivoting, without tiewrap plate / E3100.3PZB.A2, For the moving end, Pre-assembled as A2, Plastic, pivoting, with tiewrap plate / E3100.3PZ.A3, For the moving end, Pre-assembled as A3, Plastic, pivoting, without tiewrap plate / E3100.3PZB.A3, For the moving end, Pre-assembled as A3, Plastic, pivoting, with tiewrap plate / E3100.3PZ.A4, For the moving end, Pre-assembled as A4, Plastic, pivoting, without tiewrap plate / E3100.3PZB.A4, For the moving end, Pre-assembled as A4, Plastic, pivoting, with tiewrap plate / E3100.34PZ, Full set, Plastic, pivoting, without tiewrap plates / E3100.34PZB, Full set, Plastic, pivoting, with tiewrap plates / E3100.34PZ.A1, Full set, Pre-assembled as A1, Plastic, pivoting, without tiewrap plates / E3100.34PZB.A1, Full set, Pre-assembled as A1, Plastic, pivoting, with tiewrap plates / E3100.34PZBK1.A1, Full set, Pre-assembled as A1, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / E3100.34PZBK1.A2, Full set, Pre-assembled as A2, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / E3100.34PZBK1.A3, Full set, Pre-assembled as A3, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / E3100.34PZBK1.A4, Full set, Pre-assembled as A4, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / E3100.34PZBK1, Full set, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / E3100.34PZ.A2, Full set, Pre-assembled as A2, Plastic, pivoting, without tiewrap plates / E3100.34PZB.A2, Full set, Pre-assembled as A2, Plastic, pivoting, with tiewrap plates / E3100.34PZ.A3, Full set, Pre-assembled as A3, Plastic, pivoting, without tiewrap plates / E3100.34PZB.A3, Full set, Pre-assembled as A3, Plastic, pivoting, with tiewrap plates / E3100.34PZ.A4, Full set, Pre-assembled as A4, Plastic, pivoting, without tiewrap plates / E3100.34PZB.A4, Full set, Pre-assembled as A4, Plastic, pivoting, with tiewrap plates / E3100.4PZ, For the fixed-end side, Plastic, pivoting, without tiewrap plate / E3100.4PZB, For the fixed-end side, Plastic, pivoting, with tiewrap plate / E3100.4PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, pivoting, without tiewrap plate / E3100.4PZB.A1, For the fixed-end side, Pre-assembled as A1, Plastic, pivoting, with tiewrap plate / E3100.4PZBK1.A1, For the fixed-end side, Pre-assembled as A1, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.4PZBK1.A2, For the fixed-end side, Pre-assembled as A2, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.4PZBK1.A3, For the fixed-end side, Pre-assembled as A3, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.4PZBK1.A4, For the fixed-end side, Pre-assembled as A4, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.4PZBK1, For the fixed-end side, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.4PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, pivoting, without tiewrap plate / E3100.4PZB.A2, For the fixed-end side, Pre-assembled as A2, Plastic, pivoting, with tiewrap plate / E3100.4PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, pivoting, without tiewrap plate / E3100.4PZB.A3, For the fixed-end side, Pre-assembled as A3, Plastic, pivoting, with tiewrap plate / E3100.4PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, pivoting, without tiewrap plate / E3100.4PZB.A4, For the fixed-end side, Pre-assembled as A4, Plastic, pivoting, with tiewrap plate / No mounting bracket | ||
1 | 5 Days | 10 | Horizontal 2 Partitions | 96 | 18 | - | - | Black | E3100.1PZ, For the moving end, Plastic, locking, without tiewrap plate / E3100.1PZB, For the moving end, Plastic, locking, with tiewrap plate / E3100.1PZ.A1, For the moving end, Pre-assembled as A1, Plastic, locking, without tiewrap plate / E3100.1PZB.A1, For the moving end, Pre-assembled as A1, Plastic, locking, with tiewrap plate / E3100.1PZBK1.A1, For the moving end, Pre-assembled as A1, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.1PZBK1.A2, For the moving end, Pre-assembled as A2, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.1PZBK1.A3, For the moving end, Pre-assembled as A3, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.1PZBK1.A4, For the moving end, Pre-assembled as A4, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.1PZBK1, For the moving end, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.1PZ.A2, For the moving end, Pre-assembled as A2, Plastic, locking, without tiewrap plate / E3100.1PZB.A2, For the moving end, Pre-assembled as A2, Plastic, locking, with tiewrap plate / E3100.1PZ.A3, For the moving end, Pre-assembled as A3, Plastic, locking, without tiewrap plate / E3100.1PZB.A3, For the moving end, Pre-assembled as A3, Plastic, locking, with tiewrap plate / E3100.1PZ.A4, For the moving end, Pre-assembled as A4, Plastic, locking, without tiewrap plate / E3100.1PZB.A4, For the moving end, Pre-assembled as A4, Plastic, locking, with tiewrap plate / E3100.12PZ, Full set, Plastic, locking, without tiewrap plates / E3100.12PZB, Full set, Plastic, locking, with tiewrap plates / E3100.12PZ.A1, Full set, Pre-assembled as A1, Plastic, locking, without tiewrap plates / E3100.12PZB.A1, Full set, Pre-assembled as A1, Plastic, locking, with tiewrap plates / E3100.12PZBK1.A1, Full set, Pre-assembled as A1, Plastic, locking, with tiewrap plates, 10 cable tiewraps / E3100.12PZBK1.A2, Full set, Pre-assembled as A2, Plastic, locking, with tiewrap plates, 10 cable tiewraps / E3100.12PZBK1.A3, Full set, Pre-assembled as A3, Plastic, locking, with tiewrap plates, 10 cable tiewraps / E3100.12PZBK1.A4, Full set, Pre-assembled as A4, Plastic, locking, with tiewrap plates, 10 cable tiewraps / E3100.12PZBK1, Full set, Plastic, locking, with tiewrap plates, 10 cable tiewraps / E3100.12PZ.A2, Full set, Pre-assembled as A2, Plastic, locking, without tiewrap plates / E3100.12PZB.A2, Full set, Pre-assembled as A2, Plastic, locking, with tiewrap plates / E3100.12PZ.A3, Full set, Pre-assembled as A3, Plastic, locking, without tiewrap plates / E3100.12PZB.A3, Full set, Pre-assembled as A3, Plastic, locking, with tiewrap plates / E3100.12PZ.A4, Full set, Pre-assembled as A4, Plastic, locking, without tiewrap plates / E3100.12PZB.A4, Full set, Pre-assembled as A4, Plastic, locking, with tiewrap plates / E3100.2PZ, For the fixed-end side, Plastic, locking, without tiewrap plate / E3100.2PZB, For the fixed-end side, Plastic, locking, with tiewrap plate / E3100.2PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, locking, without tiewrap plate / E3100.2PZB.A1, For the fixed-end side, Pre-assembled as A1, Plastic, locking, with tiewrap plate / E3100.2PZBK1.A1, For the fixed-end side, Pre-assembled as A1, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.2PZBK1.A2, For the fixed-end side, Pre-assembled as A2, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.2PZBK1.A3, For the fixed-end side, Pre-assembled as A3, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.2PZBK1.A4, For the fixed-end side, Pre-assembled as A4, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.2PZBK1, For the fixed-end side, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3100.2PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, locking, without tiewrap plate / E3100.2PZB.A2, For the fixed-end side, Pre-assembled as A2, Plastic, locking, with tiewrap plate / E3100.2PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, locking, without tiewrap plate / E3100.2PZB.A3, For the fixed-end side, Pre-assembled as A3, Plastic, locking, with tiewrap plate / E3100.2PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, locking, without tiewrap plate / E3100.2PZB.A4, For the fixed-end side, Pre-assembled as A4, Plastic, locking, with tiewrap plate / E3100.3PZ, For the moving end, Plastic, pivoting, without tiewrap plate / E3100.3PZB, For the moving end, Plastic, pivoting, with tiewrap plate / E3100.3PZ.A1, For the moving end, Pre-assembled as A1, Plastic, pivoting, without tiewrap plate / E3100.3PZB.A1, For the moving end, Pre-assembled as A1, Plastic, pivoting, with tiewrap plate / E3100.3PZBK1.A1, For the moving end, Pre-assembled as A1, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.3PZBK1.A2, For the moving end, Pre-assembled as A2, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.3PZBK1.A3, For the moving end, Pre-assembled as A3, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.3PZBK1.A4, For the moving end, Pre-assembled as A4, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.3PZBK1, For the moving end, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.3PZ.A2, For the moving end, Pre-assembled as A2, Plastic, pivoting, without tiewrap plate / E3100.3PZB.A2, For the moving end, Pre-assembled as A2, Plastic, pivoting, with tiewrap plate / E3100.3PZ.A3, For the moving end, Pre-assembled as A3, Plastic, pivoting, without tiewrap plate / E3100.3PZB.A3, For the moving end, Pre-assembled as A3, Plastic, pivoting, with tiewrap plate / E3100.3PZ.A4, For the moving end, Pre-assembled as A4, Plastic, pivoting, without tiewrap plate / E3100.3PZB.A4, For the moving end, Pre-assembled as A4, Plastic, pivoting, with tiewrap plate / E3100.34PZ, Full set, Plastic, pivoting, without tiewrap plates / E3100.34PZB, Full set, Plastic, pivoting, with tiewrap plates / E3100.34PZ.A1, Full set, Pre-assembled as A1, Plastic, pivoting, without tiewrap plates / E3100.34PZB.A1, Full set, Pre-assembled as A1, Plastic, pivoting, with tiewrap plates / E3100.34PZBK1.A1, Full set, Pre-assembled as A1, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / E3100.34PZBK1.A2, Full set, Pre-assembled as A2, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / E3100.34PZBK1.A3, Full set, Pre-assembled as A3, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / E3100.34PZBK1.A4, Full set, Pre-assembled as A4, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / E3100.34PZBK1, Full set, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / E3100.34PZ.A2, Full set, Pre-assembled as A2, Plastic, pivoting, without tiewrap plates / E3100.34PZB.A2, Full set, Pre-assembled as A2, Plastic, pivoting, with tiewrap plates / E3100.34PZ.A3, Full set, Pre-assembled as A3, Plastic, pivoting, without tiewrap plates / E3100.34PZB.A3, Full set, Pre-assembled as A3, Plastic, pivoting, with tiewrap plates / E3100.34PZ.A4, Full set, Pre-assembled as A4, Plastic, pivoting, without tiewrap plates / E3100.34PZB.A4, Full set, Pre-assembled as A4, Plastic, pivoting, with tiewrap plates / E3100.4PZ, For the fixed-end side, Plastic, pivoting, without tiewrap plate / E3100.4PZB, For the fixed-end side, Plastic, pivoting, with tiewrap plate / E3100.4PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, pivoting, without tiewrap plate / E3100.4PZB.A1, For the fixed-end side, Pre-assembled as A1, Plastic, pivoting, with tiewrap plate / E3100.4PZBK1.A1, For the fixed-end side, Pre-assembled as A1, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.4PZBK1.A2, For the fixed-end side, Pre-assembled as A2, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.4PZBK1.A3, For the fixed-end side, Pre-assembled as A3, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.4PZBK1.A4, For the fixed-end side, Pre-assembled as A4, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.4PZBK1, For the fixed-end side, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3100.4PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, pivoting, without tiewrap plate / E3100.4PZB.A2, For the fixed-end side, Pre-assembled as A2, Plastic, pivoting, with tiewrap plate / E3100.4PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, pivoting, without tiewrap plate / E3100.4PZB.A3, For the fixed-end side, Pre-assembled as A3, Plastic, pivoting, with tiewrap plate / E3100.4PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, pivoting, without tiewrap plate / E3100.4PZB.A4, For the fixed-end side, Pre-assembled as A4, Plastic, pivoting, with tiewrap plate / No mounting bracket | ||
1 | 26 Days | 10 | Horizontal 3 Partitions | 140 | 18 | 1 ~ 100 | 75 ~ 300 | Black | No mounting bracket | ||
1 | 26 Days | 10 | Horizontal 3 Partitions | 140 | 18 | 1 ~ 100 | 75 ~ 300 | Black | E3150.1PZ, For the moving end, Plastic, locking, without tiewrap plate / E3150.1PZB, For the moving end, Plastic, locking, with tiewrap plate / E3150.1PZ.A1, For the moving end, Pre-assembled as A1, Plastic, locking, without tiewrap plate / E3150.1PZB.A1, For the moving end, Pre-assembled as A1, Plastic, locking, with tiewrap plate / E3150.1PZBK1.A1, For the moving end, Pre-assembled as A1, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3150.1PZBK1.A2, For the moving end, Pre-assembled as A2, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3150.1PZBK1.A3, For the moving end, Pre-assembled as A3, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3150.1PZBK1.A4, For the moving end, Pre-assembled as A4, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3150.1PZBK1, For the moving end, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3150.1PZ.A2, For the moving end, Pre-assembled as A2, Plastic, locking, without tiewrap plate / E3150.1PZB.A2, For the moving end, Pre-assembled as A2, Plastic, locking, with tiewrap plate / E3150.1PZ.A3, For the moving end, Pre-assembled as A3, Plastic, locking, without tiewrap plate / E3150.1PZB.A3, For the moving end, Pre-assembled as A3, Plastic, locking, with tiewrap plate / E3150.1PZ.A4, For the moving end, Pre-assembled as A4, Plastic, locking, without tiewrap plate / E3150.1PZB.A4, For the moving end, Pre-assembled as A4, Plastic, locking, with tiewrap plate / E3150.12PZ, Full set, Plastic, locking, without tiewrap plates / E3150.12PZB, Full set, Plastic, locking, with tiewrap plates / E3150.12PZ.A1, Full set, Pre-assembled as A1, Plastic, locking, without tiewrap plates / E3150.12PZB.A1, Full set, Pre-assembled as A1, Plastic, locking, with tiewrap plates / E3150.12PZBK1.A1, Full set, Pre-assembled as A1, Plastic, locking, with tiewrap plates, 10 cable tiewraps / E3150.12PZBK1.A2, Full set, Pre-assembled as A2, Plastic, locking, with tiewrap plates, 10 cable tiewraps / E3150.12PZBK1.A3, Full set, Pre-assembled as A3, Plastic, locking, with tiewrap plates, 10 cable tiewraps / E3150.12PZBK1.A4, Full set, Pre-assembled as A4, Plastic, locking, with tiewrap plates, 10 cable tiewraps / E3150.12PZBK1, Full set, Plastic, locking, with tiewrap plates, 10 cable tiewraps / E3150.12PZ.A2, Full set, Pre-assembled as A2, Plastic, locking, without tiewrap plates / E3150.12PZB.A2, Full set, Pre-assembled as A2, Plastic, locking, with tiewrap plates / E3150.12PZ.A3, Full set, Pre-assembled as A3, Plastic, locking, without tiewrap plates / E3150.12PZB.A3, Full set, Pre-assembled as A3, Plastic, locking, with tiewrap plates / E3150.12PZ.A4, Full set, Pre-assembled as A4, Plastic, locking, without tiewrap plates / E3150.12PZB.A4, Full set, Pre-assembled as A4, Plastic, locking, with tiewrap plates / E3150.2PZ, For the fixed-end side, Plastic, locking, without tiewrap plate / E3150.2PZB, For the fixed-end side, Plastic, locking, with tiewrap plate / E3150.2PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, locking, without tiewrap plate / E3150.2PZB.A1, For the fixed-end side, Pre-assembled as A1, Plastic, locking, with tiewrap plate / E3150.2PZBK1.A1, For the fixed-end side, Pre-assembled as A1, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3150.2PZBK1.A2, For the fixed-end side, Pre-assembled as A2, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3150.2PZBK1.A3, For the fixed-end side, Pre-assembled as A3, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3150.2PZBK1.A4, For the fixed-end side, Pre-assembled as A4, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3150.2PZBK1, For the fixed-end side, Plastic, locking, with tiewrap plate, 10 cable tiewraps / E3150.2PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, locking, without tiewrap plate / E3150.2PZB.A2, For the fixed-end side, Pre-assembled as A2, Plastic, locking, with tiewrap plate / E3150.2PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, locking, without tiewrap plate / E3150.2PZB.A3, For the fixed-end side, Pre-assembled as A3, Plastic, locking, with tiewrap plate / E3150.2PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, locking, without tiewrap plate / E3150.2PZB.A4, For the fixed-end side, Pre-assembled as A4, Plastic, locking, with tiewrap plate / E3150.3PZ, For the moving end, Plastic, pivoting, without tiewrap plate / E3150.3PZB, For the moving end, Plastic, pivoting, with tiewrap plate / E3150.3PZ.A1, For the moving end, Pre-assembled as A1, Plastic, pivoting, without tiewrap plate / E3150.3PZB.A1, For the moving end, Pre-assembled as A1, Plastic, pivoting, with tiewrap plate / E3150.3PZBK1.A1, For the moving end, Pre-assembled as A1, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3150.3PZBK1.A2, For the moving end, Pre-assembled as A2, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3150.3PZBK1.A3, For the moving end, Pre-assembled as A3, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3150.3PZBK1.A4, For the moving end, Pre-assembled as A4, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3150.3PZBK1, For the moving end, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3150.3PZ.A2, For the moving end, Pre-assembled as A2, Plastic, pivoting, without tiewrap plate / E3150.3PZB.A2, For the moving end, Pre-assembled as A2, Plastic, pivoting, with tiewrap plate / E3150.3PZ.A3, For the moving end, Pre-assembled as A3, Plastic, pivoting, without tiewrap plate / E3150.3PZB.A3, For the moving end, Pre-assembled as A3, Plastic, pivoting, with tiewrap plate / E3150.3PZ.A4, For the moving end, Pre-assembled as A4, Plastic, pivoting, without tiewrap plate / E3150.3PZB.A4, For the moving end, Pre-assembled as A4, Plastic, pivoting, with tiewrap plate / E3150.34PZ, Full set, Plastic, pivoting, without tiewrap plates / E3150.34PZB, Full set, Plastic, pivoting, with tiewrap plates / E3150.34PZ.A1, Full set, Pre-assembled as A1, Plastic, pivoting, without tiewrap plates / E3150.34PZB.A1, Full set, Pre-assembled as A1, Plastic, pivoting, with tiewrap plates / E3150.34PZBK1.A1, Full set, Pre-assembled as A1, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / E3150.34PZBK1.A2, Full set, Pre-assembled as A2, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / E3150.34PZBK1.A3, Full set, Pre-assembled as A3, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / E3150.34PZBK1.A4, Full set, Pre-assembled as A4, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / E3150.34PZBK1, Full set, Plastic, pivoting, with tiewrap plates, 10 cable tiewraps / E3150.34PZ.A2, Full set, Pre-assembled as A2, Plastic, pivoting, without tiewrap plates / E3150.34PZB.A2, Full set, Pre-assembled as A2, Plastic, pivoting, with tiewrap plates / E3150.34PZ.A3, Full set, Pre-assembled as A3, Plastic, pivoting, without tiewrap plates / E3150.34PZB.A3, Full set, Pre-assembled as A3, Plastic, pivoting, with tiewrap plates / E3150.34PZ.A4, Full set, Pre-assembled as A4, Plastic, pivoting, without tiewrap plates / E3150.34PZB.A4, Full set, Pre-assembled as A4, Plastic, pivoting, with tiewrap plates / E3150.4PZ, For the fixed-end side, Plastic, pivoting, without tiewrap plate / E3150.4PZB, For the fixed-end side, Plastic, pivoting, with tiewrap plate / E3150.4PZ.A1, For the fixed-end side, Pre-assembled as A1, Plastic, pivoting, without tiewrap plate / E3150.4PZB.A1, For the fixed-end side, Pre-assembled as A1, Plastic, pivoting, with tiewrap plate / E3150.4PZBK1.A1, For the fixed-end side, Pre-assembled as A1, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3150.4PZBK1.A2, For the fixed-end side, Pre-assembled as A2, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3150.4PZBK1.A3, For the fixed-end side, Pre-assembled as A3, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3150.4PZBK1.A4, For the fixed-end side, Pre-assembled as A4, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3150.4PZBK1, For the fixed-end side, Plastic, pivoting, with tiewrap plate, 10 cable tiewraps / E3150.4PZ.A2, For the fixed-end side, Pre-assembled as A2, Plastic, pivoting, without tiewrap plate / E3150.4PZB.A2, For the fixed-end side, Pre-assembled as A2, Plastic, pivoting, with tiewrap plate / E3150.4PZ.A3, For the fixed-end side, Pre-assembled as A3, Plastic, pivoting, without tiewrap plate / E3150.4PZB.A3, For the fixed-end side, Pre-assembled as A3, Plastic, pivoting, with tiewrap plate / E3150.4PZ.A4, For the fixed-end side, Pre-assembled as A4, Plastic, pivoting, without tiewrap plate / E3150.4PZB.A4, For the fixed-end side, Pre-assembled as A4, Plastic, pivoting, with tiewrap plate |
Loading...
Energy Chains Type | Square Shape | Cover Type | Crossbar Type | Characteristics | Standard / Low Particle Generation / Low Frictional Wear |
---|---|---|---|---|---|
Internal Height(mm) | 48.5 | Working Speed(m/s) | 10 | Pitch P(mm) | 67 |
Opening-closing Type | Inner Peripheral Side | Cable Insertion Type | Slit | Motion Type | 2 Sizeal Motion |
Operating Temperature(°C) | -40::80 | Energy Chains Material | Resin | Proper Number of Links for Horizontal Use(Less than ___ pcs.) | 31 |
Configure
Basic Attributes
No. of Internal Partitions for Carriers
Internal Width(mm)
Max. Cable O.D. Dp(φ)
Number of Links
Bending Radius
Color
Mounting Bracket
Type
Filter by standard shipping days
Optional Attributes