Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PXXS-5-A
Part Number
|
---|
PXXS-5-A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | All Stainless | Outer Diameter (mm) | Stroke (mm) | Operation Knob | Main Body Surface Treatment | Surface Treatment of Pin | Tip Heat Treatment | Tip outer diameter (Ø) | Length (mm) | Lock Nut | Knob Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.92 € | 1 | 9 Days | Compact / Standard | Non-Compatible | 10 | 5 | Available | NA | Nickel Plating | NA | 5 | 45 | NA | Plastic |
Loading...
Locking Mechanism | NA | Mounting Method | Screw-In | Overall Length | Standard |
---|
This page is Indexing Plunger PXX, part number PXXS-5-A.
You can find the detail information about specifications and dimensions on part number PXXS-5-A.
Configure
Basic Attributes
Type
Type
All Stainless
Outer Diameter(mm)
Stroke(mm)
Operation Knob
Main Body Surface Treatment
Surface Treatment of Pin
Tip Heat Treatment
Tip outer diameter(Ø)
Length(mm)
Lock Nut
Knob Material
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PXX-10-GK |
PXX-5-A |
PXX-5-AK |
PXXS-5-AK |
PXXS-5-G |
PXXS-5-GK |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | All Stainless | Outer Diameter (mm) | Stroke (mm) | Operation Knob | Main Body Surface Treatment | Surface Treatment of Pin | Tip Heat Treatment | Tip outer diameter (Ø) | Length (mm) | Lock Nut | Knob Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.24 € | 1 | 8 Days | Compact / Standard | Non-Compatible | 20 | 10 | NA | Black Oxide | NA | Hardening | 10 | 65 | Available | - | ||
23.39 € | 1 | 9 Days | Compact / Standard | Non-Compatible | 10 | 5 | Available | Black Oxide | NA | Hardening | 5 | 45 | NA | - | ||
19.55 € | 1 |
Same day
Stock | Compact / Standard | Non-Compatible | 10 | 5 | Available | Black Oxide | NA | Hardening | 5 | 45 | Available | - | ||
30.28 € | 1 |
Same day
Stock | Compact / Standard | Non-Compatible | 10 | 5 | Available | NA | Nickel Plating | NA | 5 | 45 | Available | Plastic | ||
30.80 € | 1 | 9 Days | Without Knob / Compact / Standard | Non-Compatible | 10 | 5 | NA | NA | Nickel Plating | NA | 5 | 33 | NA | - | ||
26.63 € | 1 | Available |
Same day
Stock | Without Knob / Compact / Standard | Non-Compatible | 10 | 5 | NA | NA | Nickel Plating | NA | 5 | 33 | Available | - |