Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
G1D40-R1
Part Number
|
---|
G1D40-R1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Module | Material | The Number of Teeth (Teeth) | Twisting Direction | Face Width (mm) | Outer Diameter, Hub Outside Diameter (mm) | Number of Starts | Hole Diameter | Shape | Hole finish | Pilot Hole Product, Completed Product | Shaft hole finished | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.36 € | 1 | Available |
Same day
Stock | 10 | 1 | Polyacetal (White) | 40 | Right | 10 | 25 | 1 | 8 | - | - | Pilot Hole Product | Round Hole |
Loading...
This page is Worm / Wheel G, part number G1D40-R1.
You can find the detail information about specifications and dimensions on part number G1D40-R1.
Configure
Stock
Basic Attributes
Shape
Hole finish
Type
Module
Material
The Number of Teeth(Teeth)
Twisting Direction
Face Width(mm)
Outer Diameter, Hub Outside Diameter(mm)
Number of Starts
Hole Diameter
Pilot Hole Product, Completed Product
Shaft hole finished
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
G1.5A20L1-8 |
G1.5A20L2-8 |
G1.5A20R1-8 |
G1D50-R1 |
G1D60-R1 |
G1D80-R1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Module | Material | The Number of Teeth (Teeth) | Twisting Direction | Face Width (mm) | Outer Diameter, Hub Outside Diameter (mm) | Number of Starts | Hole Diameter | Shape | Hole finish | Pilot Hole Product, Completed Product | Shaft hole finished |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.36 € | 1 | 7 Days | 10 | 1.5 | Copper alloy (aluminium bronze) , JIS-CAC702 | 20 | Left | 15 | 25 | 1 | 8 | - | H8 | Pilot Hole Product | Round Hole | ||
41.36 € | 1 | 7 Days | 10 | 1.5 | Copper alloy (aluminium bronze) , JIS-CAC702 | 20 | Left | 15 | 25 | 2 | 8 | - | H8 | Pilot Hole Product | Round Hole | ||
39.04 € | 1 | Available | 5 Days | 10 | 1.5 | Copper alloy (aluminium bronze) , JIS-CAC702 | 20 | Right | 15 | 25 | 1 | 8 | - | H8 | Pilot Hole Product | Round Hole | |
33.07 € | 1 | 5 Days | 10 | 1 | Polyacetal (White) | 50 | Right | 10 | 30 | 1 | 8 | - | - | Pilot Hole Product | Round Hole | ||
22.30 € | 1 | Available |
Same day
Stock | 10 | 1 | Polyacetal (White) | 60 | Right | 10 | 30 | 1 | 10 | - | - | Pilot Hole Product | Round Hole | |
30.60 € | 1 | Available |
Same day
Stock | 10 | 1 | Polyacetal (White) | 80 | Right | 10 | 40 | 1 | 10 | - | - | Pilot Hole Product | Round Hole |