Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XBWS-25C2A-8-10-KT
Part Number
|
---|
XBWS-25C2A-8-10-KT |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Additional Work | Keyway | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
113.79 € | 1 | 9 Days | 10 | 1.01 to 3.00 | 8 | 10 | 25 | 32.2 | 10,001 to 78,000 | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | 1.1 | 25000 | 0.02 to 0.2 | 0.2 | 2 | ±0.4 | 6.1×10-6 | Standard Shaft Bore | D2 Hole |
Loading...
Type | Disc Type | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Standard / Servo Motor / Stepping Motor |
---|---|---|---|---|---|
Feature | High torsional rigidity / High Torque / Backlash 0 | Category | Coupling body | Disc Part Material | Stainless Steel (EN 1.4301 Equiv.) |
Structure | Clamping Type |
This page is Servo couplings / hub clamping / 2 discs: steel / body: aluminium / XBW / NBK, part number XBWS-25C2A-8-10-KT.
You can find the detail information about specifications and dimensions on part number XBWS-25C2A-8-10-KT.
Configure
Basic Attributes
Body Material
Type
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Diameter(mm)
Overall Length(mm)
Maximum Range of Rotation Number(r/min)
Normal Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
Allowable Angular Misalignment(deg)
Additional Work
Keyway
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
XBW-104C8-35-40 |
XBW-104C8-35-40-KT |
XBW-104C8-35-42 |
XBWS-25C2A-8-11 |
XBWS-25C2A-8-11-KT |
XBWS-25C2A-8-12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
615.87 € | 1 | 9 Days | 10 | 100~Less than 500 | 35 | 40 | 104 | 104.4 | 4,001 to 10,000 | [Aluminum] EN AW-7075 Equiv. | 200 | 6000 | 0.41 to 1.0 | 0.5 | 2 | ±1.4 | 2.3×10-3 | Standard Shaft Bore | NA | ||
618.90 € | 1 | 9 Days | 10 | 100~Less than 500 | 35 | 40 | 104 | 104.4 | 4,001 to 10,000 | [Aluminum] EN AW-7075 Equiv. | 200 | 6000 | 0.41 to 1.0 | 0.5 | 2 | ±1.4 | 2.3×10-3 | Standard Shaft Bore | D2 Hole | ||
615.87 € | 1 | 9 Days | 10 | 100~Less than 500 | 35 | 42 | 104 | 104.4 | 4,001 to 10,000 | [Aluminum] EN AW-7075 Equiv. | 200 | 6000 | 0.41 to 1.0 | 0.5 | 2 | ±1.4 | 2.3×10-3 | Standard Shaft Bore | NA | ||
100.27 € | 1 | 9 Days | 10 | 1.01 to 3.00 | 8 | 11 | 25 | 32.2 | 10,001 to 78,000 | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | 1.1 | 25000 | 0.02 to 0.2 | 0.2 | 2 | ±0.4 | 6.1×10-6 | Standard Shaft Bore | NA | ||
113.79 € | 1 | 9 Days | 10 | 1.01 to 3.00 | 8 | 11 | 25 | 32.2 | 10,001 to 78,000 | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | 1.1 | 25000 | 0.02 to 0.2 | 0.2 | 2 | ±0.4 | 6.1×10-6 | Standard Shaft Bore | D2 Hole | ||
100.27 € | 1 | 9 Days | 10 | 1.01 to 3.00 | 8 | 12 | 25 | 32.2 | 10,001 to 78,000 | [Stainless Steel] Stainless Steel (EN 1.4305 Equiv.) | 1.1 | 25000 | 0.02 to 0.2 | 0.2 | 2 | ±0.4 | 6.1×10-6 | Standard Shaft Bore | NA |