Servo couplings / hub clamping / 2 discs: steel / body: aluminium / XBW / NBK (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XBWS-25C2A-8-8

Part Number
XBWS-25C2A-8-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Diameter
(mm)
Overall Length
(mm)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway

100.27 €

1 9 Days 101.01 to 3.00882532.210,001 to 78,000[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)1.1250000.02 to 0.20.22±0.46.1×10-6Standard Shaft BoreNA

Loading...

  1. 1

Basic information

Type Disc Type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Standard / Servo Motor / Stepping Motor
Feature High torsional rigidity / High Torque / Backlash 0 Category Coupling body Disc Part Material Stainless Steel (EN 1.4301 Equiv.)
Structure Clamping Type

This page is Servo couplings / hub clamping / 2 discs: steel / body: aluminium / XBW / NBK, part number XBWS-25C2A-8-8.
You can find the detail information about specifications and dimensions on part number XBWS-25C2A-8-8.

Variation of this product

Part Number
XBW-104C8-35-40
XBW-104C8-35-40-KT
XBW-104C8-35-42
XBWS-25C2A-8-9-BT
XBWS-25C2A-8-9-BT-KT
XBWS-25C2A-9-BT-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Diameter
(mm)
Overall Length
(mm)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway

615.87 €

1 9 Days 10100~Less than 5003540104104.44,001 to 10,000[Aluminum] EN AW-7075 Equiv.20060000.41 to 1.00.52±1.42.3×10-3Standard Shaft BoreNA

618.90 €

1 9 Days 10100~Less than 5003540104104.44,001 to 10,000[Aluminum] EN AW-7075 Equiv.20060000.41 to 1.00.52±1.42.3×10-3Standard Shaft BoreD2 Hole

615.87 €

1 9 Days 10100~Less than 5003542104104.44,001 to 10,000[Aluminum] EN AW-7075 Equiv.20060000.41 to 1.00.52±1.42.3×10-3Standard Shaft BoreNA

126.13 €

1 9 Days 101.01 to 3.00892532.210,001 to 78,000[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)1.1250000.02 to 0.20.22±0.46.1×10-6Additional Work Shaft HoleNA

139.49 €

1 9 Days 101.01 to 3.00892532.210,001 to 78,000[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)1.1250000.02 to 0.20.22±0.46.1×10-6Additional Work Shaft HoleD2 Hole

126.13 €

1 9 Days 101.01 to 3.009102532.210,001 to 78,000[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)1.1250000.02 to 0.20.22±0.46.1×10-6Additional Work Shaft HoleNA

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360