Oldham couplings / half-shell clamping, feather key / 1 disc: POM / body: aluminium / MOL / NBK (Part Numbers - CAD Download)

Oldham couplings / half-shell clamping, feather key / 1 disc: POM / body: aluminium / MOL / NBK
  • Volume Discount
High torque, small eccentric reaction force, large permissible misalignment large, with vibration absorption.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Diameter
(mm)
Overall Length
(mm)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Moment of Inertia
(kg・m2)
Structure Additional Work Keyway

Loading...

Basic information

Type Oldham Type Allowable Misalignment Angular Misalignment / Eccentricity Application Standard / Stepping Motor
Body Material EN AW-2017 Equiv. Category Coupling body Allowable Angular Misalignment(deg) 3
Buffer Part Material Polyacetal Operating Temperature Range(°C) -20::80

Tech Support