Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MOL-63C-21-BT-23-BT
Part Number
|
---|
MOL-63C-21-BT-23-BT |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Maximum Range of Rotation Number (r/min) | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Moment of Inertia (kg・m2) | Structure | Additional Work | Keyway | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
200.95 € | 1 | 9 Days | 10 | 20.01 to 50.00 | 21 | 23 | 63 | 70.6 | 4,001 to 10,000 | 36 | 10000 | 3.1 to 5.0 | 4 | 3.7×10-4 | Clamping Type | Additional Work Shaft Hole | NA |
Loading...
Type | Oldham Type | Allowable Misalignment | Angular Misalignment / Eccentricity | Application | Standard / Stepping Motor |
---|---|---|---|---|---|
Body Material | EN AW-2017 Equiv. | Category | Coupling body | Allowable Angular Misalignment(deg) | 3 |
Buffer Part Material | Polyacetal | Operating Temperature Range(°C) | -20::80 |
This page is Oldham couplings / half-shell clamping, feather key / 1 disc: POM / body: aluminium / MOL / NBK, part number MOL-63C-21-BT-23-BT.
You can find the detail information about specifications and dimensions on part number MOL-63C-21-BT-23-BT.
Configure
Basic Attributes
Type
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Diameter(mm)
Overall Length(mm)
Maximum Range of Rotation Number(r/min)
Normal Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
Structure
Additional Work
Keyway
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MOL-16-3-6 |
MOL-16-3-6.35 |
MOL-16-4-4 |
MOL-63C-21-BT-24-BT |
MOL-63C-21-BT-24-BT-KT |
MOL-63C-21-BT-25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Maximum Range of Rotation Number (r/min) | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Moment of Inertia (kg・m2) | Structure | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.01 € | 1 | 6 Days | - | 0.05 to 1.00 | 3 | 6 | 16 | 18 | 10,001 to 78,000 | 0.7 | 39000 | 0.41 to 1.0 | 1 | 3.2×10-7 | Set Screw Type | Standard Shaft Bore | NA | ||
20.17 € | 1 | 6 Days | - | 0.05 to 1.00 | 3 | 6.35 | 16 | 18 | 10,001 to 78,000 | 0.7 | 39000 | 0.41 to 1.0 | 1 | 3.2×10-7 | Set Screw Type | Standard Shaft Bore | NA | ||
23.03 € | 1 | Available |
Same day
Stock | - | 0.05 to 1.00 | 4 | 4 | 16 | 18 | 10,001 to 78,000 | 0.7 | 39000 | 0.41 to 1.0 | 1 | 3.2×10-7 | Set Screw Type | Standard Shaft Bore | NA | |
200.95 € | 1 | 9 Days | 10 | 20.01 to 50.00 | 21 | 24 | 63 | 70.6 | 4,001 to 10,000 | 36 | 10000 | 3.1 to 5.0 | 4 | 3.7×10-4 | Clamping Type | Additional Work Shaft Hole | NA | ||
211.36 € | 1 | 9 Days | 10 | 20.01 to 50.00 | 21 | 24 | 63 | 70.6 | 4,001 to 10,000 | 36 | 10000 | 3.1 to 5.0 | 4 | 3.7×10-4 | Clamping Type | Additional Work Shaft Hole | D2 Hole | ||
179.90 € | 1 | 9 Days | 10 | 20.01 to 50.00 | 21 | 25 | 63 | 70.6 | 4,001 to 10,000 | 36 | 10000 | 3.1 to 5.0 | 4 | 3.7×10-4 | Clamping Type | Additional Work Shaft Hole | NA |