Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MOS-25C-7-8
Part Number
|
---|
MOS-25C-7-8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Moment of Inertia (kg・m2) | Structure | Additional Work | Keyway | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.11 € | 1 |
Same day
Stock | - | 1.01 to 3.00 | 7 | 8 | 25 | 27.2 | 1.2 | 25000 | 1.1 to 3.0 | 1.5 | 2.2×10-6 | Clamping Type | Standard Shaft Bore | NA |
Loading...
Type | Oldham Type | Allowable Misalignment | Angular Misalignment / Eccentricity | Application | Standard / Stepping Motor |
---|---|---|---|---|---|
Maximum Range of Rotation Number(r/min) | 10,001 to 78,000 | Body Material | EN AW-2017 Equiv. | Category | Coupling body |
Allowable Angular Misalignment(deg) | 2 | Buffer Part Material | Polyacetal | Operating Temperature Range(°C) | -20::80 |
This page is Oldham couplings / fixing selectable / 1 disc: POM / body: aluminium / MOS / NBK, part number MOS-25C-7-8.
You can find the detail information about specifications and dimensions on part number MOS-25C-7-8.
Configure
Stock
Basic Attributes
Type
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Diameter(mm)
Overall Length(mm)
Normal Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
Structure
Additional Work
Keyway
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MOS-12C-4-4 |
MOS-12C-4-5 |
MOS-12C-5-5 |
MOS-25C-7-9-BT |
MOS-25C-7-9-BT-KT |
MOS-25C-8-10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Moment of Inertia (kg・m2) | Structure | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.67 € | 1 | Available |
Same day
Stock | - | 0.05 to 1.00 | 4 | 4 | 12 | 14.9 | 0.2 | 52000 | 0.41 to 1.0 | 0.6 | 7.1×10-8 | Clamping Type | Standard Shaft Bore | NA | |
31.67 € | 1 | Available |
Same day
Stock | - | 0.05 to 1.00 | 4 | 5 | 12 | 14.9 | 0.2 | 52000 | 0.41 to 1.0 | 0.6 | 7.1×10-8 | Clamping Type | Standard Shaft Bore | NA | |
34.06 € | 1 | 6 Days | - | 0.05 to 1.00 | 5 | 5 | 12 | 14.9 | 0.2 | 52000 | 0.41 to 1.0 | 0.6 | 7.1×10-8 | Clamping Type | Standard Shaft Bore | NA | ||
72.39 € | 1 | 9 Days | 10 | 1.01 to 3.00 | 7 | 9 | 25 | 27.2 | 1.2 | 25000 | 1.1 to 3.0 | 1.5 | 2.2×10-6 | Clamping Type | Additional Work Shaft Hole | NA | ||
86.15 € | 1 | 9 Days | 10 | 1.01 to 3.00 | 7 | 9 | 25 | 27.2 | 1.2 | 25000 | 1.1 to 3.0 | 1.5 | 2.2×10-6 | Clamping Type | Additional Work Shaft Hole | D2 Hole | ||
37.84 € | 1 |
Same day
Stock | - | 1.01 to 3.00 | 8 | 10 | 25 | 27.2 | 1.2 | 25000 | 1.1 to 3.0 | 1.5 | 2.2×10-6 | Clamping Type | Standard Shaft Bore | NA |