Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MOS-8-2-2.5
Part Number
|
---|
MOS-8-2-2.5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Moment of Inertia (kg・m2) | Structure | Additional Work | Keyway | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.75 € | 1 |
Same day
Stock | - | 0.05 to 1.00 | 2 | 2.5 | 8 | 12.7 | 0.08 | 78000 | 0.41 to 1.0 | 0.5 | 1.2 × 10-8 | Set Screw Type | Standard Shaft Bore | NA |
Loading...
Type | Oldham Type | Allowable Misalignment | Angular Misalignment / Eccentricity | Application | Standard / Stepping Motor |
---|---|---|---|---|---|
Maximum Range of Rotation Number(r/min) | 10,001 to 78,000 | Body Material | EN AW-2017 Equiv. | Category | Coupling body |
Allowable Angular Misalignment(deg) | 2 | Buffer Part Material | Polyacetal | Operating Temperature Range(°C) | -20::80 |
This page is Oldham couplings / fixing selectable / 1 disc: POM / body: aluminium / MOS / NBK, part number MOS-8-2-2.5.
You can find the detail information about specifications and dimensions on part number MOS-8-2-2.5.
Configure
Stock
Basic Attributes
Type
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Diameter(mm)
Overall Length(mm)
Normal Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
Structure
Additional Work
Keyway
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MOS-12C-4-4 |
MOS-12C-4-5 |
MOS-12C-5-5 |
MOS-8-2-3 |
MOS-8-2.5-2.5 |
MOS-8-2.5-3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Moment of Inertia (kg・m2) | Structure | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.75 € | 1 | Available |
Same day
Stock | - | 0.05 to 1.00 | 4 | 4 | 12 | 14.9 | 0.2 | 52000 | 0.41 to 1.0 | 0.6 | 7.1×10-8 | Clamping Type | Standard Shaft Bore | NA | |
30.75 € | 1 | Available |
Same day
Stock | - | 0.05 to 1.00 | 4 | 5 | 12 | 14.9 | 0.2 | 52000 | 0.41 to 1.0 | 0.6 | 7.1×10-8 | Clamping Type | Standard Shaft Bore | NA | |
30.98 € | 1 | 6 Days | - | 0.05 to 1.00 | 5 | 5 | 12 | 14.9 | 0.2 | 52000 | 0.41 to 1.0 | 0.6 | 7.1×10-8 | Clamping Type | Standard Shaft Bore | NA | ||
39.54 € | 1 | 6 Days | - | 0.05 to 1.00 | 2 | 3 | 8 | 12.7 | 0.08 | 78000 | 0.41 to 1.0 | 0.5 | 1.2 × 10-8 | Set Screw Type | Standard Shaft Bore | NA | ||
39.42 € | 1 | 6 Days | - | 0.05 to 1.00 | 2.5 | 2.5 | 8 | 12.7 | 0.08 | 78000 | 0.41 to 1.0 | 0.5 | 1.2 × 10-8 | Set Screw Type | Standard Shaft Bore | NA | ||
39.22 € | 1 | Available |
Same day
Stock | - | 0.05 to 1.00 | 2.5 | 3 | 8 | 12.7 | 0.08 | 78000 | 0.41 to 1.0 | 0.5 | 1.2 × 10-8 | Set Screw Type | Standard Shaft Bore | NA |