MRG Rigid Coupling (Part Numbers - CAD Download)

MRG Rigid Coupling
  • Volume Discount
Standard

[Features]
· A rigid type coupling.
· Lightweight with a minimal moment of inertia.
· High responsiveness.
· 2 kinds available: aluminum alloy / all stainless steel type.
· Three tightening types are available: Set screw type / Clamping type / Split type
· We had added sizes with outer diameters of between ø40 and ø65.
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MRGS-32C-13-BT-14-BT

Part Number
MRGS-32C-13-BT-14-BT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Diameter
(Ø)
Overall Length
(mm)
Maximum Range of Rotation Number
(r/min)
Body Material Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Structure Additional Work Keyway

148.27 €

1 9 Days 101.01 to 3.001314323210,001 to 78,000[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)2190002.5×10-5Clamping TypeAdditional Work Shaft HoleNA

Loading...

  1. 1

Basic information

Application Servo Motor / Stepping Motor Feature High torsional rigidity / High Torque / Backlash 0

This page is MRG Rigid Coupling, part number MRGS-32C-13-BT-14-BT.
You can find the detail information about specifications and dimensions on part number MRGS-32C-13-BT-14-BT.

Variation of this product

Part Number
MRG-16-3-6
MRG-16-3-BT-7-BT
MRG-16-4-4
MRGS-32C-13-BT-KT-13-BT-KT
MRGS-32C-14-14
MRGS-32C-14-KT-14-KT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Diameter
(Ø)
Overall Length
(mm)
Maximum Range of Rotation Number
(r/min)
Body Material Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Structure Additional Work Keyway

12.36 €

1 Available 6 Days 100.05 to 1.0036162410,001 to 78,000[Aluminum] EN AW-2017 Equiv.1390004.4×10-7Set Screw TypeStandard Shaft BoreNA

67.65 €

1 9 Days 100.05 to 1.0037162410,001 to 78,000[Aluminum] EN AW-2017 Equiv.1390004.4×10-7Set Screw TypeAdditional Work Shaft HoleNA

12.36 €

1 9 Days 100.05 to 1.0044162410,001 to 78,000[Aluminum] EN AW-2017 Equiv.1390004.4×10-7Set Screw TypeStandard Shaft BoreNA

130.30 €

1 9 Days 101.01 to 3.001313323210,001 to 78,000[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)2190002.5×10-5Clamping TypeAdditional Work Shaft HoleBoth Sides

75.02 €

1 6 Days 101.01 to 3.001414323210,001 to 78,000[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)2190002.5×10-5Clamping TypeStandard Shaft BoreNA

112.79 €

1 9 Days 101.01 to 3.001414323210,001 to 78,000[Stainless Steel] Stainless Steel (EN 1.4305 Equiv.)2190002.5×10-5Clamping TypeStandard Shaft BoreBoth Sides

Tech Support