MRG Rigid Coupling (Part Numbers - CAD Download)

MRG Rigid Coupling
  • Volume Discount
Standard

[Features]
· A rigid type coupling.
· Lightweight with a minimal moment of inertia.
· High responsiveness.
· 2 kinds available: aluminum alloy / all stainless steel type.
· Three tightening types are available: Set screw type / Clamping type / Split type
· We had added sizes with outer diameters of between ø40 and ø65.
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MRG-40-20-20

Part Number
MRG-40-20-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Diameter
(Ø)
Overall Length
(mm)
Maximum Range of Rotation Number
(r/min)
Body Material Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Structure Additional Work Keyway

50.53 €

1 6 Days 1010.01 to 20.002020404410,001 to 78,000[Aluminum] EN AW-2017 Equiv.20150002.8×10-5Set Screw TypeStandard Shaft BoreNA

Loading...

  1. 1

Basic information

Application Servo Motor / Stepping Motor Feature High torsional rigidity / High Torque / Backlash 0

This page is MRG Rigid Coupling, part number MRG-40-20-20.
You can find the detail information about specifications and dimensions on part number MRG-40-20-20.

Variation of this product

Part Number
MRG-16-3-6
MRG-16-3-BT-7-BT
MRG-16-4-4
MRG-40C-15-15
MRG-40C-15-16
MRG-40C-15-18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Diameter
(Ø)
Overall Length
(mm)
Maximum Range of Rotation Number
(r/min)
Body Material Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Structure Additional Work Keyway

12.36 €

1 Available 6 Days 100.05 to 1.0036162410,001 to 78,000[Aluminum] EN AW-2017 Equiv.1390004.4×10-7Set Screw TypeStandard Shaft BoreNA

67.65 €

1 9 Days 100.05 to 1.0037162410,001 to 78,000[Aluminum] EN AW-2017 Equiv.1390004.4×10-7Set Screw TypeAdditional Work Shaft HoleNA

12.36 €

1 9 Days 100.05 to 1.0044162410,001 to 78,000[Aluminum] EN AW-2017 Equiv.1390004.4×10-7Set Screw TypeStandard Shaft BoreNA

55.03 €

1 6 Days 1010.01 to 20.001515404010,001 to 78,000[Aluminum] EN AW-2017 Equiv.20150002.4×10-5Clamping TypeStandard Shaft BoreNA

55.03 €

1 9 Days 1010.01 to 20.001516404010,001 to 78,000[Aluminum] EN AW-2017 Equiv.20150002.4×10-5Clamping TypeStandard Shaft BoreNA

55.03 €

1 6 Days 1010.01 to 20.001518404010,001 to 78,000[Aluminum] EN AW-2017 Equiv.20150002.4×10-5Clamping TypeStandard Shaft BoreNA

Tech Support