Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MRG-20C-6-BT-7-BT
Part Number
|
---|
MRG-20C-6-BT-7-BT |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Diameter (Ø) | Overall Length (mm) | Maximum Range of Rotation Number (r/min) | Body Material | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Structure | Additional Work | Keyway | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
81.68 € | 1 | 9 Days | 10 | 1.01 to 3.00 | 6 | 7 | 20 | 20 | 10,001 to 78,000 | [Aluminum] EN AW-2017 Equiv. | 2.5 | 31000 | 8.7 x 10-7 | Clamping Type | Additional Work Shaft Hole | NA |
Loading...
Application | Servo Motor / Stepping Motor | Feature | High torsional rigidity / High Torque / Backlash 0 |
---|
This page is MRG Rigid Coupling, part number MRG-20C-6-BT-7-BT.
You can find the detail information about specifications and dimensions on part number MRG-20C-6-BT-7-BT.
Configure
Basic Attributes
Body Material
Type
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(Ø)
Shaft Bore Dia. (machined) D2(Ø)
Outer Diameter(Ø)
Overall Length(mm)
Maximum Range of Rotation Number(r/min)
Allowable Torque(Nm)
Max. Rotational Speed(r/min)
Structure
Additional Work
Keyway
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MRG-16-3-6 |
MRG-16-3-BT-7-BT |
MRG-16-4-4 |
MRG-20C-7-BT-7-BT |
MRG-20C-8-8 |
MRG-20W-6-6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Diameter (Ø) | Overall Length (mm) | Maximum Range of Rotation Number (r/min) | Body Material | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Structure | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.36 € | 1 | Available | 6 Days | 10 | 0.05 to 1.00 | 3 | 6 | 16 | 24 | 10,001 to 78,000 | [Aluminum] EN AW-2017 Equiv. | 1 | 39000 | 4.4×10-7 | Set Screw Type | Standard Shaft Bore | NA | |
67.65 € | 1 | 9 Days | 10 | 0.05 to 1.00 | 3 | 7 | 16 | 24 | 10,001 to 78,000 | [Aluminum] EN AW-2017 Equiv. | 1 | 39000 | 4.4×10-7 | Set Screw Type | Additional Work Shaft Hole | NA | ||
12.36 € | 1 | 9 Days | 10 | 0.05 to 1.00 | 4 | 4 | 16 | 24 | 10,001 to 78,000 | [Aluminum] EN AW-2017 Equiv. | 1 | 39000 | 4.4×10-7 | Set Screw Type | Standard Shaft Bore | NA | ||
81.68 € | 1 | 9 Days | 10 | 1.01 to 3.00 | 7 | 7 | 20 | 20 | 10,001 to 78,000 | [Aluminum] EN AW-2017 Equiv. | 2.5 | 31000 | 8.7 x 10-7 | Clamping Type | Additional Work Shaft Hole | NA | ||
26.41 € | 1 | Available | 6 Days | 10 | 1.01 to 3.00 | 8 | 8 | 20 | 20 | 10,001 to 78,000 | [Aluminum] EN AW-2017 Equiv. | 2.5 | 31000 | 8.7 x 10-7 | Clamping Type | Standard Shaft Bore | NA | |
30.17 € | 1 | 9 Days | - | 1.01 to 3.00 | 6 | 6 | 20 | 20 | 10,001 to 78,000 | [Aluminum] EN AW-2017 Equiv. | 2.5 | 31000 | 8.7x10-7 | Split Type | Standard Shaft Bore | Not Provided |