Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MHS-63C-15-KT-22-BT-KT
Part Number
|
---|
MHS-63C-15-KT-22-BT-KT |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Maximum Range of Rotation Number (r/min) | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Additional Work | Keyway | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
152.69 € | 1 | 9 Days | 10 | 5.01 to 10.00 | 15 | 22 | 63 | 50 | 4,001 to 10,000 | 10 | 10000 | 8.4×10-5 | Additional Work Shaft Hole | Both Sides |
Loading...
Type | Disc Type | Allowable Misalignment | Angular Misalignment / Axial Misalignment | Application | Standard / Stepping Motor |
---|---|---|---|---|---|
Feature | Backlash 0 | Body Material | EN AW-2017 Equiv. | Category | Coupling body |
Allowable Lateral Misalignment Range(mm) | 0.02 to 0.2 | Allowable Lateral Misalignment(mm) | 0.02 | Allowable Angular Misalignment(deg) | 1 |
Disc Part Material | Stainless Steel (EN 1.4319 Equiv.) | Allowable Axial Misalignment(mm) | ±0.2 | Structure | Clamping Type |
This page is Servo couplings / hub clamping / 1 disc: steel / body: aluminium / MHS / NBK, part number MHS-63C-15-KT-22-BT-KT.
You can find the detail information about specifications and dimensions on part number MHS-63C-15-KT-22-BT-KT.
Configure
Basic Attributes
Type
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Diameter(mm)
Overall Length(mm)
Maximum Range of Rotation Number(r/min)
Normal Torque(Nm)
Max. Rotational Speed(r/min)
Additional Work
Keyway
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MHS-32C-6-10 |
MHS-32C-6-6 |
MHS-32C-6-7-BT |
MHS-63C-15-KT-24-BT |
MHS-63C-15-KT-24-BT-KT |
MHS-63C-15-KT-25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Maximum Range of Rotation Number (r/min) | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
88.38 € | 1 | 9 Days | 10 | 1.01 to 3.00 | 6 | 10 | 32 | 32 | 10,001 to 78,000 | 2 | 19000 | 4.5×10-6 | Standard Shaft Bore | NA | ||
88.38 € | 1 | 9 Days | 10 | 1.01 to 3.00 | 6 | 6 | 32 | 32 | 10,001 to 78,000 | 2 | 19000 | 4.5×10-6 | Standard Shaft Bore | NA | ||
116.23 € | 1 | 9 Days | 10 | 1.01 to 3.00 | 6 | 7 | 32 | 32 | 10,001 to 78,000 | 2 | 19000 | 4.5×10-6 | Additional Work Shaft Hole | NA | ||
142.27 € | 1 | 9 Days | 10 | 5.01 to 10.00 | 15 | 24 | 63 | 50 | 4,001 to 10,000 | 10 | 10000 | 8.4×10-5 | Additional Work Shaft Hole | D1 Hole | ||
152.69 € | 1 | 9 Days | 10 | 5.01 to 10.00 | 15 | 24 | 63 | 50 | 4,001 to 10,000 | 10 | 10000 | 8.4×10-5 | Additional Work Shaft Hole | Both Sides | ||
121.22 € | 1 | 9 Days | 10 | 5.01 to 10.00 | 15 | 25 | 63 | 50 | 4,001 to 10,000 | 10 | 10000 | 8.4×10-5 | Standard Shaft Bore | D1 Hole |