Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MWS-16C-6-6
Part Number
|
---|
MWS-16C-6-6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Body Material | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Structure | Additional Work | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.64 € | 1 | 9 Days | 10 | 0.05 to 1.00 | 6 | 6 | 16 | 18 | [Aluminum] EN AW-2017 Equiv. | 0.5 | 39000 | ±0.2 | 2.9×10-7 | Clamping Type | Standard Shaft Bore |
Loading...
Type | Slit type | Allowable Misalignment | Angular Misalignment / Axial Misalignment | Application | Standard / Stepping Motor |
---|---|---|---|---|---|
Maximum Range of Rotation Number(r/min) | 10,001 to 78,000 | Feature | High torsional rigidity / High Torque / Backlash 0 | Category | Coupling body |
Allowable Angular Misalignment(deg) | 1 | Keyway | NA |
This page is Slit couplings / grub screw clamping, hub clamping / cross slot / body: aluminium, stainless steel / MWS / NBK, part number MWS-16C-6-6.
You can find the detail information about specifications and dimensions on part number MWS-16C-6-6.
Configure
Basic Attributes
Body Material
Type
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Diameter(mm)
Overall Length(mm)
Normal Torque(Nm)
Max. Rotational Speed(r/min)
Structure
Additional Work
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MWS-12-4.5-5 |
MWS-12-4.5-BT-6-BT |
MWS-12-5-5 |
MWS-20-10-BT-10-BT |
MWS-20-5-6 |
MWS-20-5-8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Diameter (mm) | Overall Length (mm) | Body Material | Normal Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Structure | Additional Work |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.17 € | 1 | 9 Days | 10 | 0.05 to 1.00 | 4.5 | 5 | 12 | 14 | [Aluminum] EN AW-2017 Equiv. | 0.4 | 52000 | ±0.1 | 7.0×10-8 | Set Screw Type | Standard Shaft Bore | ||
81.54 € | 1 | 9 Days | 10 | 0.05 to 1.00 | 4.5 | 6 | 12 | 14 | [Aluminum] EN AW-2017 Equiv. | 0.4 | 52000 | ±0.1 | 7.0×10-8 | Set Screw Type | Additional Work Shaft Hole | ||
26.17 € | 1 | 9 Days | 10 | 0.05 to 1.00 | 5 | 5 | 12 | 14 | [Aluminum] EN AW-2017 Equiv. | 0.4 | 52000 | ±0.1 | 7.0×10-8 | Set Screw Type | Standard Shaft Bore | ||
85.59 € | 1 | 9 Days | 10 | 0.05 to 1.00 | 10 | 10 | 20 | 20 | [Aluminum] EN AW-2017 Equiv. | 1 | 31000 | ±0.2 | 7.5×10-7 | Set Screw Type | Additional Work Shaft Hole | ||
30.30 € | 1 | 9 Days | 10 | 0.05 to 1.00 | 5 | 6 | 20 | 20 | [Aluminum] EN AW-2017 Equiv. | 1 | 31000 | ±0.2 | 7.5×10-7 | Set Screw Type | Standard Shaft Bore | ||
30.30 € | 1 | 9 Days | 10 | 0.05 to 1.00 | 5 | 8 | 20 | 20 | [Aluminum] EN AW-2017 Equiv. | 1 | 31000 | ±0.2 | 7.5×10-7 | Set Screw Type | Standard Shaft Bore |