Slit couplings / grub screw clamping, hub clamping / cross slot / body: aluminium, stainless steel / MWS / NBK (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MWS-32-8-10

Part Number
MWS-32-8-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Diameter
(mm)
Overall Length
(mm)
Body Material Normal Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Structure Additional Work

42.87 €

1 9 Days 103.01 to 5.008103232[Aluminum] EN AW-2017 Equiv.419000±0.28.0×10-6Set Screw TypeStandard Shaft Bore

Loading...

  1. 1

Basic information

Type Slit type Allowable Misalignment Angular Misalignment / Axial Misalignment Application Standard / Stepping Motor
Maximum Range of Rotation Number(r/min) 10,001 to 78,000 Feature High torsional rigidity / High Torque / Backlash 0 Category Coupling body
Allowable Angular Misalignment(deg) 1 Keyway NA

This page is Slit couplings / grub screw clamping, hub clamping / cross slot / body: aluminium, stainless steel / MWS / NBK, part number MWS-32-8-10.
You can find the detail information about specifications and dimensions on part number MWS-32-8-10.

Variation of this product

Part Number
MWS-12-4.5-5
MWS-12-4.5-BT-6-BT
MWS-12-5-5
MWS-32-8-8
MWS-32-8-9-BT
MWS-32-8-BT-11-BT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Diameter
(mm)
Overall Length
(mm)
Body Material Normal Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Structure Additional Work

26.17 €

1 9 Days 100.05 to 1.004.551214[Aluminum] EN AW-2017 Equiv.0.452000±0.17.0×10-8Set Screw TypeStandard Shaft Bore

81.54 €

1 9 Days 100.05 to 1.004.561214[Aluminum] EN AW-2017 Equiv.0.452000±0.17.0×10-8Set Screw TypeAdditional Work Shaft Hole

26.17 €

1 9 Days 100.05 to 1.00551214[Aluminum] EN AW-2017 Equiv.0.452000±0.17.0×10-8Set Screw TypeStandard Shaft Bore

42.87 €

1 9 Days 103.01 to 5.00883232[Aluminum] EN AW-2017 Equiv.419000±0.28.0×10-6Set Screw TypeStandard Shaft Bore

97.87 €

1 9 Days 103.01 to 5.00893232[Aluminum] EN AW-2017 Equiv.419000±0.28.0×10-6Set Screw TypeAdditional Work Shaft Hole

97.87 €

1 9 Days 103.01 to 5.008113232[Aluminum] EN AW-2017 Equiv.419000±0.28.0×10-6Set Screw TypeAdditional Work Shaft Hole

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360